Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Round unthreaded POM spacers are highly versatile components that offer exceptional functionality and reliability in a wide range of applications. These spacers are made from high-quality polyoxymethylene (POM), also known as acetal, which provides excellent mechanical properties and durability. The main characteristic of round unthreaded POM spacers is their cylindrical shape and unthreaded design, allowing for easy installation and removal. Available in various sizes and lengths, these spacers offer flexibility to meet specific requirements.
One of the key benefits of round unthreaded POM spacers is their outstanding mechanical strength. The POM material used in their construction provides high tensile and flexural strength, making them suitable for applications that require load-bearing capabilities. These spacers also exhibit excellent dimensional stability, ensuring their ability to maintain their shape and performance over time. Furthermore, round unthreaded POM spacers offer excellent resistance to wear, abrasion, and impact, making them ideal for applications that involve repetitive movements or exposure to harsh conditions.
V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.
Použite filtre alebo vyhľadajte nižšie, aby ste našli presne to, čo hľadáte
| Cenové rozpätie | Dostupnosť | Vnútorný priemer | Vonkajší priemer | Dĺžka rozpierky | Kúpiť | |
|---|---|---|---|---|---|---|
| 0,0511 € - 0,0682 € | Požiadajte o dodací termin tu |
0.171 in
4.3 mm
|
0.250 in
6.4 mm
|
0.563 in
14.3 mm
|
||
| 0,0874 € - 0,0874 € | 8000 Na sklade |
0.122 in
3.1 mm
|
0.197 in
5.0 mm
|
0.295 in
7.5 mm
|
||
| 0,0799 € - 0,0799 € | 66000 Na sklade |
0.122 in
3.1 mm
|
0.197 in
5.0 mm
|
0.197 in
5.0 mm
|
||
| 0,0826 € - 0,0826 € | Požiadajte o dodací termin tu |
0.087 in
2.2 mm
|
0.157 in
4.0 mm
|
0.315 in
8.0 mm
|
||
| 0,098 € - 0,098 € | Požiadajte o dodací termin tu |
0.087 in
2.2 mm
|
0.157 in
4.0 mm
|
0.709 in
18.0 mm
|
||
| 0,1134 € - 0,1134 € | Požiadajte o dodací termin tu |
0.087 in
2.2 mm
|
0.157 in
4.0 mm
|
0.984 in
25.0 mm
|
||
| 0,0786 € - 0,0786 € | 38000 Na sklade |
0.102 in
2.6 mm
|
0.157 in
4.0 mm
|
0.118 in
3.0 mm
|
||
| 0,123 € - 0,123 € | Požiadajte o dodací termin tu |
0.102 in
2.6 mm
|
0.157 in
4.0 mm
|
1.181 in
30.0 mm
|
||
| 0,0963 € - 0,0963 € | Požiadajte o dodací termin tu |
0.102 in
2.6 mm
|
0.197 in
5.0 mm
|
0.591 in
15.0 mm
|
||
| 0,0711 € - 0,0711 € | 33000 Na sklade |
0.087 in
2.2 mm
|
0.157 in
4.0 mm
|
0.079 in
2.0 mm
|
||
| 0,0978 € - 0,0978 € | Požiadajte o dodací termin tu |
0.087 in
2.2 mm
|
0.157 in
4.0 mm
|
0.394 in
10.0 mm
|
||
| 0,1021 € - 0,1021 € | Požiadajte o dodací termin tu |
0.087 in
2.2 mm
|
0.157 in
4.0 mm
|
0.591 in
15.0 mm
|
||
| 0,0754 € - 0,0754 € | 36000 Na sklade |
0.122 in
3.1 mm
|
0.197 in
5.0 mm
|
0.197 in
5.0 mm
|
||
| 0,0748 € - 0,0748 € | Požiadajte o dodací termin tu |
0.087 in
2.2 mm
|
0.157 in
4.0 mm
|
0.157 in
4.0 mm
|
||
| 0,0922 € - 0,0922 € | 4000 Na sklade |
0.122 in
3.1 mm
|
0.197 in
5.0 mm
|
0.394 in
10.0 mm
|
||
| 0,0991 € - 0,0991 € | 25000 Na sklade |
0.087 in
2.2 mm
|
0.157 in
4.0 mm
|
0.787 in
20.0 mm
|
||
| 0,123 € - 0,123 € | Požiadajte o dodací termin tu |
0.087 in
2.2 mm
|
0.157 in
4.0 mm
|
1.181 in
30.0 mm
|
||
| 0,1304 € - 0,1304 € | 850 Na sklade |
0.102 in
2.6 mm
|
0.197 in
5.0 mm
|
1.181 in
30.0 mm
|
||
| 0,105 € - 0,105 € | 29678 Na sklade |
0.102 in
2.6 mm
|
0.197 in
5.0 mm
|
0.787 in
20.0 mm
|
||
| 0,0874 € - 0,0874 € | 11000 Na sklade |
0.102 in
2.6 mm
|
0.157 in
4.0 mm
|
0.295 in
7.5 mm
|
||
Ľutujeme, Vaša relácia bola ukončená z dôvodu nečinnosti. Ak chcete pokračovať, prihláste sa alebo znova načítajte stránku
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Ľutujeme, Vaša relácia bola ukončená z dôvodu nečinnosti. Ak chcete pokračovať, prihláste sa alebo znova načítajte stránku