Menu Hľadať
Požiadať o cenovú ponuku

V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.

Rotačné tlmiče a ozubené kolesá

 (2 sady výrobkov)

Rotačné tlmiče sú určené na to, aby uľahčovali plynulý a riadený lineárny alebo rotačný pohyb. Zvyčajne sa vyskytuje vo dverách v príručnej skrinke, v zásobníkoch na papier, v prístrojovom vybavení, v nakladacích mechanizmoch, v tienidlách okien, v posuvných dverách skríň a v krytoch tlačiarní. Rotačné tlmiče dokážu chrániť citlivú elektroniku, zabrániť poškodeniu veka a uzáveru a predĺžiť životnosť vašich výrobkov.

Ozubené kolesá

These Spur Gears are cylinders with teeth parallel to the cylinder's axis. It is used to control the acceleration of a movement in a travelling body such as infusion pumps and precision control for robotics. It is also a lightweight, corrosion-resistant option for smooth operation and reduced noise.

It can withstand temperatures of up to 95C. Widely used in industries such as automotive, manufacturing, industrial or consumer electronics where factors such as power transmission, speed reduction and torque multiplication are required.

  • Material: POM
  • Colour: Black, Natural
  • Material Flammability Standard: UL94 HB


Skupina SR: SR2021

Rotačné tlmiče

Rotary Dampers, which are also known as Rotational Dampers, are mechanical components that function like small gears. They help to slow down or inhibit the motions of moving parts in machinery.

A Rotary Damper can also be used to allow a controlled opening and closing of flaps, caps, lids and other covers in machine equipment. Essentially, Rotary Damper control speed and acceleration of a movement in a travelling body.

Simple to install, a Rotational Damper can be fitted as part of an assembly and are offered in a range of torques and gear profiles. Our range comes in choice of materials, including; Polyoxymethylene (POM), Nylon and Polycarbonate (PC) - with a variety of colour options.

  • Material: POM;Nylon;PC;Silicone, POM;Nylon, POM, PA, PC;Acetal, PC, POM;PA
  • Colour: Black, White, Natural, Black;Grey, Blue
  • Material Flammability Standard: , UL94 HB


Skupina SR: SR6271