Menü Suche
Angebot anfordern

Bei größeren Mengen und kundenspezifischen Produkten legen Sie diese bitte in Ihren Einkaufswagen und klicken Sie dann auf Angebotsanfrage oder senden Sie einenachrichtwir antworten Ihnen innerhalb von 2 Werktagen.

Schwenkhebel Textil-Schläuche

 (4 Produktgruppen)


Schlauchschutz

Hose Protection Sleeves are strong covers that protect hoses against heat, abrasion and noise reduction. Resistant to heat, ozone and abrasions. Can withstand temperatures ranging from 110ºC up to 185ºC.

  • Excellent abrasion resistance.
  • Easy to install.
  • Ideal for connectors, fittings, splices, cables and hoses.
Material: 1050 Ballistisches Nylon, PA, PES; PO Farbe: Schwarz Seriennummer: SR1080, , SR1108

Mini Swing Handle Locks

Swing Handles are a type of pivot handle most commonly used for latching and unlatching doors and other access hardware objects.

Our range of Mini Swing Handle Locks are ideal for small cabinets and enclosures, providing a single locking point. They are a great space-saving options due to their smaller handle size. The handles are available in a choice of stylish finishes, and come in a choice of oval or rectangular handle shape.

A Mini Swing Handle Lock can be used across the industrial and construction industries, where the opening and closing of cabinet doors requires easy access.

  • Handle and Body Material: Die Cast Zinc Alloy, Zamak & Nylon
  • Handle Finish options: Black Powder Coated, Chrome Plated & Black Polyamide

Schlauchschutz ‒ Sicherheitsfreigabe für den Bergbau

Hose Protection Sleeves that are Mining Safety approved. Durable coatings are approved to protect hoses against heat, abrasion and bursts. Can withstand temperatures ranging from -40C up to +130C. The US Mine Safety and Health Administration (MSHA) has approved this product. Effective in minimising a concentrated stream of pinhole leaks, while maintaining high burst resistance.

  • US Mine Safety and Health Administration (MSHA) approved product.
  • Highly abrasion and burst resistant.
  • Temperature resistance: -40C to +130C.
  • Can be branded with your company logo and part number details.
  • Standard roll length: 50 metres.
Material: Polyester, Nylon Farbe: Schwarz Seriennummer: , SR1082

Swing Handle Locks

Swing Handles are a type of pivot handle most commonly used for latching and unlatching doors and other access hardware objects.

Our range of Swing Handle Locks are ideal for standard size cabinets and enclosures, and can implement multiple locking points.

A Swing Handle Lock can be used across the industrial and construction industries, where the opening and closing of cabinet doors requires easy access.

  • Key Locking and Padlocking options
  • Material: Zinc Alloy and Polyamide (PA)
  • Handle Finish options: Matt, E-Coat, Sand Blasting Chrome Plated, Bright Chrome and Powder Coating
  • Colours: Chrome, Black and Natural


Series Code :SR5537

Seriennummer: SR5537