Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Adhesive Base Supports come with a double sided adhesive tape with a release tab for quick installation. It locks onto the board but is releasable with a pinch. The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Hole Diameter A | Base Width | Panel Thickness A Range | Base Length | Spacer Length | View | |
|---|---|---|---|---|---|---|---|---|
| $0.5144 - $0.5844 | 5000 In stock |
0.100 in
2.5 mm
|
0.500 in
12.7 mm
|
|
|
0.500 in
12.7 mm
|
||
| $0.722 - $0.8205 | 15000 In stock |
|
0.700 in
17.8 mm
|
|
|
0.375 in
9.5 mm
|
||
| $0.5033 - $0.5721 | 1000 In stock |
0.100 in
2.5 mm
|
0.500 in
12.7 mm
|
|
|
0.375 in
9.5 mm
|
||
| $0.8211 - $0.9335 | 1000 In stock |
|
0.700 in
17.8 mm
|
|
|
1.125 in
28.6 mm
|
||
| $0.7547 - $0.8574 | 1000 In stock |
|
0.700 in
17.8 mm
|
|
|
0.625 in
15.9 mm
|
||
| $0.5256 - $0.5975 | 6000 In stock |
0.100 in
2.5 mm
|
0.500 in
12.7 mm
|
|
|
0.625 in
15.9 mm
|
||
| $0.771 - $0.876 | 1000 In stock |
|
0.700 in
17.8 mm
|
|
|
0.750 in
19.1 mm
|
||
| $0.713 - $0.81 | 1000 In stock |
|
0.700 in
17.8 mm
|
|
|
0.250 in
6.4 mm
|
||
| $0.5088 - $0.578 | Request the lead time here |
0.100 in
2.5 mm
|
0.500 in
12.7 mm
|
|
|
0.438 in
11.1 mm
|
||
| $0.4991 - $0.5667 | 8000 In stock |
0.100 in
2.5 mm
|
0.500 in
12.7 mm
|
|
|
0.313 in
8 mm
|
||
| SCBSB-16-01A-RT | $0.804 - $0.9137 | 4000 In stock |
|
0.700 in
17.8 mm
|
|
|
1.000 in
25.4 mm
|
|
| $0.5199 - $0.5909 | 1000 In stock |
0.100 in
2.5 mm
|
0.500 in
12.7 mm
|
|
|
0.563 in
14.3 mm
|
||
| $0.7386 - $0.8396 | 3000 In stock |
|
0.700 in
17.8 mm
|
|
|
0.500 in
12.7 mm
|
||
| $0.4958 - $0.5631 | Request the lead time here |
0.100 in
2.5 mm
|
0.500 in
12.7 mm
|
|
|
0.250 in
6.4 mm
|
||
| $0.7877 - $0.8946 | 1000 In stock |
|
0.700 in
17.8 mm
|
|
|
0.875 in
22.2 mm