Menu Search
Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Bumper Feet

 (13 product groups)


Push Fit Bumpers & Rubber Feet - Bumper

Push Fit Bumpers can be used as glides, bumpers, closures, slides, and stops in various applications. The press fit stem holds the bumper securely in place to protect surfaces from contact.

Push Fit Bumpers & Rubber Feet - Bumper Feet

Push Fit Bumper Feet can be used as glides, bumpers, closures, slides, and stops in various applications. The press fit design holds the bumper securely in place to protect surfaces from contact.

Push Fit Rivet Feet

Push Fit Rivet Feet can be used as glides, bumpers, closures, slides, and stops in various applications. The incorporated push rivets quickly and easily install into pre-drilled holes. These feet are removable.

Saddle Feet - Straight Flat

Saddle Feet can be used as glides, bumpers, closures, slides, and stops in various applications. The press fit stem holds the bumper securely in place to protect surfaces from contact.

Screw-On Bumper & Rubber Feet - Coved Screw-On Bumper Feet

Screw-on bumpers are used to guard, stop, alight, position or protect parts and finished products. Essentra offers screw on bumpers that can be fastened with a bolt, rivet, or screw and also rubber feet with a threaded stem for easy installation

Screw-On Bumper & Rubber Feet - Heavy Duty Screw-On Bumper Feet

Screw-on bumpers are used to guard, stop, alight, position or protect parts and finished products. Essentra offers screw on bumpers that can be fastened with a bolt, rivet, or screw and also rubber feet with a threaded stem for easy installation

Screw-On Bumper & Rubber Feet - Screw-On Bumper Feet

Screw-On Recessed Bumper Feet are ideally suited for use as feet on small appliances and other retail products. These feet are attached with a screw, bolt, or rivet to protect surfaces.

Screw-On Bumper & Rubber Feet - Screw-On Feet

Screw-On Feet prevent surface damage with anti-skid and scratch resistant properties. These feet can be fastened with a screw bolt or rivet to secure the foot in place and protect surfaces.

Screw-On Bumper Feet- Threaded

Threaded Stud Screw-On Bumpers can be used as a leveling device or bumper for small equipment. The non-corrosive stud and foot material is durable and resists harsh environments.

Self Adhesive Bumpers & Rubber Feet - Cylindrical

Cylindrical Self Adhesive Bumper Feet are commonly used as rubber feet, cabinet stoppers, door stops, and surface protectors. These peel and stick bumpers will not tarnish, scratch, or discolor any surface.

Self Adhesive Bumpers & Rubber Feet - Hemisphere

Hemisphere Self Adhesive Bumper Feet are supplied with an adhesive backing that is easy to apply. These bumpers will not tarnish, scratch, or discolor when used as rubber feet or surface protectors.

Self Adhesive Bumpers & Rubber Feet - Round

Round Self Adhesive Bumper Feet are commonly used as rubber feet, cabinet stoppers, door stops, and surface protectors. These peel and stick bumpers will not tarnish, scratch, or discolor any surface.

Self Adhesive Bumpers & Rubber Feet - Square

Square Self Adhesive Bumper Feet are supplied with an adhesive backing that is easy to apply. These bumpers will not tarnish, scratch, or discolor when used as rubber feet or surface protectors.