Menu Search

Adhesive Base Support - Snap Locking, Low-Profile, Cupped

In stock

Adhesive Base Supports come with a double sided adhesive tape with a release tab for quick installation. It locks onto the board but is releasable with a pinch. The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
7 results
Product SKUs information
Item Code Price range Availability Hole Diameter A Base Width Panel Thickness A Range Base Length Spacer Length View
$0.4958 - $0.5631 Request the lead time here
0.100 in
0.500 in
0.250 in
$0.5144 - $0.5844 5000 In stock
0.100 in
0.500 in
0.500 in
$0.5199 - $0.5909 1000 In stock
0.100 in
0.500 in
0.563 in
$0.5033 - $0.5721 1000 In stock
0.100 in
0.500 in
0.375 in
$0.5088 - $0.578 Request the lead time here
0.100 in
0.500 in
0.438 in
$0.5256 - $0.5975 6000 In stock
0.100 in
0.500 in
0.625 in
$0.4991 - $0.5667 8000 In stock
0.100 in
0.500 in
0.313 in
Adhesive Base Support - Base Length 12.7 mm | 0.500 in ; Base Width 12.7 mm | 0.500 in ; Spacer Length 6.4 mm | 0.250 in

CCBSBT-4-01A-RT

Price Range
$0.5631 - $0.4958

Stock Levels
Request the lead time here
Attributes
  • Base Width
    0.500 in
  • Hole Diameter A
    0.100 in
  • Locking Head Height A
    0.080 in
  • Maximum Panel Thickness A
    0.062 in
  • Minimum Operating Temperature
    32 °F
Adhesive Base Support - Base Length 12.7 mm | 0.500 in ; Base Width 12.7 mm | 0.500 in ; Spacer Length 12.7 mm | 0.500 in

CCBSBT-8-01A-RT

Price Range
$0.5844 - $0.5144

Stock Levels
5000 In stock
Attributes
  • Base Width
    0.500 in
  • Hole Diameter A
    0.100 in
  • Locking Head Height A
    0.080 in
  • Maximum Panel Thickness A
    0.062 in
  • Minimum Operating Temperature
    32 °F
Adhesive Base Support - Base Length 12.7 mm | 0.500 in ; Base Width 12.7 mm | 0.500 in ; Spacer Length 14.3 mm | 0.563 in

CCBSBT-9-01A-RT

Price Range
$0.5909 - $0.5199

Stock Levels
1000 In stock
Attributes
  • Base Width
    0.500 in
  • Hole Diameter A
    0.100 in
  • Locking Head Height A
    0.080 in
  • Maximum Panel Thickness A
    0.062 in
  • Minimum Operating Temperature
    32 °F
Adhesive Base Support - Base Length 12.7 mm | 0.500 in ; Base Width 12.7 mm | 0.500 in ; Spacer Length 9.5 mm | 0.375 in

CCBSBT-6-01A-RT

Price Range
$0.5721 - $0.5033

Stock Levels
1000 In stock
Attributes
  • Base Width
    0.500 in
  • Hole Diameter A
    0.100 in
  • Locking Head Height A
    0.080 in
  • Maximum Panel Thickness A
    0.062 in
  • Minimum Operating Temperature
    32 °F
Adhesive Base Support - Base Length 12.7 mm | 0.500 in ; Base Width 12.7 mm | 0.500 in ; Spacer Length 11.1 mm | 0.438 in

CCBSBT-7-01A-RT

Price Range
$0.578 - $0.5088

Stock Levels
Request the lead time here
Attributes
  • Base Width
    0.500 in
  • Hole Diameter A
    0.100 in
  • Locking Head Height A
    0.080 in
  • Maximum Panel Thickness A
    0.062 in
  • Minimum Operating Temperature
    32 °F
Adhesive Base Support - Base Length 12.7 mm | 0.500 in ; Base Width 12.7 mm | 0.500 in ; Spacer Length 15.9 mm | 0.625 in

CCBSBT-10-01A

Price Range
$0.5975 - $0.5256

Stock Levels
6000 In stock
Attributes
  • Base Width
    0.500 in
  • Hole Diameter A
    0.100 in
  • Locking Head Height A
    0.080 in
  • Maximum Panel Thickness A
    0.062 in
  • Minimum Operating Temperature
    32 °F
Adhesive Base Support - Base Length 12.7 mm | 0.500 in ; Base Width 12.7 mm | 0.500 in ; Spacer Length 8 mm | 0.313 in

CCBSBT-5-01A-RT

Price Range
$0.5667 - $0.4991

Stock Levels
8000 In stock
Attributes
  • Base Width
    0.500 in
  • Hole Diameter A
    0.100 in
  • Locking Head Height A
    0.080 in
  • Maximum Panel Thickness A
    0.062 in
  • Minimum Operating Temperature
    32 °F