Menu Search

[delete] - Removability - Semi-Permanent ; Overall Diameter - 12.7 mm | 0.500 in ; Overall Thickness - 1.6 mm | 1/16 in ; Quantity Per Roll - 1000 pieces

Glue Dot offers instant removable bonding ideal for packaging, bindery, manufacturing, and product assembly.
Item code:

471862

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 3 $59.0468
4 - 8 $51.3923
9 - 20 $47.4075
21 + $44.9663
Standard pack: 1

Order in multiple of 1

Total price:

$59.05

1 x $59.0468

Add sample +

Specifications

Imperial
Metric
SKU attributes
Mount Type Hand Rolls
Removability Semi-Permanent
Quantity Per Roll 1000 Pieces

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us