Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Adhesive Mount U Clamps are used to hold and lock bundles securely. They are ideal for holding cables, wires or other small items to a surface.
Due to their adhesive backing, these clamps allow easy installation without drilling or using other types of hardware.
The adhesive element of the product has a shelf life of approximately 1 Year from the date of shipment; when stored in the original unopened packaging, stored at room temperature and away from sunlight.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Base Width | Compatible Cable Diameter | Base Length | Overall Height | View | |
|---|---|---|---|---|---|---|---|
| $0.4863 - $0.5525 | 21000 In stock |
0.625 in
15.9 mm
|
|
1.594 in
40.5 mm
|
0.547 in
13.9 mm
|
||
| $0.2871 - $0.3258 | 16000 In stock |
|
|
|
0.173 in
4.4 mm
|
||
| $0.5543 - $0.6156 | Request the lead time here |
0.750 in
19.1 mm
|
|
1.600 in
40.6 mm
|
0.580 in
14.7 mm
|
||
| $0.3542 - $0.3933 | Request the lead time here |
0.375 in
9.5 mm
|
|
1.281 in
32.5 mm
|
0.248 in
6.3 mm
|
||
| $0.3269 - $0.3633 | Request the lead time here |
0.375 in
9.5 mm
|
|
0.760 in
19.3 mm
|
0.216 in
5.5 mm
|
||
| $0.4779 - $0.531 | Request the lead time here |
0.625 in
15.9 mm
|
|
1.505 in
38.2 mm
|
0.455 in
11.6 mm
|
||
| $0.4119 - $0.4575 | Request the lead time here |
0.5 in
12.7 mm
|
|
1.382 in
35.1 mm
|
0.327 in
8.3 mm
|
||
| $0.4344 - $0.4829 | 2000 In stock |
0.625 in
15.9 mm
|
|
1.505 in
38.2 mm
|
0.455 in
11.6 mm
|
||
| $0.5037 - $0.5597 | 14500 In stock |
0.750 in
19.1 mm
|
|
1.600 in
40.6 mm
|
0.580 in
14.7 mm
|
||
| $0.3744 - $0.416 | Request the lead time here |
0.5 in
12.7 mm
|
0.252 in
6.4 mm
|
1.382 in
35.1 mm
|
0.327 in
8.3 mm
|
||
| $0.2972 - $0.3302 | 45800 In stock |
0.375 in
9.5 mm
|
|
0.760 in
19.3 mm
|
0.216 in
5.5 mm
|
||
| $0.3219 - $0.3576 | 3700 In stock |
0.375 in
9.5 mm
|
|
1.281 in
32.5 mm
|
0.248 in
6.3 mm
|
||
| $0.3615 - $0.4106 | 230000 In stock |
0.625 in
15.9 mm
|
|
1.344 in
34.1 mm
|
0.297 in
7.5 mm
|
||
| $0.4194 - $0.4769 | 2000 In stock |
|
|
|
0.421 in
10.7 mm