Menu Search

All-Fit Bushings - Closed

In stock

Universal Bushings that is designed to protect wires, cables, tubing and other irregular shaped items from sharp, unfinished edges in panels.

The bushing helps to absorb shock and vibration, and also benefits from insulation properties. The web or shutters on the bushing diameter provide a fit for various sizes, while providing a clean finished appearance.

Installation is simple and fast - simply apply fingertip pressure to snap the bushing into position. No tools are needed.

  • Materials: Heat Stabilized Nylon 6/6 or Nylon 6/6
  • Colors: Black and White
  • UL94 V2 Flame Rated

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
20 results
Product SKUs information
Item Code Price range Availability Approximate Cable Holding Diameter Compatible Hole Diameter Panel Thickness View
$0.2825 - $0.7717 Request the lead time here
0.063 in
$0.3016 - $0.824 11200 In stock
0.063 in
$0.4363 - $1.1952 1300 In stock
0.126 in
$0.1505 - $0.4136 1000 In stock
0.126 in
$0.482 - $1.3186 44 In stock
0.126 in
$0.1734 - $0.4754 6000 In stock
0.063 in
$0.2108 - $0.5766 1000 In stock
0.063 in
$0.2949 - $0.4044 3000 In stock
1.252 in
$0.0983 - $0.135 6000 In stock
0.750 in
$0.1085 - $0.1488 11000 In stock
0.812 in
$0.2121 - $0.4829 11000 In stock
1.000 in
$0.4512 - $1.0268 Request the lead time here
1.250 in
$0.0738 - $0.1013 7000 In stock
0.406 in
0.626 in
0.126 in
$0.2207 - $0.5024 1500 In stock
1.093 in
$0.1085 - $0.1488 22000 In stock
0.875 in
$0.0657 - $0.09 39000 In stock
0.39 in
0.752 in
0.126 in
$0.0492 - $0.0675 13000 In stock
0.406 in
0.626 in
0.126 in
$0.0723 - $0.0992 185000 In stock
0.453 in
0.874 in
0.126 in
$0.1386 - $0.1901 145000 In stock
0.453 in
1 in
0.126 in
$0.1442 - $0.1979 12500 In stock
0.126 in
Universal Bush - Universal, ; 19.1 mm | 0.750 in ; Black

PGSD-3

Price Range
$0.7717 - $0.2825

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.843 in
  • Panel Thickness
    0.063 in
  • Overall Height
    0.252 in
  • Full Material
    Polyamide 66
  • Colour
    Black
Universal Bush - Universal, ; 22.2 mm | 0.875 in ; Black

PGSD-4

Price Range
$0.824 - $0.3016

Stock Levels
11200 In stock
Attributes
  • Head Diameter
    0.937 in
  • Panel Thickness
    0.063 in
  • Overall Height
    0.252 in
  • Full Material
    Polyamide 66
  • Colour
    Black
Universal Bush - Universal, ; 34.9 mm | 1.375 in ; Black

PGSD-10

Price Range
$1.1952 - $0.4363

Stock Levels
1300 In stock
Attributes
  • Head Diameter
    1.488 in
  • Panel Thickness
    0.126 in
  • Overall Height
    0.453 in
  • Full Material
    Polyamide 66
  • Colour
    Black
Universal Bush - Universal, ; 12.7 mm | 0.500 in ; Black

PGSD-5

Price Range
$0.4136 - $0.1505

Stock Levels
1000 In stock
Attributes
  • Head Diameter
    0.598 in
  • Panel Thickness
    0.126 in
  • Overall Height
    0.386 in
  • Full Material
    Polyamide 66
  • Colour
    Black
Universal Bush - Universal, ; 38.1 mm | 1.500 in ; Black

PGSD-11

Price Range
$1.3186 - $0.482

Stock Levels
44 In stock
Attributes
  • Head Diameter
    1.61 in
  • Panel Thickness
    0.126 in
  • Overall Height
    0.449 in
  • Full Material
    Polyamide 66
  • Colour
    Black
Universal Bush - Universal, ; ; Black

PGSD-1

Price Range
$0.4754 - $0.1734

Stock Levels
6000 In stock
Attributes
  • Head Diameter
    0.598 in
  • Panel Thickness
    0.063 in
  • Overall Height
    0.252 in
  • Full Material
    Polyamide 66
  • Colour
    Black
Universal Bush - Universal, ; 15.9 mm | 0.625 in ; Black

PGSD-2

Price Range
$0.5766 - $0.2108

Stock Levels
1000 In stock
Attributes
  • Head Diameter
    0.728 in
  • Panel Thickness
    0.063 in
  • Overall Height
    0.252 in
  • Full Material
    Polyamide 66
  • Colour
    Black
All-Fit Bushings - Closed - Universal, ; 31.8 mm | 1.250 in ; 0.8 - 3.2 mm | 0.031 - 0.125 in

22AF1250

Price Range
$0.4044 - $0.2949

Stock Levels
3000 In stock
Attributes
  • Compatible Hole Diameter
    1.252 in
  • Head Diameter
    1.358 in
  • Overall Height
    0.453 in
  • Full Material
    Polyamide 6
  • Colour
    Black
All-Fit Bushings - Closed - Universal, ; 19.1 mm | 0.750 in ; 0.8 - 3.2 mm | 0.031 - 0.125 in

22AF0750W

Price Range
$0.135 - $0.0983

Stock Levels
6000 In stock
Attributes
  • Compatible Hole Diameter
    0.750 in
  • Head Diameter
    0.844 in
  • Overall Height
    0.390 in
  • Full Material
    Polyamide 6
  • Colour
    White
All-Fit Bushings - Closed - Universal, ; 20.6 mm | 0.812 in ; 0.8 - 3.2 mm | 0.031 - 0.125 in

22AF0812W

Price Range
$0.1488 - $0.1085

Stock Levels
11000 In stock
Attributes
  • Compatible Hole Diameter
    0.812 in
  • Head Diameter
    0.890 in
  • Overall Height
    0.390 in
  • Full Material
    Polyamide 6
  • Colour
    White
All-Fit Bushings - Closed - Universal, ; 25.4 mm | 1.000 in ; 0.8 - 3.2 mm | 0.031 - 0.125 in

22AF1000W

Price Range
$0.4829 - $0.2121

Stock Levels
11000 In stock
Attributes
  • Compatible Hole Diameter
    1.000 in
  • Head Diameter
    1.063 in
  • Overall Height
    0.453 in
  • Full Material
    Polyamide 6
  • Colour
    White
All-Fit Bushings - Closed - Universal, ; 31.8 mm | 1.250 in ; 0.8 - 3.2 mm | 0.031 - 0.125 in

22AF1250W

Price Range
$1.0268 - $0.4512

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    1.250 in
  • Head Diameter
    1.360 in
  • Overall Height
    0.453 in
  • Full Material
    Polyamide 6
  • Colour
    White
Universal Bush - Universal, 10.3 mm | 0.406 in ; 15.9 mm | 0.626 in ; 3.2 mm | 0.125 in

22AF0625W

Price Range
$0.1013 - $0.0738

Stock Levels
7000 In stock
Attributes
  • Approximate Cable Holding Diameter
    0.406 in
  • Compatible Hole Diameter
    0.626 in
  • Head Diameter
    0.729 in
  • Panel Thickness
    0.126 in
  • Overall Height
    0.406 in
All-Fit Bushings - Closed - Universal, ; 27.8 mm | 1.093 in ; 0.8 - 3.2 mm | 0.031 - 0.125 in

22AF1093W

Price Range
$0.5024 - $0.2207

Stock Levels
1500 In stock
Attributes
  • Compatible Hole Diameter
    1.093 in
  • Head Diameter
    1.156 in
  • Overall Height
    0.453 in
  • Full Material
    Polyamide 6
  • Colour
    White
All-Fit Bushings - Closed - Universal, ; 22.2 mm | 0.875 in ; 0.8 - 3.2 mm | 0.031 - 0.125 in

22AF0875W

Price Range
$0.1488 - $0.1085

Stock Levels
22000 In stock
Attributes
  • Compatible Hole Diameter
    0.875 in
  • Head Diameter
    0.937 in
  • Overall Height
    0.453 in
  • Full Material
    Polyamide 6
  • Colour
    White
Universal Bush - Universal, 9.9 mm | 0.39 in ; 19.1 mm | 0.752 in ; 3.2 mm | 0.125 in

22AF0750

Price Range
$0.09 - $0.0657

Stock Levels
39000 In stock
Attributes
  • Approximate Cable Holding Diameter
    0.39 in
  • Compatible Hole Diameter
    0.752 in
  • Head Diameter
    0.844 in
  • Panel Thickness
    0.126 in
  • Overall Height
    0.390 in
Universal Bush - Universal, 10.3 mm | 0.406 in ; 15.9 mm | 0.626 in ; 3.2 mm | 0.125 in

22AF0625

Price Range
$0.0675 - $0.0492

Stock Levels
13000 In stock
Attributes
  • Approximate Cable Holding Diameter
    0.406 in
  • Compatible Hole Diameter
    0.626 in
  • Head Diameter
    0.729 in
  • Panel Thickness
    0.126 in
  • Overall Height
    0.406 in
Universal Bush - Universal, 11.5 mm | 0.453 in ; 22.2 mm | 0.874 in ; 3.2 mm | 0.125 in

22AF0875

Price Range
$0.0992 - $0.0723

Stock Levels
185000 In stock
Attributes
  • Approximate Cable Holding Diameter
    0.453 in
  • Compatible Hole Diameter
    0.874 in
  • Head Diameter
    0.937 in
  • Panel Thickness
    0.126 in
  • Overall Height
    0.453 in
Universal Bush - Universal, 11.5 mm | 0.453 in ; 25.4 mm | 1 in ; 3.2 mm | 0.125 in

22AF1000

Price Range
$0.1901 - $0.1386

Stock Levels
145000 In stock
Attributes
  • Approximate Cable Holding Diameter
    0.453 in
  • Compatible Hole Diameter
    1 in
  • Head Diameter
    1.063 in
  • Panel Thickness
    0.126 in
  • Overall Height
    0.453 in
Universal Bush - Universal, ; ; Black

22AF1093

Price Range
$0.1979 - $0.1442

Stock Levels
12500 In stock
Attributes
  • Head Diameter
    1.156 in
  • Panel Thickness
    0.126 in
  • Overall Height
    0.453 in
  • Full Material
    Nylon 6
  • Colour
    Black