Menu Search

Beaded Cable Ties - Standard, Removable

In stock

These Beaded Cable Ties are designed to provide secure and reliable cable management. With their unique beaded design and material, these cable ties offer exceptional flexibility, ease of use, and reusability. They also keep wires from slipping or sliding due to pulling forces.

They are easy to install and remove as needed for troubleshooting and repair. Used in various applications such as electrical wiring, data cabling, HVAC systems, automotive, and manufacturing.

  • Material: PP, PA, Nylon,
  • Colour: Yellow, Red, Blue, Natural, Black
  • Material Flammability Standard: UL94 HB, UL94 V-2

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
42 results
Product SKUs information
Item Code Price range Availability Head Shape Overall Length Colour View
$0.303 - $0.3636 12000 In stock
Teardrop
12.752 in
Natural
$0.0434 - $0.0521 72000 In stock
Oval
2.5 in
Green
  • of 3
Ball Cable Tie - Natural ; Nylon 6/6 ; Overall Length 323.9 mm | 12.750 in ; Head Shape Teardrop

BT-12-01-NT

Price Range
$0.3636 - $0.303

Stock Levels
12000 In stock
Attributes
  • Overall Length
    12.752 in
  • Maximum Cable Bundle Diameter
    3.626 in
  • Colour
    Natural
  • Material
    PP
  • Type
    2
Ball Cable Tie - Green ; Polypropylene ; Overall Length 63.5 mm | 2.500 in ; Head Shape Oval

BT-2-10-BL

Price Range
$0.0521 - $0.0434

Stock Levels
72000 In stock
Attributes
  • Overall Length
    2.5 in
  • Maximum Cable Bundle Diameter
    0.563 in
  • Colour
    Green
  • Material
    PP
  • Type
    1