Menu Search

Blanking Plugs

In stock

Blanking Plugs are used on sheet metal to protect against sharp edges and are ideal for closing panel cavities. It protects against moisture ingress, dust, and vibration-dampening. It provides a clean finish and a quick solution.

They come in an extensive offering to suit the most common hole diameters and panel thicknesses. Used in electronic applications and the automotive industry. Two materials are available: TPR withstands temperatures between -40C and 135C | -40F and 275F. PVC withstands temperatures up to 50C | 122F.

  • Material: Nylon, Silicone, PVC, TPR
  • Colour: Black, Grey
  • Material Flammability Standard: UL94 V-2

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
5 results
Product SKUs information
Item Code Price range Availability Cable Size Colour Material Fitting Height Panel Thickness Range Compatible Hole Diameter Range View
$0.3156 - $0.4748 17000 In stock
Black
Nylon 6/6
$0.5366 - $0.6438 1000 In stock
Black
Nylon 6/6
$0.3096 - $0.4545 37000 In stock
Black
Nylon 6/6
$0.2976 - $0.3572 12000 In stock
Black
Nylon 6/6
$0.3293 - $0.3954 3000 In stock
Grey
Nylon 6/6
USB Cap 12.0 mm 34.8 mm 10.5 mm Nylon 6/6 Black

BPE-SC-3-01

Price Range
$0.4748 - $0.3156

Stock Levels
17000 In stock
Attributes
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3923509000
Blanking Plug - Compatible Hole Diameter 13.5 mm | 0.531 in ; Overall Diameter 15.0 mm | 0.591 in ; Push Fit ; Nylon 6/6 ; Black

BPE-LC-D-01BK

Price Range
$0.6438 - $0.5366

Stock Levels
1000 In stock
Attributes
  • Overall Height
    0.433 in
  • Fitting Style
    Push Fit
  • Hole Type
    Square
  • Colour
    Black
  • Full Material
    Nylon 6/6
Blanking Plug - ; Overall Diameter 16.0 mm | 0.63 in ; Push Fit ; Nylon 6/6 ; Black

BPE-SC-2-01

Price Range
$0.4545 - $0.3096

Stock Levels
37000 In stock
Attributes
  • Overall Height
    0.413 in
  • Fitting Style
    Push Fit
  • Hole Type
    Rectangular
  • Colour
    Black
  • Full Material
    Nylon 6/6
Blanking Plug - ; Overall Diameter 21.5 mm | 0.846 in ; Push Fit ; Nylon 6/6 ; Black

BPE-SC-1-01

Price Range
$0.3572 - $0.2976

Stock Levels
12000 In stock
Attributes
  • Overall Height
    0.413 in
  • Fitting Style
    Push Fit
  • Hole Type
    Rectangular
  • Colour
    Black
  • Full Material
    Nylon 6/6
Blanking Plug - ; Overall Diameter 22.0 mm | 0.866 in ; Push Fit ; Nylon 6/6 ; Grey

BPE-RJ45-01

Price Range
$0.3954 - $0.3293

Stock Levels
3000 In stock
Attributes
  • Overall Height
    0.413 in
  • Fitting Style
    Push Fit
  • Hole Type
    Rectangular
  • Colour
    Grey
  • Full Material
    Nylon 6/6