Menu Search

Blanking Plugs

In stock

Blanking Plugs are used on sheet metal to protect against sharp edges and are ideal for closing panel cavities. It protects against moisture ingress, dust, and vibration-dampening. It provides a clean finish and a quick solution.

They come in an extensive offering to suit the most common hole diameters and panel thicknesses. Used in electronic applications and the automotive industry. Two materials are available: TPR withstands temperatures between -40C and 135C | -40F and 275F. PVC withstands temperatures up to 50C | 122F.

  • Material: Nylon, Silicone, PVC, TPR
  • Colour: Black, Grey
  • Material Flammability Standard: UL94 V-2

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
23 results
Product SKUs information
Item Code Price range Availability Cable Size Colour Material Fitting Height Panel Thickness Range Compatible Hole Diameter Range View
$0.2258 - $0.6254 5000 In stock
Black
PVC
$0.2999 - $0.833 4800 In stock
Black
PVC
$0.4539 - $1.2573 4268 In stock
Black
PVC
$0.6107 - $1.6943 5945 In stock
Black
PVC
$0.8928 - $2.486 7484 In stock
Black
PVC
$0.1977 - $0.5504 5519 In stock
Black
PVC
$0.2034 - $0.5649 48811 In stock
Black
PVC
$0.2759 - $0.7628 5900 In stock
Black
PVC
10705B $0.4563 - $1.2696 3454 In stock
Black
PVC
$0.3585 - $0.9945 6870 In stock
Black
PVC
$0.2369 - $0.6542 2549 In stock
Black
PVC
$0.1952 - $0.5409 3000 In stock
Black
PVC
$0.2034 - $0.5649 24803 In stock
Black
PVC
$0.2087 - $0.5795 4780 In stock
Black
PVC
$0.5432 - $1.5135 3776 In stock
Black
PVC
$0.2652 - $0.7337 10000 In stock
Black
PVC
$0.8432 - $2.3366 8018 In stock
Black
PVC
$0.9624 - $2.406 1078 In stock
Black
PVC
$0.1466 - $0.4058 13487 In stock
Black
PVC
$0.8432 - $2.3366 1997 In stock
Black
PVC
  • of 2
Blanking Plug - ; Compatible Hole Diameter 15.5 mm | 0.610 in; Overall Diameter 22.0 mm | 0.866 in; Polyvinyl Chloride; Black

10213B

Price Range
$0.6254 - $0.2258

Stock Levels
5000 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Material Flammability Standard
    UL94 V-0
Blanking Plug - ; Compatible Hole Diameter 19.8 mm | 0.781 in; Overall Diameter 25.0 mm | 0.984 in; Polyvinyl Chloride; Black

10499A

Price Range
$0.833 - $0.2999

Stock Levels
4800 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Material Flammability Standard
    UL94 V-0
Blanking Plug - ; Compatible Hole Diameter 22.2 mm | 0.875 in; Overall Diameter 28.5 mm | 1.122 in; Polyvinyl Chloride; Black

10902B

Price Range
$1.2573 - $0.4539

Stock Levels
4268 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Material Flammability Standard
    UL94 V-0
Blanking Plug - ; Compatible Hole Diameter 25 mm | 0.984 in; Overall Diameter 38.5 mm | 1.516 in; Polyvinyl Chloride; Black

11323B

Price Range
$1.6943 - $0.6107

Stock Levels
5945 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Material Flammability Standard
    UL94 V-0
Blanking Plug - ; Compatible Hole Diameter 38.1 mm | 1.500 in; Overall Diameter 43.7 mm | 1.72 in; Polyvinyl Chloride; Black

10877B

Price Range
$2.486 - $0.8928

Stock Levels
7484 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Material Flammability Standard
    UL94 V-0
Blanking Plug - ; Compatible Hole Diameter 12.7 mm | 0.500 in; Overall Diameter 18.7 mm | 0.736 in; Polyvinyl Chloride; Black

10502B

Price Range
$0.5504 - $0.1977

Stock Levels
5519 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Material Flammability Standard
    UL94 V-0
Blanking Plug - ; Compatible Hole Diameter 11.1 mm | 0.438 in; Overall Diameter 17.7 mm | 0.697 in; Polyvinyl Chloride; Black

10912B

Price Range
$0.5649 - $0.2034

Stock Levels
48811 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Material Flammability Standard
    UL94 V-0
Blanking Plug - ; Compatible Hole Diameter 16.3 mm | 0.642 in; Overall Diameter 20.0 mm | 0.787 in; Polyvinyl Chloride; Black

12914B

Price Range
$0.7628 - $0.2759

Stock Levels
5900 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Material Flammability Standard
    UL94 V-0
Blanking Plug - ; Compatible Hole Diameter 25.4 mm | 1.000 in; Overall Diameter 32.0 mm | 1.26 in; Polyvinyl Chloride; Black

10705B

Price Range
$1.2696 - $0.4563

Stock Levels
3454 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Material Flammability Standard
    UL94 V-0
Blanking Plug - ; Compatible Hole Diameter 19.1 mm | 0.750 in; Overall Diameter 25.0 mm | 0.984 in; Polyvinyl Chloride; Black

10678B

Price Range
$0.9945 - $0.3585

Stock Levels
6870 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Material Flammability Standard
    UL94 V-0
Blanking Plug - ; Compatible Hole Diameter 24.6 mm | 0.968 in; Overall Diameter 30.0 mm | 1.181 in; Polyvinyl Chloride; Black

11027B

Price Range
$0.6542 - $0.2369

Stock Levels
2549 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Material Flammability Standard
    UL94 V-0
Blanking Plug - ; Compatible Hole Diameter 11.9 mm | 0.469 in; Overall Diameter 17.5 mm | 0.689 in; Polyvinyl Chloride; Black

15511B

Price Range
$0.5409 - $0.1952

Stock Levels
3000 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Material Flammability Standard
    UL94 V-0
Blanking Plug - ; Compatible Hole Diameter 9 mm | 0.354 in; Overall Diameter 15.0 mm | 0.591 in; Polyvinyl Chloride; Black

10488B

Price Range
$0.5649 - $0.2034

Stock Levels
24803 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Material Flammability Standard
    UL94 V-0
Blanking Plug - ; Compatible Hole Diameter 11.5 mm | 0.453 in; Overall Diameter 17.0 mm | 0.669 in; Polyvinyl Chloride; Black

10768B

Price Range
$0.5795 - $0.2087

Stock Levels
4780 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Material Flammability Standard
    UL94 V-0
Blanking Plug - ; Compatible Hole Diameter 25.4 mm | 1.000 in; Overall Diameter 32.0 mm | 1.26 in; Polyvinyl Chloride; Black

11148B

Price Range
$1.5135 - $0.5432

Stock Levels
3776 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Material Flammability Standard
    UL94 V-0
Blanking Plug - ; Compatible Hole Diameter 14.9 mm | 0.587 in; Overall Diameter 20.0 mm | 0.787 in; Polyvinyl Chloride; Black

11321B

Price Range
$0.7337 - $0.2652

Stock Levels
10000 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Material Flammability Standard
    UL94 V-0
Blanking Plug - ; Compatible Hole Diameter 31.8 mm | 1.250 in; Overall Diameter 38.2 mm | 1.504 in; Polyvinyl Chloride; Black

11059B

Price Range
$2.3366 - $0.8432

Stock Levels
8018 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Material Flammability Standard
    UL94 V-0
Blanking Plug - ; Compatible Hole Diameter 51.6 mm | 2.031 in; Overall Diameter 57.5 mm | 2.264 in; Polyvinyl Chloride; Black

10320B

Price Range
$2.406 - $0.9624

Stock Levels
1078 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Material Flammability Standard
    UL94 V-0
Blanking Plug - ; Compatible Hole Diameter 4.7 mm | 0.187 in; Overall Diameter 9.3 mm | 0.366 in; Polyvinyl Chloride; Black

10860B

Price Range
$0.4058 - $0.1466

Stock Levels
13487 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Material Flammability Standard
    UL94 V-0
Blanking Plug - ; Compatible Hole Diameter 32 mm | 1.260 in; Overall Diameter 38.2 mm | 1.504 in; Polyvinyl Chloride; Black

11281B

Price Range
$2.3366 - $0.8432

Stock Levels
1997 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Material Flammability Standard
    UL94 V-0