Blanking Plugs are used on sheet metal to protect against sharp edges and are ideal for closing panel cavities. It protects against moisture ingress, dust, and vibration-dampening. It provides a clean finish and a quick solution.
They come in an extensive offering to suit the most common hole diameters and panel thicknesses. Used in electronic applications and the automotive industry. Two materials are available: TPR withstands temperatures between -40C and 135C | -40F and 275F. PVC withstands temperatures up to 50C | 122F.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Cable Size | Colour | Material | Fitting Height | Panel Thickness Range | Compatible Hole Diameter Range | View | |
|---|---|---|---|---|---|---|---|---|---|
| $0.48 - $1.3322 | 4975 In stock |
|
Black
|
TPE
|
|
|
|
||
| 15168B | $0.9929 - $2.7515 | 3866 In stock |
|
Black
|
TPE
|
|
|
|
|
| $0.6431 - $1.7886 | 3000 In stock |
|
Black
|
TPE
|
|
|
|
||
| $0.3107 - $0.8666 | 17243 In stock |
|
Black
|
TPE
|
|
|
|
||
| $0.2391 - $0.6615 | 14126 In stock |
|
Black
|
TPE
|
|
|
|
||
| 15172B | $1.3166 - $3.2913 | 1718 In stock |
|
Black
|
TPE
|
|
|
|
|
| $0.2675 - $0.7364 | 5000 In stock |
|
Black
|
TPE
|
|
|
|
||
| $0.6431 - $1.7886 | 3077 In stock |
|
Black
|
TPE
|
|
|
|
||
| 15159B | $0.3281 - $0.9102 | 5000 In stock |
|
Black
|
TPE
|
|
|
|
|
| $0.9929 - $2.7515 | 18975 In stock |
|
Black
|
TPE
|
|
|
|
||
| $0.591 - $1.6461 | 2000 In stock |
|
Black
|
TPE
|
|
|
|
||
| $0.1542 - $0.4298 | 10246 In stock |
|
Black
|
TPE
|
|
|
|
||
| $0.504 - $1.3952 | 4583 In stock |
|
Black
|
TPE
|
|
|
|
||
| $0.2174 - $0.6036 | 17355 In stock |
|
Black
|
TPE
|
|
|
|
||
| $0.1496 - $0.4152 | 9221 In stock |
|
Black
|
TPE
|
|
|
|
||
| $0.9992 - $2.7759 | 2611 In stock |
|
Black
|
TPE