Menu Search

Blanking Plugs

In stock

Blanking Plugs are used on sheet metal to protect against sharp edges and are ideal for closing panel cavities. It protects against moisture ingress, dust, and vibration-dampening. It provides a clean finish and a quick solution.

They come in an extensive offering to suit the most common hole diameters and panel thicknesses. Used in electronic applications and the automotive industry. Two materials are available: TPR withstands temperatures between -40C and 135C | -40F and 275F. PVC withstands temperatures up to 50C | 122F.

  • Material: Nylon, Silicone, PVC, TPR
  • Colour: Black, Grey
  • Material Flammability Standard: UL94 V-2

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
42 results
Product SKUs information
Item Code Price range Availability Cable Size Colour Material Fitting Height Panel Thickness Range Compatible Hole Diameter Range View
5000 In stock
Black
PVC
5000 In stock
Black
TPE
3077 In stock
Black
TPE
15172B 2918 In stock
Black
TPE
12841 In stock
Black
TPE
2986 In stock
Black
TPE
7484 In stock
Black
PVC
3997 In stock
Black
PVC
17243 In stock
Black
TPE
15168B 3866 In stock
Black
TPE
3776 In stock
Black
PVC
9541 In stock
Black
TPE
24803 In stock
Black
PVC
13487 In stock
Black
PVC
4220 In stock
Black
PVC
10705B Request the lead time here
Black
PVC
4549 In stock
Black
PVC
5900 In stock
Black
PVC
14126 In stock
Black
TPE
5000 In stock
Black
PVC
  • of 3
Blanking Plug - Push Fit; Compatible Hole Diameter 19.8 mm | 0.781 in; Overall Diameter 25.0 mm | 0.984 in; Polyvinyl Chloride; Black

10499A


Stock Levels
5000 In stock
Attributes
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Material Flammability Standard
    UL94 V-2
Blanking Plug - Push Fit; Compatible Hole Diameter 12.7 mm | 0.500 in; Overall Diameter 18.7 mm | 0.736 in; Thermoplastic Rubber; Black

15157B


Stock Levels
5000 In stock
Attributes
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
  • Colour
    Black
  • Full Material
    Thermoplastic Rubber
  • Material Flammability Standard
    UL94 V-2
Blanking Plug - Push Fit; Compatible Hole Diameter 25.4 mm | 1.000 in; Overall Diameter 32.0 mm | 1.26 in; Thermoplastic Rubber; Black

15166B


Stock Levels
3077 In stock
Attributes
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
  • Colour
    Black
  • Full Material
    Thermoplastic Rubber
  • Material Flammability Standard
    UL94 V-2
Blanking Plug - Push Fit; Compatible Hole Diameter 51.6 mm | 2.031 in; Overall Diameter 57.5 mm | 2.264 in; Thermoplastic Rubber; Black

15172B


Stock Levels
2918 In stock
Attributes
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
  • Colour
    Black
  • Full Material
    Thermoplastic Rubber
  • Material Flammability Standard
    UL94 V-2
Blanking Plug - Push Fit; Compatible Hole Diameter 19.1 mm | 0.750 in; Overall Diameter 25.0 mm | 0.984 in; Thermoplastic Rubber; Black

15160B


Stock Levels
12841 In stock
Attributes
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
  • Colour
    Black
  • Full Material
    Thermoplastic Rubber
  • Material Flammability Standard
    UL94 V-2
Blanking Plug - Push Fit; Compatible Hole Diameter 38.1 mm | 1.500 in; Overall Diameter 43.7 mm | 1.72 in; Thermoplastic Rubber; Black

15171B


Stock Levels
2986 In stock
Attributes
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
  • Colour
    Black
  • Full Material
    Thermoplastic Rubber
  • Material Flammability Standard
    UL94 V-2
Blanking Plug - Push Fit; Compatible Hole Diameter 38.1 mm | 1.500 in; Overall Diameter 43.7 mm | 1.72 in; Polyvinyl Chloride; Black

10877B


Stock Levels
7484 In stock
Attributes
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Material Flammability Standard
    UL94 V-2
Blanking Plug - Push Fit; Compatible Hole Diameter 32 mm | 1.260 in; Overall Diameter 38.2 mm | 1.504 in; Polyvinyl Chloride; Black

11281B


Stock Levels
3997 In stock
Attributes
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Material Flammability Standard
    UL94 V-2
Blanking Plug - Push Fit; Compatible Hole Diameter 14.9 mm | 0.587 in; Overall Diameter 20.0 mm | 0.787 in; Thermoplastic Rubber; Black

15158B


Stock Levels
17243 In stock
Attributes
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
  • Colour
    Black
  • Full Material
    Thermoplastic Rubber
  • Material Flammability Standard
    UL94 V-2
Blanking Plug - Push Fit; Compatible Hole Diameter 31.8 mm | 1.250 in; Overall Diameter 38.2 mm | 1.504 in; Thermoplastic Rubber; Black

15168B


Stock Levels
3866 In stock
Attributes
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
  • Colour
    Black
  • Full Material
    Thermoplastic Rubber
  • Material Flammability Standard
    UL94 V-2
Blanking Plug - Push Fit; Compatible Hole Diameter 25.4 mm | 1.000 in; Overall Diameter 32.0 mm | 1.26 in; Polyvinyl Chloride; Black

11148B


Stock Levels
3776 In stock
Attributes
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Material Flammability Standard
    UL94 V-2
Blanking Plug - Push Fit; Compatible Hole Diameter 6.4 mm | 0.250 in; Overall Diameter 9.5 mm | 0.374 in; Thermoplastic Rubber; Black

15151B


Stock Levels
9541 In stock
Attributes
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
  • Colour
    Black
  • Full Material
    Thermoplastic Rubber
  • Material Flammability Standard
    UL94 V-2
Blanking Plug - Push Fit; Compatible Hole Diameter 9 mm | 0.354 in; Overall Diameter 15.0 mm | 0.591 in; Polyvinyl Chloride; Black

10488B


Stock Levels
24803 In stock
Attributes
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Material Flammability Standard
    UL94 V-2
Blanking Plug - Push Fit; Compatible Hole Diameter 4.7 mm | 0.187 in; Overall Diameter 9.3 mm | 0.366 in; Polyvinyl Chloride; Black

10860B


Stock Levels
13487 In stock
Attributes
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Material Flammability Standard
    UL94 V-2
Blanking Plug - Compatible Hole Diameter 31.8 mm | 1.250 in ; Overall Diameter 38.2 mm | 1.504 in ; Push Fit ; PVC ; Black

11239B


Stock Levels
4220 In stock
Attributes
  • Overall Diameter
    1.504 in
  • Overall Height
    0.276 in
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
  • Colour
    Black
Blanking Plug - Push Fit; Compatible Hole Diameter 25.4 mm | 1.000 in; Overall Diameter 32.0 mm | 1.26 in; Polyvinyl Chloride; Black

10705B


Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Material Flammability Standard
    UL94 V-2
Blanking Plug - Push Fit; Compatible Hole Diameter 24.6 mm | 0.968 in; Overall Diameter 30.0 mm | 1.181 in; Polyvinyl Chloride; Black

11027B


Stock Levels
4549 In stock
Attributes
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Material Flammability Standard
    UL94 V-2
Blanking Plug - Push Fit; Compatible Hole Diameter 16.3 mm | 0.642 in; Overall Diameter 20.0 mm | 0.787 in; Polyvinyl Chloride; Black

12914B


Stock Levels
5900 In stock
Attributes
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Material Flammability Standard
    UL94 V-2
Blanking Plug - Push Fit; Compatible Hole Diameter 19.8 mm | 0.781 in; Overall Diameter 25.0 mm | 0.984 in; Thermoplastic Rubber; Black

15161B


Stock Levels
14126 In stock
Attributes
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
  • Colour
    Black
  • Full Material
    Thermoplastic Rubber
  • Material Flammability Standard
    UL94 V-2
Blanking Plug - Push Fit; Compatible Hole Diameter 15.5 mm | 0.610 in; Overall Diameter 22.0 mm | 0.866 in; Polyvinyl Chloride; Black

10213B


Stock Levels
5000 In stock
Attributes
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Material Flammability Standard
    UL94 V-2