Menu Search

Burst Guard Double Sleeve - MSHA Approved

In production

Burst Guard Double Sleeve features a durable double-layer construction made from nylon multifilament, specifically designed to resist high abrasion and harsh weather conditions.

Ideal for line-of-sight hose applications, it helps control hose bursts to protect workers, equipment, and the environment.

Resistant to diesel, transmission fluid, engine oil, and coolant, this sleeve is MSHA approved for added safety and compliance.

  • Material: Nylon (Polyamide)
  • Colour: Black (Outer Layer), Yellow (Inner Layer)

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
21 results
Product SKUs information
Item Code Price range Availability Roll Length Flat Width Compatible Hose Diameter View
$2,926.80 - $3,081.70 Request the lead time here
164 ft
5.000 in
3.031 in
  • of 2
Hose Protection Sleeve 3.031 in 5.000 in Nylon

BG303

Price Range
$3,081.70 - $2,926.80

Stock Levels
Request the lead time here
Attributes
  • Compatible Hose Diameter
    3.031 in
  • Flat Width
    5.000 in
  • Roll Length
    164 ft
  • Colour
    Black (Outer Layer);Yellow (Inner Layer)
  • Full Material
    Polyamide 66