Menu Search

Cable Clamps - Adhesive Mount, C Style

In stock

C-Style Adhesive Mount Cable Clamps have an acrylic-based adhesive that makes mounting and removing quick and simple. It securely organises and holds cables, tubes, or wires in place. The Clamps C style allows for very simple application and removal of the bundle. Ideal for use on a variety of surfaces, including walls, ceilings, and floors.

It is resistant to high vibration and can maintain a secure grip even when used continuously. Used in the electronics, and automotive industries.

  • Colour: Grey
  • Material Flammability Standard: UL94 V-0

The adhesive element of the product has a shelf life of approximately 1 year from the date of shipment; when stored in the original unopened packaging, at room temperature and away from sunlight.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
7 results
Product SKUs information
Item Code Price range Availability Base Width Compatible Cable Diameter Base Length View
$0.516 - $0.5814 179495 In stock
$0.6339 - $1.1712 5500 In stock
$0.9797 - $1.9652 29300 In stock
$0.5943 - $1.1435 28000 In stock
$0.657 - $0.7115 10500 In stock
$0.6695 - $1.2372 5500 In stock
$0.731 - $1.4666 18900 In stock
Cable Clamps - Adhesive Mount, C Style - Maximum Compatible Cable Diameter - 3.2 mm | 0.125 in

KKC-2-RT

Price Range
$0.5814 - $0.516

Stock Levels
179495 In stock
Attributes
  • Maximum Operating Temperature
    122 °F
  • Minimum Operating Temperature
    32 °F
  • Operating Temperature Range
    32 - 122 °F
  • Overall Height
    0.311 in
  • Colour
    Grey
Cable Clamps - Adhesive Mount, C Style - Maximum Compatible Cable Diameter - 6.4 mm | 0.250 in

KKC-4-RT

Price Range
$1.1712 - $0.6339

Stock Levels
5500 In stock
Attributes
  • Maximum Operating Temperature
    122 °F
  • Minimum Operating Temperature
    32 °F
  • Operating Temperature Range
    32 - 122 °F
  • Overall Height
    0.421 in
  • Colour
    Grey
Cable Clamps - Adhesive Mount, C Style - Maximum Compatible Cable Diameter - 19.1 mm | 0.750 in

KKC-12-RT

Price Range
$1.9652 - $0.9797

Stock Levels
29300 In stock
Attributes
  • Maximum Operating Temperature
    122 °F
  • Minimum Operating Temperature
    32 °F
  • Operating Temperature Range
    32 - 122 °F
  • Overall Height
    0.941 in
  • Colour
    Grey
Cable Clamps - Adhesive Mount, C Style - Maximum Compatible Cable Diameter - 4.8 mm | 0.188 in

KKC-3-RT

Price Range
$1.1435 - $0.5943

Stock Levels
28000 In stock
Attributes
  • Maximum Operating Temperature
    122 °F
  • Minimum Operating Temperature
    32 °F
  • Operating Temperature Range
    32 - 122 °F
  • Overall Height
    0.331 in
  • Colour
    Grey
Cable Clamps - Adhesive Mount, C Style - Maximum Compatible Cable Diameter - 9.5 mm | 0.375 in

KKC-6-RT

Price Range
$0.7115 - $0.657

Stock Levels
10500 In stock
Attributes
  • Maximum Operating Temperature
    122 °F
  • Minimum Operating Temperature
    32 °F
  • Operating Temperature Range
    32 - 122 °F
  • Overall Height
    0.598 in
  • Colour
    Grey
Cable Clamps - Adhesive Mount, C Style - Maximum Compatible Cable Diameter - 8 mm | 0.313 in

KKC-5-RT

Price Range
$1.2372 - $0.6695

Stock Levels
5500 In stock
Attributes
  • Maximum Operating Temperature
    122 °F
  • Minimum Operating Temperature
    32 °F
  • Operating Temperature Range
    32 - 122 °F
  • Overall Height
    0.48 in
  • Colour
    Grey
Cable Clamps - Adhesive Mount, C Style - Maximum Compatible Cable Diameter - 12.7 mm | 0.500 in

KKC-8-RT

Price Range
$1.4666 - $0.731

Stock Levels
18900 In stock
Attributes
  • Maximum Operating Temperature
    122 °F
  • Minimum Operating Temperature
    32 °F
  • Operating Temperature Range
    32 - 122 °F
  • Overall Height
    0.689 in
  • Colour
    Grey