Menu Search

Cable Clamps - Adhesive/Screw Mount, Locking

In stock

These cable clamps with adhesive mounts are used for cable management and organisation. Designed to grip and lock cables, wires, or cords while maintaining a neat and organised appearance. They are extremely durable and resistant to wear and stress. This ensures that the clamp can support the weight and tension of the cables it is holding.

The locking function ensures the cables stay in place and do not slip or get disorganised. It is simple to install using high-quality adhesive tape or screw mounting holes. Suitable for various applications, including automotive, construction, telecommunications, data centres, and industrial settings.

  • Material: Nylon
  • Colour: Black
  • Material Flammability Standard: UL94 V-2

The adhesive mounting of the product has a shelf life of approximately 1 Year from the date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
6 results
Product SKUs information
Item Code Price range Availability Base Width Maximum Compatible Cable Diameter Base Length View
$0.3708 - $0.6642 4175 In stock
$0.359 - $0.6464 29500 In stock
$0.5136 - $0.915 2100 In stock
$0.4058 - $0.7221 10700 In stock
$0.4292 - $0.764 1564 In stock
$0.5165 - $0.9195 3500 In stock
Cable Clamps - Adhesive/Screw Mount, Locking - Black ;

CCA001A

Price Range
$0.6642 - $0.3708

Stock Levels
4175 In stock
Attributes
  • Hole Diameter
    0.197 in
  • Overall Height
    0.480 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Material
    Nylon 6/6
Cable Clamps - Adhesive/Screw Mount, Locking - Black ;

CCA002A

Price Range
$0.6464 - $0.359

Stock Levels
29500 In stock
Attributes
  • Hole Diameter
    0.197 in
  • Overall Height
    0.571 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Material
    Nylon 6/6
Cable Clamps - Adhesive/Screw Mount, Locking - Black ;

CCA004A

Price Range
$0.915 - $0.5136

Stock Levels
2100 In stock
Attributes
  • Hole Diameter
    0.197 in
  • Overall Height
    0.770 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Material
    Nylon 6/6
Cable Clamps - Adhesive/Screw Mount, Locking - Black ;

CCA003A

Price Range
$0.7221 - $0.4058

Stock Levels
10700 In stock
Attributes
  • Hole Diameter
    0.209 in
  • Overall Height
    0.730 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Material
    Nylon 6/6
Cable Clamps - Adhesive/Screw Mount, Locking - Black ;

CCA006A

Price Range
$0.764 - $0.4292

Stock Levels
1564 In stock
Attributes
  • Hole Diameter
    0.189 in
  • Overall Height
    0.980 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Material
    Nylon 6/6
Cable Clamps - Adhesive/Screw Mount, Locking - Black ;

CCA005A

Price Range
$0.9195 - $0.5165

Stock Levels
3500 In stock
Attributes
  • Hole Diameter
    0.197 in
  • Overall Height
    0.800 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Material
    Nylon 6/6