Menu Search

Cable Clamps - Half U, Adhesive Mount 0.217 in Nylon 6/6 Black

Item code:

22SPC13037B

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 9999 $0.3269
10000 - 24999 $0.3104
25000 + $0.294
Standard pack: 1000

Order in multiple of 1000

Total price:

$326.90

1000 x $0.3269

Specifications

Imperial
Metric
SKU attributes
Base Width 0.375 in
Compatible Cable Diameter Range 0.125 in
Maximum Compatible Cable Diameter 0.125 in
Maximum Operating Temperature 185 °F
Minimum Operating Temperature 32 °F
Operating Temperature Range 32 - 185 °F
Overall Height 0.217 in
Colour Black

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us