Menu Search

Cable Clamps - Half U, Snap In

In stock

These Half U Cable Clamps are low profile and designed to help secure and organize cables, wires, and other components in densely packed boards or other limited space applications. The snap-in clamps are designed to hold cables securely in place while allowing for easy cable insertion and removal.

Ideal for mounting bundles in corners or along edges. They have excellent resistance to breakage, impact, and corrosion. Used in industrial and automotive applications.

  • Colour: Natural
  • Material Flammability Standard: UL94 V-2

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
6 results
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter Base Width Compatible Cable Diameter Compatible Panel Thickness Range Base Length View
$0.1101 - $0.125 3000 In stock
$0.1151 - $0.1305 2000 In stock
$0.104 - $0.1179 17000 In stock
$0.1028 - $0.1166 6000 In stock
$0.0962 - $0.1095 3000 In stock
$0.111 - $0.1262 Request the lead time here
Cable Clamp - Half U, Snap In - Maximum Compatible Cable Diameter - 6.4 mm | 0.250 in ; Maximum Compatible Panel Thickness - 1.6 mm | 0.063 in

HURC-4-01

Price Range
$0.125 - $0.1101

Stock Levels
3000 In stock
Attributes
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Operating Temperature Range
    -40 - 185 °F
  • Colour
    Natural
  • Full Material
    Polyamide
Cable Clamp - Half U, Snap In - Maximum Compatible Cable Diameter - 6.4 mm | 0.250 in ; Maximum Compatible Panel Thickness - 2.4 mm | 0.093 in

HURC1-4-01

Price Range
$0.1305 - $0.1151

Stock Levels
2000 In stock
Attributes
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Operating Temperature Range
    -40 - 185 °F
  • Colour
    Natural
  • Full Material
    Polyamide
Cable Clamp - Half U, Snap In - Maximum Compatible Cable Diameter - 3.2 mm | 0.125 in ; Maximum Compatible Panel Thickness - 2.4 mm | 0.093 in

HURC1-2-01

Price Range
$0.1179 - $0.104

Stock Levels
17000 In stock
Attributes
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Operating Temperature Range
    -40 - 185 °F
  • Colour
    Natural
  • Full Material
    Polyamide
Cable Clamp - Half U, Snap In - Maximum Compatible Cable Diameter - 4.8 mm | 0.188 in ; Maximum Compatible Panel Thickness - 1.6 mm | 0.063 in

HURC-3-01

Price Range
$0.1166 - $0.1028

Stock Levels
6000 In stock
Attributes
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Operating Temperature Range
    -40 - 185 °F
  • Colour
    Natural
  • Full Material
    Polyamide
Cable Clamp - Half U, Snap In - Maximum Compatible Cable Diameter - 3.2 mm | 0.125 in ; Maximum Compatible Panel Thickness - 1.6 mm | 0.063 in

HURC-2-01

Price Range
$0.1095 - $0.0962

Stock Levels
3000 In stock
Attributes
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Operating Temperature Range
    -40 - 185 °F
  • Colour
    Natural
  • Full Material
    Polyamide
Cable Clamp - Half U, Snap In - Maximum Compatible Cable Diameter - 4.8 mm | 0.188 in ; Maximum Compatible Panel Thickness - 2.4 mm | 0.093 in

HURC1-3-01

Price Range
$0.1262 - $0.111

Stock Levels
Request the lead time here
Attributes
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Operating Temperature Range
    -40 - 185 °F
  • Colour
    Natural
  • Full Material
    Polyamide