Menu Search

Cable Clamps - Screw Mount, U Style

In stock

Screw mounting cable clamps are ideal for fastening down your bound cables and the U style design allows for fast installation and removal of your cables and wires

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
9 results
Product SKUs information
Item Code Price range Availability Hole Diameter Maximum Compatible Cable Diameter View
$0.1833 - $0.2264 Request the lead time here
0.195 in
$0.594 - $1.2489 4600 In stock
$0.9878 - $2.0775 1800 In stock
$0.4514 - $0.9494 700 In stock
$1.643 - $3.4572 100 In stock
$0.545 - $1.1471 1800 In stock
$1.157 - $2.4336 200 In stock
$4.1723 - $8.7788 500 In stock
$0.4514 - $0.9494 Request the lead time here
U Style Screw Mounted Cable Clamp - Natural ;

22DSC500250

Price Range
$0.2264 - $0.1833

Stock Levels
Request the lead time here
Attributes
  • Distance Between Fixing Holes
    1.000 in
  • Hole Diameter
    0.195 in
  • Overall Height
    0.359 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw on Cable Clamp 19.1 mm 0.980 in Nylon 6/6 Black

VM-1008

Price Range
$1.2489 - $0.594

Stock Levels
4600 In stock
Attributes
  • Base Length
    0.5 in
  • Overall Height
    0.969 in
  • Colour
    Black
  • Full Material
    Polyamide 66
  • Material
    Nylon 6/6
Screw on Cable Clamp 25.4 mm 1.250 in Nylon 6/6 Black

VM-1010

Price Range
$2.0775 - $0.9878

Stock Levels
1800 In stock
Attributes
  • Base Length
    1.118 in
  • Distance Between Fixing Holes
    0.752 in
  • Overall Height
    1.031 in
  • Colour
    Black
  • Full Material
    Polyamide 66
Screw on Cable Clamp 9.5 mm 0.540 in Nylon 6/6 Black

VM-1002

Price Range
$0.9494 - $0.4514

Stock Levels
700 In stock
Attributes
  • Base Length
    0.5 in
  • Overall Height
    0.441 in
  • Colour
    Black
  • Full Material
    Polyamide 66
  • Material
    Nylon 6/6
Screw on Cable Clamp 38.1 mm 1.500 in Nylon 6/6 Black

VM-1024

Price Range
$3.4572 - $1.643

Stock Levels
100 In stock
Attributes
  • Base Length
    1.701 in
  • Distance Between Fixing Holes
    0.752 in
  • Overall Height
    1.669 in
  • Colour
    Black
  • Full Material
    Polyamide 66
Screw on Cable Clamp 17.5 mm 0.820 in Nylon 6/6 Black

VM-1007

Price Range
$1.1471 - $0.545

Stock Levels
1800 In stock
Attributes
  • Base Length
    0.5 in
  • Overall Height
    0.78 in
  • Colour
    Black
  • Full Material
    Polyamide 66
  • Material
    Nylon 6/6
Screw on Cable Clamp 34.9 mm 1.370 in Nylon 6/6 Black

VM-1011

Price Range
$2.4336 - $1.157

Stock Levels
200 In stock
Attributes
  • Base Length
    1.161 in
  • Distance Between Fixing Holes
    0.752 in
  • Overall Height
    1.512 in
  • Colour
    Black
  • Full Material
    Polyamide 66
Screw on Cable Clamp 57.2 mm 3.000 in Nylon 6/6 Black

VM-1030

Price Range
$8.7788 - $4.1723

Stock Levels
500 In stock
Attributes
  • Base Length
    1.52 in
  • Distance Between Fixing Holes
    0.752 in
  • Overall Height
    2.5 in
  • Colour
    Black
  • Full Material
    Polyamide 66
Screw on Cable Clamp 12.7 mm 0.750 in Nylon 6/6 Black

VM-1004

Price Range
$0.9494 - $0.4514

Stock Levels
Request the lead time here
Attributes
  • Base Length
    0.5 in
  • Overall Height
    0.52 in
  • Colour
    Black
  • Full Material
    Polyamide 66
  • Material
    Nylon 6/6