Adhesive Mount Adjustable Cable Clamps have a ratcheting feature to hold and lock bundles securely. Clamps can be reopened for routing changes ans are goood in high vibration applications, these clamps will not open unless tab is released. Adhesive base allows for easy installation. The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Base Width | Compatible Cable Diameter | Base Length | View | |
|---|---|---|---|---|---|---|
| $1.4025 - $3.7659 | 3300 In stock |
0.752 in
19.1 mm
|
|
1.5 in
38.1 mm
|
||
| $0.7784 - $1.6817 | 9280 In stock |
0.752 in
19.1 mm
|
|
1.252 in
31.8 mm
|
||
| $1.0106 - $2.3541 | 1175 In stock |
0.752 in
19.1 mm
|
|
1.252 in
31.8 mm
|
||
| $0.8087 - $2.0162 | 1275 In stock |
0.752 in
19.1 mm
|
|
1 in
25.4 mm
|
||
| $0.8778 - $2.3567 | Request the lead time here |
0.752 in
19.1 mm
|
|
1 in
25.4 mm
|
||
| $0.9674 - $2.6007 | 1300 In stock |
0.752 in
19.1 mm
|
|
1.252 in
31.8 mm
|
||
| $0.6225 - $1.3449 | 349600 In stock |
0.752 in
19.1 mm
|
|
1 in
25.4 mm
|
||
| AKKL-5775A-RT | $1.073 - $2.3183 | 90 In stock |
0.752 in
19.1 mm
|
|
1.5 in
38.1 mm
|
|
| $1.3928 - $3.2438 | 1800 In stock |
0.752 in
19.1 mm
|
|
1.5 in
38.1 mm
|
||
| $1.5689 - $4.295 | 1164 In stock |
1 in
25.4 mm
|
|
2.5 in
63.5 mm
|
||
| $1.9416 - $5.3172 | Request the lead time here |
1 in
25.4 mm
|
|
2.5 in
63.5 mm
|
||
| $1.3659 - $3.6708 | 500 In stock |
1 in
25.4 mm
|
|
2 in
50.8 mm
|
||
| $1.7457 - $4.6856 | 5300 In stock |
1 in
25.4 mm
|
|
2 in
50.8 mm
|
||
| $0.5017 - $1.3738 | 8800 In stock |
0.65 in
16.5 mm
|
|
0.85 in
21.6 mm
|
||
| $0.6818 - $1.8652 | 3500 In stock |
0.65 in
16.5 mm
|
|
0.85 in
21.6 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue