Cable Clips - Extruded Metal Rails are used in all common DIN rail profiles. They require no installation tool and are lightweight. They are a long term cable management solution that is able to be retrofitted to current installations.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Width | Outside Height | Inside Height | Style | Rail Type | View | |
|---|---|---|---|---|---|---|---|---|
| $0.174 - $0.2226 | Request the lead time here |
0.437 in
11.1 mm
|
|
0.189 in
4.8 mm
|
|
C-Profile
|
||
| $0.168 - $0.2153 | Request the lead time here |
0.252 in
6.4 mm
|
|
0.189 in
4.8 mm
|
|
G-Profile
|
||
| $0.1631 - $0.2087 | Request the lead time here |
0.252 in
6.4 mm
|
0.449 in
11.4 mm
|
0.189 in
4.8 mm
|
DIN Rail
|
Top Hat Profile
|
||
| $0.174 - $0.2226 | Request the lead time here |
0.445 in
11.3 mm
|
|
0.142 in
3.6 mm
|
|
Top Hat Profile
|
||
| $0.174 - $0.2226 | 28000 In stock |
0.437 in
11.1 mm
|
|
0.189 in
4.8 mm
|
|
Top Hat Profile
|
||
| $0.174 - $0.2226 | Request the lead time here |
0.445 in
11.3 mm
|
|
0.142 in
3.6 mm
|
|
G-Profile
|
||
| $0.1778 - $0.2276 | Request the lead time here |
0.437 in
11.1 mm
|
|
0.189 in
4.8 mm
|
|
G-Profile
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue