Menu Search

Cable Clips - Extruded Metal Rail

In stock

Cable Clips - Extruded Metal Rails are used in all common DIN rail profiles. They require no installation tool and are lightweight. They are a long term cable management solution that is able to be retrofitted to current installations.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
7 results
Product SKUs information
Item Code Price range Availability Inside Width Outside Height Inside Height Style Rail Type View
$0.1682 - $0.2151 Request the lead time here
0.445 in
0.142 in
Top Hat Profile
$0.1682 - $0.2151 Request the lead time here
0.437 in
0.189 in
C-Profile
$0.1623 - $0.2079 Request the lead time here
0.252 in
0.189 in
G-Profile
$0.1682 - $0.2151 29000 In stock
0.437 in
0.189 in
Top Hat Profile
$0.1575 - $0.2016 Request the lead time here
0.252 in
0.449 in
0.189 in
DIN Rail
Top Hat Profile
$0.1718 - $0.2199 Request the lead time here
0.437 in
0.189 in
G-Profile
$0.1682 - $0.2151 Request the lead time here
0.445 in
0.142 in
G-Profile
Rail Clip - Top Hat Profile ; UL94 V-2 ; Polyamide 66 ; 3.6 mm | 0.142 in x 11.3 mm | 0.445 in

DRCT-LWS01

Price Range
$0.2151 - $0.1682

Stock Levels
Request the lead time here
Attributes
  • Base Width
    0.531 in
  • Inside Height
    0.142 in
  • Inside Width
    0.445 in
  • Colour
    Natural
  • Full Material
    Polyamide 66
Rail Clip - C-Profile ; UL94 V-2 ; Polyamide 66 ; 4.8 mm | 0.189 in x 11.1 mm | 0.437 in

DRCC-WS01

Price Range
$0.2151 - $0.1682

Stock Levels
Request the lead time here
Attributes
  • Base Width
    0.531 in
  • Inside Height
    0.189 in
  • Inside Width
    0.437 in
  • Colour
    Natural
  • Full Material
    Polyamide 66
Rail Clip - G-Profile ; UL94 V-2 ; Polyamide 66 ; 4.8 mm | 0.189 in x 6.4 mm | 0.252 in

DRCG-SEC01

Price Range
$0.2079 - $0.1623

Stock Levels
Request the lead time here
Attributes
  • Base Width
    0.531 in
  • Inside Height
    0.189 in
  • Inside Width
    0.252 in
  • Colour
    Natural
  • Full Material
    Polyamide 66
Rail Clip - Top Hat Profile ; UL94 V-2 ; Polyamide 66 ; 4.8 mm | 0.189 in x 11.1 mm | 0.437 in

DRCT-WS01

Price Range
$0.2151 - $0.1682

Stock Levels
29000 In stock
Attributes
  • Base Width
    0.531 in
  • Inside Height
    0.189 in
  • Inside Width
    0.437 in
  • Colour
    Natural
  • Full Material
    Polyamide 66
Rail Clip - Top Hat Profile ; UL94 V-2 ; Polyamide 66 ; 4.8 mm | 0.189 in x 6.4 mm | 0.252 in

DRCT-SEC01

Price Range
$0.2016 - $0.1575

Stock Levels
Request the lead time here
Attributes
  • Base Width
    0.531 in
  • Inside Height
    0.189 in
  • Inside Width
    0.252 in
  • Outside Height
    0.449 in
  • Outside Width
    0.441 in
Rail Clip - G-Profile ; UL94 V-2 ; Polyamide 66 ; 4.8 mm | 0.189 in x 11.1 mm | 0.437 in

DRCG-WS01

Price Range
$0.2199 - $0.1718

Stock Levels
Request the lead time here
Attributes
  • Base Width
    0.531 in
  • Inside Height
    0.189 in
  • Inside Width
    0.437 in
  • Colour
    Natural
  • Full Material
    Polyamide 66
Rail Clip - G-Profile ; UL94 V-2 ; Polyamide 66 ; 3.6 mm | 0.142 in x 11.3 mm | 0.445 in

DRCG-LWS01

Price Range
$0.2151 - $0.1682

Stock Levels
Request the lead time here
Attributes
  • Base Width
    0.531 in
  • Inside Height
    0.142 in
  • Inside Width
    0.445 in
  • Colour
    Natural
  • Full Material
    Polyamide 66