Menu Search

Cable Duct - Adhesive Mount, Hinged, Locking

In stock

Cable Duct is a versatile cable management product. With both adhesive and screw mounting options available there is added flexibility in the application. The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
3 results
Product SKUs information
Item Code Price range Availability Inside Width Inside Height View
21 In stock
0.752 in
0.579 in
7 In stock
1.126 in
0.819 in
170 In stock
0.626 in
0.402 in
Cable Duct Adhesive 72.0 in UL94 V-0 PVC White

SRL1-5-WH6A


Stock Levels
21 In stock
Attributes
  • Inside Height
    0.579 in
  • Inside Width
    0.752 in
  • Overall Height
    0.335 in
  • Overall Length
    5.906 ft
  • Overall Width
    0.988 in
Cable Duct Adhesive 72.0 in UL94 V-0 PVC White

SRL1-10-WH6A


Stock Levels
7 In stock
Attributes
  • Inside Height
    0.819 in
  • Inside Width
    1.126 in
  • Overall Height
    0.949 in
  • Overall Length
    5.906 ft
  • Overall Width
    1.508 in
Cable Duct Adhesive 72.0 in UL94 V-0 PVC White

SRL1-3-WH6A


Stock Levels
170 In stock
Attributes
  • Inside Height
    0.402 in
  • Inside Width
    0.626 in
  • Overall Height
    0.484 in
  • Overall Length
    5.906 ft
  • Overall Width
    0.815 in