Cable Duct is a versatile cable management product. With both adhesive and screw mounting options available there is added flexibility in the application.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Width | Inside Height | Slot Width | View | |
|---|---|---|---|---|---|---|
| $682.50 - $1,004.00 | Request the lead time here |
1.5 in
38.1 mm
|
3 in
76.2 mm
|
0.157 in
4.0 mm
|
||
| $593.40 - $855.60 | Request the lead time here |
2 in
50.8 mm
|
3 in
76.2 mm
|
0.157 in
4.0 mm
|
||
| $543.40 - $823.40 | 64 In stock |
1 in
25.4 mm
|
1.5 in
38.1 mm
|
0.315 in
8.0 mm
|
||
| $456.60 - $659.30 | 55 In stock |
1.5 in
38.1 mm
|
2 in
50.8 mm
|
0.315 in
8.0 mm
|
||
| $578.60 - $835.70 | 19 In stock |
2 in
50.8 mm
|
2 in
50.8 mm
|
0.315 in
8.0 mm
|
||
| $857.16 - $857.16 | Request the lead time here |
1.5 in
38.1 mm
|
1.5 in
38.1 mm
|
0.315 in
8.0 mm
|
||
| $551.40 - $812.00 | 12 In stock |
4 in
101.6 mm
|
2 in
50.8 mm
|
0.315 in
8.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue