Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Cable Glands - Straight are used in applications where the cable or cord must be routed in a straight line, and space is limited, resulting in an unobtrusive cord management solution. They also withstand impact, chemicals, and high temperatures while providing water-tight performance and strain relief. Designed for superior sealing, an o-ring is included for smaller sizes to meet the IP68 rating.
These are simple to install and remove because they are routed, providing a secure fit. It can withstand temperatures ranging from -4F to 212F (-20C to 100C). Commonly used in industrial machinery, commercial, and electrical applications.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | View | |
|---|---|---|---|---|
| $1.7529 - $3.5238 | Request the lead time here |
M20
|
||
| $5.7056 - $10.5893 | 500 In stock |
1.000 in
|
||
| CG-PG16-1-BK | $1.8675 - $3.4664 | 1100 In stock |
PG 16
|
|
| CG-PG9-1-BK | $1.7994 - $3.2057 | 1800 In stock |
PG 9
|
|
| $1.3421 - $2.6978 | 1900 In stock |
M12
|
||
| $2.5214 - $4.6772 | 2100 In stock |
1/2 in
|
||
| CG-PG11-2-BK | $1.5494 - $2.8733 | 1200 In stock |
PG11
|
|
| $1.6371 - $3.0392 | 3600 In stock |
PG 7
|
||
| $1.3884 - $2.7911 | 400 In stock |
M16
|
||
| $6.3038 - $11.729 | Request the lead time here |
1.000 in
|
||
| $1.686 - $3.1343 | 1400 In stock |
PG 13.5
|
||
| $1.3272 - $2.4693 | Request the lead time here |
PG 7
|
||
| $4.5744 - $9.1965 | 19 In stock |
M32
|
||
| $4.0094 - $6.6006 | 11248 In stock |
3/4 in
|
||
| $3.59 - $6.6717 | 100 In stock |
PG 21
|
||
| $11.5806 - $23.2826 | 60 In stock |
M40
|
||
| $1.7907 - $3.324 | 1700 In stock |
3/8 in
|
||
| $7.5858 - $14.103 | 50 In stock |
PG 29
|
||
| $2.5214 - $4.6772 | Request the lead time here |
1/2 in
|
||
| $2.2865 - $4.2264 | 76300 In stock |
1/2 in