Menu Search

Cable Sleeves - Braided

In stock

Braided cable sleeves are typically used with cables or wires, and offer thermal protection and high abrasion resistance. Soft feel and smooth appearance makes installation easy, and is easily cut with standard scissors. Operating Range: -320F to 662F (-196C to 350C).

  • Material: Nomex™ Fibre
  • UL94 V0 Flame Rated
  • Colour: Natural

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
168 results
Product SKUs information
Item Code Price range Availability Colour Roll Length Material Nominal Inside Diameter View
$110.40 - $126.20 Request the lead time here
Black
49.869 ft
Nylon 6/6
1.772 in
$123.00 - $136.60 7 In stock
Black
49.869 ft
PES
2.52 in
$41.80 - $46.40 Request the lead time here
Black
49.869 ft
PES
0.787 in
5 In stock
Natural
100.066 ft
Nomex Fiber
0.118 in
Request the lead time here
Natural
100.066 ft
Nomex Fiber
1.181 in
$59.80 - $68.30 Request the lead time here
Black
100.066 ft
Nylon 6/6
0.63 in
$173.70 - $198.40 Request the lead time here
Black
49.869 ft
Nylon 6/6
2.992 in
$196.90 - $224.80 Request the lead time here
Black
49.869 ft
PES
1.496 in
$114.90 - $131.30 9 In stock
Black
49.869 ft
PET
1.772 in
$344.70 - $393.90 Request the lead time here
Black
100.066 ft
PPS
0.472 in
$2,006.40 - $2,169.20 Request the lead time here
Black
49.869 ft
PPS
2.992 in
$45.00 - $51.50 7 In stock
Black
199.803 ft
PET
0.118 in
$217.00 - $248.10 Request the lead time here
Black
100.066 ft
PES
0.748 in
$46.40 - $53.10 10 In stock
Black
49.869 ft
PET
0.984 in
$398.10 - $454.90 Request the lead time here
Black
49.869 ft
PPS
1.26 in
$35.70 - $40.80 Request the lead time here
Black
49.869 ft
Nylon 6/6
0.748 in
$146.40 - $167.40 Request the lead time here
Black
100.066 ft
PES
0.236 in
$272.50 - $311.40 Request the lead time here
Black
49.869 ft
PES
1.969 in
$121.20 - $138.60 9 In stock
Black
49.869 ft
PET
1.969 in
$428.80 - $490.00 Request the lead time here
Black
100.066 ft
PPS
0.63 in
  • of 9
N/A Nominal Inside Diameter - 45.0 mm | 1.772 in Compatible Cable Diameter Range - 35.0 - 75.0 mm | 1.378 - 2.953 in Roll Length - 15.2 m | 49.869 ft Black

900436

Price Range
$126.20 - $110.40

Stock Levels
Request the lead time here
Attributes
  • Nominal Inside Diameter
    1.772 in
  • Roll Length
    49.869 ft
  • Sold Per
    Roll
  • Colour
    Black
  • Full Material
    UL94 V-2 Nylon 6/6 Monofilament
N/A Nominal Inside Diameter - 64.0 mm | 2.52 in Compatible Cable Diameter Range - 45.0 - 105.0 mm | 1.772 - 4.134 in Roll Length - 15.2 m | 49.869 ft Black

900315

Price Range
$136.60 - $123.00

Stock Levels
7 In stock
Attributes
  • Nominal Inside Diameter
    2.52 in
  • Roll Length
    49.869 ft
  • Sold Per
    Roll
  • Colour
    Black
  • Full Material
    Polyester
N/A Nominal Inside Diameter - 20.0 mm | 0.787 in Compatible Cable Diameter Range - 14.0 - 23.0 mm | 0.551 - 0.906 in Roll Length - 15.2 m | 49.869 ft Black

900295

Price Range
$46.40 - $41.80

Stock Levels
Request the lead time here
Attributes
  • Nominal Inside Diameter
    0.787 in
  • Roll Length
    49.869 ft
  • Sold Per
    Roll
  • Colour
    Black
  • Full Material
    Polyester
N/A Nominal Inside Diameter - 3.0 mm | 0.118 in Compatible Cable Diameter Range - 1.0 - 4.0 mm | 0.039 - 0.157 in Roll Length - 30.5 m | 100.066 ft Natural

900365


Stock Levels
5 In stock
Attributes
  • Nominal Inside Diameter
    0.118 in
  • Roll Length
    100.066 ft
  • Sold Per
    Roll
  • Colour
    Natural
  • Full Material
    Nomex Fibre
N/A Nominal Inside Diameter - 30.0 mm | 1.181 in Compatible Cable Diameter Range - 20.0 - 39.0 mm | 0.787 - 1.535 in Roll Length - 30.5 m | 100.066 ft Natural

900373


Stock Levels
Request the lead time here
Attributes
  • Nominal Inside Diameter
    1.181 in
  • Roll Length
    100.066 ft
  • Sold Per
    Roll
  • Colour
    Natural
  • Full Material
    Nomex Fibre
N/A Nominal Inside Diameter - 16.0 mm | 0.63 in Compatible Cable Diameter Range - 10.0 - 27.0 mm | 0.394 - 1.063 in Roll Length - 30.5 m | 100.066 ft Black

900431

Price Range
$68.30 - $59.80

Stock Levels
Request the lead time here
Attributes
  • Nominal Inside Diameter
    0.63 in
  • Roll Length
    100.066 ft
  • Sold Per
    Roll
  • Colour
    Black
  • Full Material
    UL94 V-2 Nylon 6/6 Monofilament
N/A Nominal Inside Diameter - 76.0 mm | 2.992 in Compatible Cable Diameter Range - 64.0 - 120.0 mm | 2.52 - 4.724 in Roll Length - 15.2 m | 49.869 ft Black

900485

Price Range
$198.40 - $173.70

Stock Levels
Request the lead time here
Attributes
  • Nominal Inside Diameter
    2.992 in
  • Roll Length
    49.869 ft
  • Sold Per
    Roll
  • Colour
    Black
  • Full Material
    UL94 V-2 Nylon 6/6 Monofilament
N/A Nominal Inside Diameter - 38.0 mm | 1.496 in Compatible Cable Diameter Range - 18.0 - 40.0 mm | 0.709 - 1.575 in Roll Length - 15.2 m | 49.869 ft Black

900459

Price Range
$224.80 - $196.90

Stock Levels
Request the lead time here
Attributes
  • Nominal Inside Diameter
    1.496 in
  • Roll Length
    49.869 ft
  • Sold Per
    Roll
  • Colour
    Black
  • Full Material
    UL94 V-2 Polyester
N/A Nominal Inside Diameter - 45.0 mm | 1.772 in Compatible Cable Diameter Range - 35.0 - 75.0 mm | 1.378 - 2.953 in Roll Length - 15.2 m | 49.869 ft Black

900471

Price Range
$131.30 - $114.90

Stock Levels
9 In stock
Attributes
  • Nominal Inside Diameter
    1.772 in
  • Roll Length
    49.869 ft
  • Sold Per
    Roll
  • Colour
    Black
  • Full Material
    Polyethylene Terephthalate
N/A Nominal Inside Diameter - 12.0 mm | 0.472 in Compatible Cable Diameter Range - 8.0 - 24.0 mm | 0.315 - 0.945 in Roll Length - 30.5 m | 100.066 ft Black

900441

Price Range
$393.90 - $344.70

Stock Levels
Request the lead time here
Attributes
  • Nominal Inside Diameter
    0.472 in
  • Roll Length
    100.066 ft
  • Sold Per
    Roll
  • Colour
    Black
  • Full Material
    UL94 V-0 Polyphenylene Sulfide Monofilament
N/A Nominal Inside Diameter - 76.0 mm | 2.992 in Compatible Cable Diameter Range - 64.0 - 120.0 mm | 2.52 - 4.724 in Roll Length - 15.2 m | 49.869 ft Black

900451

Price Range
$2,169.20 - $2,006.40

Stock Levels
Request the lead time here
Attributes
  • Nominal Inside Diameter
    2.992 in
  • Roll Length
    49.869 ft
  • Sold Per
    Roll
  • Colour
    Black
  • Full Material
    UL94 V-0 Polyphenylene Sulfide Monofilament
N/A Nominal Inside Diameter - 3.0 mm | 0.118 in Compatible Cable Diameter Range - 1.0 - 6.0 mm | 0.039 - 0.236 in Roll Length - 60.9 m | 199.803 ft Black

900461

Price Range
$51.50 - $45.00

Stock Levels
7 In stock
Attributes
  • Nominal Inside Diameter
    0.118 in
  • Roll Length
    199.803 ft
  • Sold Per
    Roll
  • Colour
    Black
  • Full Material
    Polyethylene Terephthalate
N/A Nominal Inside Diameter - 19.0 mm | 0.748 in Compatible Cable Diameter Range - 7.0 - 20.0 mm | 0.276 - 0.787 in Roll Length - 30.5 m | 100.066 ft Black

900456

Price Range
$248.10 - $217.00

Stock Levels
Request the lead time here
Attributes
  • Nominal Inside Diameter
    0.748 in
  • Roll Length
    100.066 ft
  • Sold Per
    Roll
  • Colour
    Black
  • Full Material
    UL94 V-2 Polyester
N/A Nominal Inside Diameter - 25.0 mm | 0.984 in Compatible Cable Diameter Range - 18.0 - 35.0 mm | 0.709 - 1.378 in Roll Length - 15.2 m | 49.869 ft Black

900468

Price Range
$53.10 - $46.40

Stock Levels
10 In stock
Attributes
  • Nominal Inside Diameter
    0.984 in
  • Roll Length
    49.869 ft
  • Sold Per
    Roll
  • Colour
    Black
  • Full Material
    Polyethylene Terephthalate
N/A Nominal Inside Diameter - 32.0 mm | 1.26 in Compatible Cable Diameter Range - 20.0 - 50.0 mm | 0.787 - 1.969 in Roll Length - 15.2 m | 49.869 ft Black

900445

Price Range
$454.90 - $398.10

Stock Levels
Request the lead time here
Attributes
  • Nominal Inside Diameter
    1.26 in
  • Roll Length
    49.869 ft
  • Sold Per
    Roll
  • Colour
    Black
  • Full Material
    UL94 V-0 Polyphenylene Sulfide Monofilament
N/A Nominal Inside Diameter - 19.0 mm | 0.748 in Compatible Cable Diameter Range - 14.0 - 30.0 mm | 0.551 - 1.181 in Roll Length - 15.2 m | 49.869 ft Black

900432

Price Range
$40.80 - $35.70

Stock Levels
Request the lead time here
Attributes
  • Nominal Inside Diameter
    0.748 in
  • Roll Length
    49.869 ft
  • Sold Per
    Roll
  • Colour
    Black
  • Full Material
    UL94 V-2 Nylon 6/6 Monofilament
N/A Nominal Inside Diameter - 6.0 mm | 0.236 in Compatible Cable Diameter Range - 1.0 - 7.0 mm | 0.039 - 0.276 in Roll Length - 30.5 m | 100.066 ft Black

900452

Price Range
$167.40 - $146.40

Stock Levels
Request the lead time here
Attributes
  • Nominal Inside Diameter
    0.236 in
  • Roll Length
    100.066 ft
  • Sold Per
    Roll
  • Colour
    Black
  • Full Material
    UL94 V-2 Polyester
N/A Nominal Inside Diameter - 50.0 mm | 1.969 in Compatible Cable Diameter Range - 20.0 - 52.0 mm | 0.787 - 2.047 in Roll Length - 15.2 m | 49.869 ft Black

900460

Price Range
$311.40 - $272.50

Stock Levels
Request the lead time here
Attributes
  • Nominal Inside Diameter
    1.969 in
  • Roll Length
    49.869 ft
  • Sold Per
    Roll
  • Colour
    Black
  • Full Material
    UL94 V-2 Polyester
N/A Nominal Inside Diameter - 50.0 mm | 1.969 in Compatible Cable Diameter Range - 40.0 - 80.0 mm | 1.575 - 3.15 in Roll Length - 15.2 m | 49.869 ft Black

900472

Price Range
$138.60 - $121.20

Stock Levels
9 In stock
Attributes
  • Nominal Inside Diameter
    1.969 in
  • Roll Length
    49.869 ft
  • Sold Per
    Roll
  • Colour
    Black
  • Full Material
    Polyethylene Terephthalate
N/A Nominal Inside Diameter - 16.0 mm | 0.63 in Compatible Cable Diameter Range - 10.0 - 27.0 mm | 0.394 - 1.063 in Roll Length - 30.5 m | 100.066 ft Black

900442

Price Range
$490.00 - $428.80

Stock Levels
Request the lead time here
Attributes
  • Nominal Inside Diameter
    0.63 in
  • Roll Length
    100.066 ft
  • Sold Per
    Roll
  • Colour
    Black
  • Full Material
    UL94 V-0 Polyphenylene Sulfide Monofilament