Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Braided cable sleeves are typically used with cables or wires, and offer thermal protection and high abrasion resistance. Soft feel and smooth appearance makes installation easy, and is easily cut with standard scissors. Operating Range: -320F to 662F (-196C to 350C).
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Roll Length | Material | Nominal Inside Diameter | View | |
|---|---|---|---|---|---|---|---|
| Request the lead time here |
Natural
|
100.066 ft
30.5 m
|
Nomex Fiber
|
1.969 in
50.0 mm
|
|||
| $44.70 - $51.10 | 6 In stock |
Black
|
49.869 ft
15.2 m
|
Nylon 6/6
|
0.984 in
25.0 mm
|
||
| $35.70 - $40.80 | Request the lead time here |
Black
|
49.869 ft
15.2 m
|
Nylon 6/6
|
0.748 in
19.0 mm
|
||
| $146.40 - $167.40 | Request the lead time here |
Black
|
100.066 ft
30.5 m
|
PES
|
0.236 in
6.0 mm
|
||
| $272.50 - $311.40 | Request the lead time here |
Black
|
49.869 ft
15.2 m
|
PES
|
1.969 in
50.0 mm
|
||
| $235.10 - $268.60 | Request the lead time here |
Black
|
49.869 ft
15.2 m
|
PPS
|
0.748 in
19.0 mm
|
||
| $33.80 - $37.60 | 1 In stock |
Black
|
100.066 ft
30.5 m
|
PES
|
0.472 in
12.0 mm
|
||
| $123.00 - $136.60 | 7 In stock |
Black
|
49.869 ft
15.2 m
|
PES
|
2.52 in
64.0 mm
|
||
| $45.50 - $52.00 | 7 In stock |
Black
|
199.803 ft
60.9 m
|
Nylon 6/6
|
0.236 in
6.0 mm
|
||
| $83.50 - $95.50 | Request the lead time here |
Black
|
49.869 ft
15.2 m
|
Nylon 6/6
|
1.496 in
38.0 mm
|
||
| $188.50 - $242.30 | 3 In stock |
Black
|
100.066 ft
30.5 m
|
PES
|
0.63 in
16.0 mm
|
||
| $173.70 - $198.40 | Request the lead time here |
Black
|
49.869 ft
15.2 m
|
Nylon 6/6
|
2.992 in
76.0 mm
|
||
| $196.90 - $224.80 | Request the lead time here |
Black
|
49.869 ft
15.2 m
|
PES
|
1.496 in
38.0 mm
|
||
| $344.70 - $393.90 | Request the lead time here |
Black
|
100.066 ft
30.5 m
|
PPS
|
0.472 in
12.0 mm
|
||
| $2,006.40 - $2,169.20 | Request the lead time here |
Black
|
49.869 ft
15.2 m
|
PPS
|
2.992 in
76.0 mm
|
||
| $45.00 - $51.50 | 7 In stock |
Black
|
199.803 ft
60.9 m
|
PET
|
0.118 in
3.0 mm
|
||
| 7 In stock |
Natural
|
100.066 ft
30.5 m
|
Nomex Fiber
|
0.236 in
6.0 mm
|
|||
| $156.50 - $178.80 | Request the lead time here |
Black
|
100.066 ft
30.5 m
|
PES
|
0.354 in
9.0 mm
|
||
| $121.20 - $138.60 | 9 In stock |
Black
|
49.869 ft
15.2 m
|
PET
|
1.969 in
50.0 mm
|
||
| $428.80 - $490.00 | Request the lead time here |
Black
|
100.066 ft
30.5 m
|
PPS
|
0.63 in
16.0 mm