Braided cable sleeves are typically used with cables or wires, and offer thermal protection and high abrasion resistance. Soft feel and smooth appearance makes installation easy, and is easily cut with standard scissors. Operating Range: -320F to 662F (-196C to 350C).
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Roll Length | Material | Nominal Inside Diameter | View | |
|---|---|---|---|---|---|---|---|
| Request the lead time here |
Natural
|
100.066 ft
30.5 m
|
Nomex Fiber
|
1.575 in
40.0 mm
|
|||
| $180.60 - $206.30 | 9 In stock |
Black
|
49.869 ft
15.2 m
|
PET
|
2.992 in
76.0 mm
|
||
| $295.10 - $337.40 | Request the lead time here |
Black
|
49.869 ft
15.2 m
|
PPS
|
0.984 in
25.0 mm
|
||
| $40.50 - $46.30 | Request the lead time here |
Black
|
100.066 ft
30.5 m
|
PET
|
0.394 in
10.0 mm
|
||
| $50.90 - $56.70 | Request the lead time here |
Black
|
49.869 ft
15.2 m
|
PES
|
1.181 in
30.0 mm
|
||
| $41.40 - $43.50 | Request the lead time here |
Black
|
100.066 ft
30.5 m
|
PES
|
0.315 in
8.0 mm
|
||
| $125.60 - $139.60 | Request the lead time here |
Black
|
49.869 ft
15.2 m
|
PES
|
1.772 in
45.0 mm
|
||
| $41.80 - $47.80 | Request the lead time here |
Black
|
100.066 ft
30.5 m
|
Nylon 6/6
|
0.472 in
12.0 mm
|
||
| $162.90 - $186.20 | Request the lead time here |
Black
|
49.869 ft
15.2 m
|
Nylon 6/6
|
2.52 in
64.0 mm
|
||
| $171.60 - $196.10 | Request the lead time here |
Black
|
49.869 ft
15.2 m
|
PES
|
1.26 in
32.0 mm
|
||
| $86.90 - $99.40 | Request the lead time here |
Black
|
49.869 ft
15.2 m
|
PET
|
1.496 in
38.0 mm
|
||
| Request the lead time here |
Black
|
100.066 ft
30.5 m
|
PPS
|
0.394 in
10.0 mm
|
|||
| $1,424.90 - $1,540.40 | Request the lead time here |
Black
|
49.869 ft
15.2 m
|
PPS
|
2.52 in
64.0 mm
|
||
| $63.00 - $71.90 | Request the lead time here |
Black
|
49.869 ft
15.2 m
|
Nylon 6/6
|
1.26 in
32.0 mm
|
||
| $166.60 - $190.30 | 3 In stock |
Black
|
100.066 ft
30.5 m
|
PES
|
0.512 in
13.0 mm
|
||
| $62.10 - $71.10 | 8 In stock |
Black
|
100.066 ft
30.5 m
|
PET
|
0.63 in
16.0 mm
|
||
| $1,000.90 - $1,144.00 | Request the lead time here |
Black
|
49.869 ft
15.2 m
|
PPS
|
1.969 in
50.0 mm
|
||
| $28.30 - $32.30 | 6 In stock |
Black
|
100.066 ft
30.5 m
|
PET
|
0.315 in
8.0 mm
|
||
| $41.80 - $46.40 | Request the lead time here |
Black
|
49.869 ft
15.2 m
|
PES
|
0.787 in
20.0 mm
|
||
| $259.60 - $296.80 | Request the lead time here |
Black
|
199.803 ft
60.9 m
|
PPS
|
0.118 in
3.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue