Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Four-Way adhesive mounts offer high versatility in terms of mounting options. The Range supports both adhesive and screw mount holders. The Adhesive Tie Mounts offer strong adhesion for quick and easy installation and are ideal for lightweight wire bungles. They also include a panel hole for optional screw fastening. The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Overall Length | Colour | Overall Width | Mounting Method | Overall Height | View | |
---|---|---|---|---|---|---|---|---|
$0.2058 - $0.4266 | 12000 In stock |
0.752 in
19.1 mm
|
Natural
|
0.752 in
19.1 mm
|
Screw
|
0.24 in
6.1 mm
|
||
$0.9243 - $1.9094 | 4000 In stock |
1.5 in
38.1 mm
|
Natural
|
1.5 in
38.1 mm
|
Adhesive
|
0.299 in
7.6 mm
|
||
$0.324 - $0.6699 | 99100 In stock |
0.752 in
19.1 mm
|
Black
|
0.752 in
19.1 mm
|
Adhesive
|
0.24 in
6.1 mm
|
||
$1.2315 - $2.5388 | Request the lead time here |
2 in
50.8 mm
|
Natural
|
2 in
50.8 mm
|
Adhesive
|
0.299 in
7.6 mm
|
||
$0.2156 - $0.4449 | 1000 In stock |
0.752 in
19.1 mm
|
Black
|
0.752 in
19.1 mm
|
Screw
|
0.24 in
6.1 mm
|
||
$0.3315 - $0.6504 | 47000 In stock |
0.75 in
19.05 mm
|
White
|
0.75 in
19.05 mm
|
Adhesive
|
0.136 in
3.45 mm
|
||
$0.4235 - $0.549 | 18000 In stock |
1.000 in
25.4 mm
|
Black
|
1.000 in
25.4 mm
|
Screw
|
0.188 in
4.8 mm
|
||
$0.4154 - $0.609 | Request the lead time here |
1 in
25.4 mm
|
Black
|
1 in
25.4 mm
|
Adhesive
|
0.189 in
4.8 mm
|
||
$0.2771 - $0.5741 | 7000 In stock |
1 in
25.4 mm
|
Natural
|
1 in
25.4 mm
|
Screw
|
0.28 in
7.1 mm
|
||
$0.2286 - $0.4487 | 42000 In stock |
0.75 in
19.05 mm
|
White
|
0.75 in
19.05 mm
|
|
0.136 in
3.45 mm
|
||
$0.33 - $0.6933 | 13000 In stock |
0.752 in
19.1 mm
|
Natural
|
0.752 in
19.1 mm
|
Adhesive
|
0.24 in
6.1 mm
|
||
$0.3615 - $0.7098 | 900 In stock |
0.75 in
19.05 mm
|
White
|
0.75 in
19.05 mm
|
Adhesive
|
0.136 in
3.45 mm
|
||
$0.312 - $0.9287 | 1700 In stock |
0.752 in
19.1 mm
|
Black
|
0.752 in
19.1 mm
|
Screw
|
0.24 in
6.1 mm
|
||
$0.4572 - $1.3863 | 1300 In stock |
0.5 in
12.7 mm
|
Natural
|
0.5 in
12.7 mm
|
Adhesive
|
0.138 in
3.5 mm
|
||
$0.4113 - $0.8682 | 86000 In stock |
1 in
25.4 mm
|
Natural
|
1 in
25.4 mm
|
Adhesive
|
0.28 in
7.1 mm
|
||
$0.3176 - $0.6654 | 3000 In stock |
0.5 in
12.7 mm
|
Natural
|
0.5 in
12.7 mm
|
Adhesive
|
0.138 in
3.5 mm
|
||
$0.3851 - $0.4991 | Request the lead time here |
1 in
25.4 mm
|
Natural
|
1 in
25.4 mm
|
Screw
|
0.28 in
7.1 mm
|
||
23TA00400 | $0.3776 - $0.5537 | 49000 In stock |
1 in
25.4 mm
|
Natural
|
1 in
25.4 mm
|
Adhesive
|
0.189 in
4.8 mm
|
|
$0.4164 - $1.1451 | 40100 In stock |
0.5 in
12.7 mm
|
Natural
|
0.5 in
12.7 mm
|
Adhesive
|
0.138 in
3.5 mm
|
||
$0.4184 - $0.9036 | 8800 In stock |
0.752 in
19.1 mm
|
Natural
|
0.752 in
19.1 mm
|
Adhesive
|
0.24 in
6.1 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue