Four-Way adhesive mounts offer high versatility in terms of mounting options. The Range supports both adhesive and screw mount holders. The Adhesive Tie Mounts offer strong adhesion for quick and easy installation and are ideal for lightweight wire bungles. They also include a panel hole for optional screw fastening. The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Overall Length | Colour | Overall Width | Mounting Method | Overall Height | View | |
---|---|---|---|---|---|---|---|---|
$0.4572 - $1.3907 | Request the lead time here |
0.752 in
19.1 mm
|
Natural
|
0.752 in
19.1 mm
|
Adhesive
|
0.24 in
6.1 mm
|
||
$0.5843 - $1.3533 | Request the lead time here |
0.752 in
19.1 mm
|
Natural
|
0.752 in
19.1 mm
|
Adhesive
|
0.24 in
6.1 mm
|
||
$0.5852 - $1.7457 | 5900 In stock |
1 in
25.4 mm
|
Black
|
1 in
25.4 mm
|
Adhesive
|
0.28 in
7.1 mm
|
||
$0.2871 - $0.8532 | 4900 In stock |
0.752 in
19.1 mm
|
Natural
|
0.752 in
19.1 mm
|
Screw
|
0.24 in
6.1 mm
|
||
$0.4434 - $0.5175 | 129000 In stock |
1 in
25.4 mm
|
Natural
|
1 in
25.4 mm
|
Adhesive
|
0.28 in
7.1 mm
|
||
$0.4668 - $1.3953 | Request the lead time here |
0.752 in
19.1 mm
|
Black
|
0.752 in
19.1 mm
|
Adhesive
|
0.24 in
6.1 mm
|
||
$0.404 - $0.839 | 23000 In stock |
1 in
25.4 mm
|
Black
|
1 in
25.4 mm
|
Adhesive
|
0.28 in
7.1 mm
|
||
$0.3861 - $1.1531 | 100 In stock |
1 in
25.4 mm
|
Natural
|
1 in
25.4 mm
|
Screw
|
0.28 in
7.1 mm
|
||
$0.2927 - $0.6023 | 14000 In stock |
1 in
25.4 mm
|
Black
|
1 in
25.4 mm
|
Screw
|
0.28 in
7.1 mm
|
||
$0.4209 - $1.2551 | 100 In stock |
1 in
25.4 mm
|
Black
|
1 in
25.4 mm
|
Screw
|
0.28 in
7.1 mm
|
||
$0.7322 - $1.6959 | 225 In stock |
1 in
25.4 mm
|
Natural
|
1 in
25.4 mm
|
Adhesive
|
0.28 in
7.1 mm
|
||
$0.3579 - $0.6263 | 47000 In stock |
1.031 in
26.18 mm
|
White
|
0.688 in
17.47 mm
|
Acrylic Adhesive
|
|
||
$0.4146 - $0.5184 | 71300 In stock |
1.102 in
28.0 mm
|
Natural
|
1.102 in
28.0 mm
|
Adhesive
|
0.157 in
4.0 mm
|
||
$0.5241 - $1.1322 | 500 In stock |
1 in
25.4 mm
|
Natural
|
1 in
25.4 mm
|
Adhesive
|
0.28 in
7.1 mm
|
||
$0.297 - $0.5765 | 64000 In stock |
0.5 in
12.7 mm
|
Natural
|
0.5 in
12.7 mm
|
Adhesive
|
0.138 in
3.5 mm
|
||
$0.3785 - $1.1289 | 15600 In stock |
1.031 in
26.18 mm
|
White
|
0.688 in
17.47 mm
|
Acrylic Adhesive
|
|
||
$0.5711 - $1.7427 | 2000 In stock |
1 in
25.4 mm
|
Natural
|
1 in
25.4 mm
|
Adhesive
|
0.28 in
7.1 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue