Quantity | Unit price |
---|---|
1000 - 4999 | $0.2717 |
5000 - 9999 | $0.2445 |
10000 + | $0.2201 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Cable Tie Width Range | 4.8 mm |
---|---|
Compatible Cable Tie Width Range | 0.190 in |
Compatible Hole Diameter | 6.4 mm |
Compatible Hole Diameter | 0.250 in |
Maximum Compatible Cable Tie Width | 4.8 mm |
Maximum Compatible Cable Tie Width | 0.190 in |
Maximum Panel Thickness | 4.8 mm |
Maximum Panel Thickness | 0.188 in |
Panel Thickness Range | 4.8 mm |
Panel Thickness Range | 0.188 in |
Colour | Black |
Full Material | Nylon 6/6 |
Material | Nylon |
Mounting Method | Push In |
Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue