Lift and Turn Cam Latches (Locks) that have a simple lift and turn operation and compression action. They are easily assembled using a bracket or snap-in fixing.
These latches benefit from a low profile handle that stows away when not in use. It also features straight-forward grip adjustment for added convenience. The range is available in several style options that have a host of unique properties. Lift and Turn Cam Latches can be used in a host of indoor and outdoor applications that include, but are not limited to; electrical panels, machine covers, railway and construction equipment.
The styles featured in the range include, Compression Locks with 5mm present compression, Swinghandles in a range of sizes that have a spring-loaded, slam action design, with options that can be operating using a push-button, as well as all-metal options. Also included are Swell Latches that optimise performance under vibration conditions, and Three-point Rod Latches with an integrated gear-box for multiple point latched.
Features
Specifications
For customized colour or alternate cylinder and driver options, please contact Essentra today.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Maximum Grip | Finish | Latch Material | View | |
---|---|---|---|---|---|---|
$24.30 - $25.90 | 74 In stock |
|
|
Nylon
|
||
$18.60 - $21.40 | Request the lead time here |
|
Chrome Plated
|
Zinc Alloy
|
||
$66.60 - $71.70 | Request the lead time here |
|
|
Zinc Alloy
|
||
$52.00 - $55.40 | Request the lead time here |
|
|
Nylon
|
||
$26.80 - $28.40 | 135 In stock |
|
Black Powder Coated
|
Zinc Alloy
|
||
$25.49 - $29.63 | Request the lead time here |
1.732 in
44.0 mm
|
Black Powder Coated
|
Die Cast Zinc Alloy
|
||
$20.01 - $23.51 | Request the lead time here |
2.264 in
57.5 mm
|
Black Powder Coated
|
Die Cast Zinc Alloy
|
||
$4.60 - $5.30 | 252 In stock |
|
|
Nylon
|
||
$25.49 - $29.63 | Request the lead time here |
1.732 in
44.0 mm
|
Chrome Plated
|
Die Cast Zinc Alloy
|
||
$25.49 - $29.63 | Request the lead time here |
1.181 in
30.0 mm
|
Chrome Plated
|
Die Cast Zinc Alloy
|
||
$20.01 - $23.51 | Request the lead time here |
1.181 in
30.0 mm
|
Black Powder Coated
|
Die Cast Zinc Alloy
|
||
$20.01 - $23.51 | Request the lead time here |
1.732 in
44.0 mm
|
Chrome Plated
|
Die Cast Zinc Alloy
|
||
$20.01 - $23.51 | Request the lead time here |
1.732 in
44.0 mm
|
Black Powder Coated
|
Die Cast Zinc Alloy
|
||
$20.01 - $23.51 | Request the lead time here |
1.181 in
30.0 mm
|
Chrome Plated
|
Die Cast Zinc Alloy
|
||
$25.49 - $29.63 | Request the lead time here |
2.264 in
57.5 mm
|
Chrome Plated
|
Die Cast Zinc Alloy
|
||
$62.00 - $67.60 | 57 In stock |
|
Chrome Plated
|
Zinc Alloy
|
||
$25.20 - $27.10 | 19 In stock |
|
|
Nylon
|
||
$66.20 - $72.30 | Request the lead time here |
|
Black Powder Coated
|
Zinc Alloy
|
||
$14.10 - $15.90 | 315 In stock |
|
Black Powder Coated
|
Zinc Alloy
|
||
$40.90 - $43.50 | 328 In stock |
|
Black Powder Coated
|
Zinc Alloy
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue