These Center Pull Plugs are used to seal electrical wire ends. Due to the tapered design, the item can plug multiple inner diameters. These plugs' snug fit and secure seal prevents undesired substances from entering the open tube or hole, protecting internal components and ensuring optimal performance.
The integrated centre tab is designed for quick and easy removal and installation by hand and with a tool. It protects against damage, dirt, moisture, and corrosion during storage and shipping. Used in various applications, including electrical cables in machinery, equipment, and control panels.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | H | D | d2 | Material | d1 | Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| $0.1157 - $0.1286 | 745 In stock |
0.374 in
9.5 mm
|
0.913 in
23.2 mm
|
0.394 in
10.0 mm
|
LDPE
|
0.315 in
8.0 mm
|
|
||
| $0.5303 - $1.3277 | 6470 In stock |
0.461 in
11.7 mm
|
2.530 in
64.3 mm
|
2.270 in
57.7 mm
|
LDPE
|
2.230 in
56.6 mm
|
|
||
| $0.1533 - $0.9582 | 13999 In stock |
0.394 in
10.0 mm
|
0.768 in
19.5 mm
|
0.453 in
11.5 mm
|
TPR
|
0.453 in
11.5 mm
|
1
|
||
| $0.0963 - $0.107 | 11210 In stock |
0.374 in
9.5 mm
|
0.799 in
20.3 mm
|
0.276 in
7.0 mm
|
LDPE - PIR
|
0.197 in
5.0 mm
|
|
||
| $0.6017 - $1.5038 | 3812 In stock |
0.961 in
24.4 mm
|
2.660 in
67.6 mm
|
2.464 in
62.6 mm
|
LDPE
|
2.300 in
58.4 mm
|
|
||
| $0.2889 - $0.7196 | 1998 In stock |
0.988 in
25.1 mm
|
2.440 in
62 mm
|
2.243 in
57 mm
|
LDPE
|
2.067 in
52.5 mm
|
|
||
| $0.1584 - $0.9872 | 119596 In stock |
0.315 in
8.0 mm
|
0.689 in
17.5 mm
|
0.374 in
9.5 mm
|
TPR
|
0.374 in
9.5 mm
|
1
|
||
| $0.3261 - $0.8151 | 5000 In stock |
0.472 in
12.0 mm
|
1.122 in
28.5 mm
|
0.925 in
23.5 mm
|
TPR
|
0.925 in
23.5 mm
|
1
|
||
| $0.2052 - $0.228 | 112535 In stock |
0.394 in
10.0 mm
|
1.118 in
28.4 mm
|
0.571 in
14.5 mm
|
LDPE - PIR
|
0.492 in
12.5 mm
|
|
||
| $0.3081 - $0.3426 | 916 In stock |
0.433 in
11.0 mm
|
1.524 in
38.7 mm
|
0.953 in
24.2 mm
|
LDPE - PIR
|
0.827 in
21.0 mm
|
|
||
| $0.5432 - $3.4032 | 7374 In stock |
0.394 in
10.0 mm
|
0.846 in
21.5 mm
|
0.501 in
12.7 mm
|
TPR
|
0.501 in
12.7 mm
|
1
|
||
| $0.1023 - $0.1139 | 3000 In stock |
0.374 in
9.5 mm
|
0.831 in
21.1 mm
|
0.315 in
8.0 mm
|
LDPE - PIR
|
0.236 in
6.0 mm
|
|
||
| $0.2331 - $0.2591 | 3059 In stock |
0.394 in
10.0 mm
|
1.193 in
30.3 mm
|
0.638 in
16.2 mm
|
LDPE - PIR
|
0.559 in
14.2 mm
|
|
||
| $0.3677 - $0.4083 | Request the lead time here |
0.472 in
12.0 mm
|
1.661 in
42.2 mm
|
1.102 in
28.0 mm
|
LDPE
|
0.984 in
25.0 mm
|
|
||
| $0.1154 - $0.7196 | 6212 In stock |
0.709 in
18.0 mm
|
1.156 in
29.4 mm
|
1.074 in
27.3 mm
|
LDPE
|
0.935 in
23.7 mm
|
|
||
| $0.068 - $0.425 | 4922 In stock |
0.367 in
9.32 mm
|
0.625 in
15.9 mm
|
0.486 in
12.3 mm
|
LDPE
|
0.422 in
10.7 mm
|
|
||
| $0.0815 - $0.5093 | 16476 In stock |
0.551 in
14.0 mm
|
0.938 in
23.8 mm
|
0.787 in
20 mm
|
LDPE
|
0.691 in
17.6 mm
|
|
||
| $0.1481 - $0.9221 | 3118 In stock |
0.752 in
19.1 mm
|
1.550 in
39.4 mm
|
1.286 in
32.7 mm
|
LDPE
|
1.150 in
29.2 mm
|
|
||
| $0.075 - $0.4685 | 8000 In stock |
0.429 in
10.9 mm
|
0.750 in
19.1 mm
|
0.608 in
15.4 mm
|
LDPE
|
0.532 in
13.5 mm
|
|
||
| $0.0713 - $0.4467 | 24388 In stock |
0.406 in
10.3 mm
|
0.656 in
16.7 mm
|
0.512 in
13 mm
|
LDPE
|
0.448 in
11.4 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue