Menu Search

Centre Pull Plugs

In stock

These Center Pull Plugs are used to seal electrical wire ends. Due to the tapered design, the item can plug multiple inner diameters. These plugs' snug fit and secure seal prevents undesired substances from entering the open tube or hole, protecting internal components and ensuring optimal performance.

The integrated centre tab is designed for quick and easy removal and installation by hand and with a tool. It protects against damage, dirt, moisture, and corrosion during storage and shipping. Used in various applications, including electrical cables in machinery, equipment, and control panels.

  • Material: LDPE, TPR, Low Density Polyethylene
  • Colour: Yellow, Red, Black, Orange

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Show less filters Show more filters
80 results
Product SKUs information
Item Code Price range Availability H D d2 Material d1 Type View
$0.4223 - $0.6569 2000 In stock
0.472 in
1.87 in
LDPE - PIR
1.752 in
Tapered
$0.4137 - $0.6435 2000 In stock
0.472 in
1.772 in
LDPE - PIR
1.673 in
Tapered
$0.4481 - $0.6971 2000 In stock
0.472 in
2.008 in
LDPE - PIR
1.909 in
Tapered
$0.3747 - $0.5829 2000 In stock
0.472 in
1.492 in
LDPE - PIR
1.323 in
Tapered
$0.4092 - $0.6365 1900 In stock
0.472 in
1.693 in
LDPE - PIR
1.575 in
Tapered
$0.4049 - $0.6299 1500 In stock
0.472 in
1.594 in
LDPE - PIR
1.516 in
Tapered
$0.3942 - $0.6132 2000 In stock
0.472 in
1.398 in
LDPE - PIR
1.26 in
Tapered
$0.4784 - $0.744 1900 In stock
0.472 in
2.126 in
LDPE - PIR
2.028 in
Tapered
$0.5303 - $1.3277 6470 In stock
0.461 in
2.530 in
2.270 in
LDPE
2.230 in
$0.1533 - $0.9582 13999 In stock
0.394 in
0.768 in
0.453 in
TPR
0.453 in
1
$0.0963 - $0.107 11210 In stock
0.374 in
0.799 in
0.276 in
LDPE - PIR
0.197 in
$0.2118 - $0.2354 2000 In stock
0.394 in
1.161 in
0.61 in
LDPE - PIR
0.531 in
$0.3081 - $0.3426 916 In stock
0.433 in
1.524 in
0.953 in
LDPE - PIR
0.827 in
$1.3289 - $2.9528 695 In stock
1.24 in
2.78 in
2.65 in
LDPE - PIR
2.335 in
$0.2522 - $0.6326 1945 In stock
1 in
2.160 in
1.938 in
LDPE
1.807 in
$0.0656 - $0.408 23500 In stock
0.374 in
0.531 in
0.370 in
LDPE
0.302 in
$0.1838 - $1.1472 2220 In stock
0.701 in
1.138 in
1.004 in
LDPE - PIR
0.886 in
$0.0764 - $0.477 9134 In stock
0.484 in
0.874 in
0.72 in
LDPE - PIR
0.646 in
$0.2889 - $0.321 3547 In stock
0.394 in
1.339 in
0.787 in
LDPE - PIR
0.709 in
$0.2889 - $0.7196 1998 In stock
0.988 in
2.440 in
2.243 in
LDPE
2.067 in
  • of 4
Centre Pull Tab Plug - ; LDPE - PIR ; Yellow

20572808

Price Range
$0.6569 - $0.4223

Stock Levels
2000 In stock
Attributes
  • d1
    1.752 in
  • d2
    1.87 in
  • H
    0.472 in
  • Type
    Tapered
  • Commodity Code
    3923509000
Centre Pull Tab Plug - ; LDPE - PIR ; Yellow

20572792

Price Range
$0.6435 - $0.4137

Stock Levels
2000 In stock
Attributes
  • d1
    1.673 in
  • d2
    1.772 in
  • H
    0.472 in
  • Type
    Tapered
  • Commodity Code
    3923509000
Centre Pull Tab Plug - ; LDPE - PIR ; Yellow

20572815

Price Range
$0.6971 - $0.4481

Stock Levels
2000 In stock
Attributes
  • d1
    1.909 in
  • d2
    2.008 in
  • H
    0.472 in
  • Type
    Tapered
  • Commodity Code
    3923509000
Centre Pull Tab Plug - ; LDPE - PIR ; Yellow

20572761

Price Range
$0.5829 - $0.3747

Stock Levels
2000 In stock
Attributes
  • d1
    1.323 in
  • d2
    1.492 in
  • H
    0.472 in
  • Type
    Tapered
  • Commodity Code
    3923509000
Centre Pull Tab Plug - ; LDPE - PIR ; Yellow

20572785

Price Range
$0.6365 - $0.4092

Stock Levels
1900 In stock
Attributes
  • d1
    1.575 in
  • d2
    1.693 in
  • H
    0.472 in
  • Type
    Tapered
  • Commodity Code
    3923509000
Centre Pull Tab Plug - ; LDPE - PIR ; Yellow

20572778

Price Range
$0.6299 - $0.4049

Stock Levels
1500 In stock
Attributes
  • d1
    1.516 in
  • d2
    1.594 in
  • H
    0.472 in
  • Type
    Tapered
  • Commodity Code
    3923509000
Centre Pull Tab Plug - ; LDPE - PIR ; Yellow

20572754

Price Range
$0.6132 - $0.3942

Stock Levels
2000 In stock
Attributes
  • d1
    1.26 in
  • d2
    1.398 in
  • H
    0.472 in
  • Type
    Tapered
  • Commodity Code
    3923509000
Centre Pull Tab Plug - ; LDPE - PIR ; Yellow

20572822

Price Range
$0.744 - $0.4784

Stock Levels
1900 In stock
Attributes
  • d1
    2.028 in
  • d2
    2.126 in
  • H
    0.472 in
  • Type
    Tapered
  • Commodity Code
    3923509000
Centre Pull Tab Plug - 0.750 in ; LDPE ; Orange

CP63A

Price Range
$1.3277 - $0.5303

Stock Levels
6470 In stock
Attributes
  • D
    2.530 in
  • d1
    2.230 in
  • d2
    2.270 in
  • H
    0.461 in
Centre Pull Tab Plug - ; TPR ; Black

MPP20A

Price Range
$0.9582 - $0.1533

Stock Levels
13999 In stock
Attributes
  • D
    0.768 in
  • d1
    0.453 in
  • d2
    0.453 in
  • H
    0.394 in
  • Type
    1
Centre Pull Tab Plug - 5.0 mm | 0.197 in ; 7.0 mm | 0.276 in ; LDPE - PIR ; Yellow

498716

Price Range
$0.107 - $0.0963

Stock Levels
11210 In stock
Attributes
  • D
    0.799 in
  • d1
    0.197 in
  • d2
    0.276 in
  • H
    0.374 in
  • Commodity Code
    3923509000
Centre Pull Tab Plug - 13.5 mm | 0.531 in ; 15.5 mm | 0.61 in ; LDPE - PIR ; Yellow

498724

Price Range
$0.2354 - $0.2118

Stock Levels
2000 In stock
Attributes
  • D
    1.161 in
  • d1
    0.531 in
  • d2
    0.61 in
  • H
    0.394 in
  • Commodity Code
    3923509000
Centre Pull Tab Plug - 21.0 mm | 0.827 in ; 24.2 mm | 0.953 in ; LDPE - PIR ; Yellow

498731

Price Range
$0.3426 - $0.3081

Stock Levels
916 In stock
Attributes
  • D
    1.524 in
  • d1
    0.827 in
  • d2
    0.953 in
  • H
    0.433 in
  • Commodity Code
    3923509000
Centre Pull Tab Plug - 59.3 mm | 2.335 in ; 67.3 mm | 2.650 in ; LDPE - PIR ; Red

110041

Price Range
$2.9528 - $1.3289

Stock Levels
695 In stock
Attributes
  • D
    2.78 in
  • d1
    2.335 in
  • d2
    2.65 in
  • H
    1.24 in
  • Commodity Code
    3926909790
Centre Pull Tab Plug - 1.250 in ; LDPE ; Orange

CP57A

Price Range
$0.6326 - $0.2522

Stock Levels
1945 In stock
Attributes
  • D
    2.160 in
  • d1
    1.807 in
  • d2
    1.938 in
  • H
    1 in
Centre Pull Tab Plug - 0.750 in ; LDPE ; Orange

CP7A

Price Range
$0.408 - $0.0656

Stock Levels
23500 In stock
Attributes
  • D
    0.531 in
  • d1
    0.302 in
  • d2
    0.370 in
  • H
    0.374 in
Centre Pull Tab Plug - 22.5 mm | 0.886 in ; 25.5 mm | 1.004 in ; LDPE - PIR ; Red

10418

Price Range
$1.1472 - $0.1838

Stock Levels
2220 In stock
Attributes
  • D
    1.138 in
  • d1
    0.886 in
  • d2
    1.004 in
  • H
    0.701 in
  • Commodity Code
    3923509000
Centre Pull Tab Plug - 16.4 mm | 0.646 in ; 18.3 mm | 0.72 in ; LDPE - PIR ; Red

110035

Price Range
$0.477 - $0.0764

Stock Levels
9134 In stock
Attributes
  • D
    0.874 in
  • d1
    0.646 in
  • d2
    0.72 in
  • H
    0.484 in
  • Commodity Code
    3926909790
Centre Pull Tab Plug - 18.0 mm | 0.709 in ; 20.0 mm | 0.787 in ; LDPE - PIR ; Yellow

498729

Price Range
$0.321 - $0.2889

Stock Levels
3547 In stock
Attributes
  • D
    1.339 in
  • d1
    0.709 in
  • d2
    0.787 in
  • H
    0.394 in
  • Commodity Code
    3926909790
Centre Pull Tab Plug - 1.250 in ; LDPE ; Orange

CP61A

Price Range
$0.7196 - $0.2889

Stock Levels
1998 In stock
Attributes
  • D
    2.440 in
  • d1
    2.067 in
  • d2
    2.243 in
  • H
    0.988 in