These Center Pull Plugs are used to seal electrical wire ends. Due to the tapered design, the item can plug multiple inner diameters. These plugs' snug fit and secure seal prevents undesired substances from entering the open tube or hole, protecting internal components and ensuring optimal performance.
The integrated centre tab is designed for quick and easy removal and installation by hand and with a tool. It protects against damage, dirt, moisture, and corrosion during storage and shipping. Used in various applications, including electrical cables in machinery, equipment, and control panels.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | H | D | d2 | Material | d1 | Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| $0.4223 - $0.6569 | 2000 In stock |
0.472 in
12.0 mm
|
|
1.87 in
47.5 mm
|
LDPE - PIR
|
1.752 in
44.5 mm
|
Tapered
|
||
| $0.4137 - $0.6435 | 2000 In stock |
0.472 in
12.0 mm
|
|
1.772 in
45.0 mm
|
LDPE - PIR
|
1.673 in
42.5 mm
|
Tapered
|
||
| $0.4481 - $0.6971 | 2000 In stock |
0.472 in
12.0 mm
|
|
2.008 in
51.0 mm
|
LDPE - PIR
|
1.909 in
48.5 mm
|
Tapered
|
||
| $0.4049 - $0.6299 | 1500 In stock |
0.472 in
12.0 mm
|
|
1.594 in
40.5 mm
|
LDPE - PIR
|
1.516 in
38.5 mm
|
Tapered
|
||
| $0.3747 - $0.5829 | 2000 In stock |
0.472 in
12.0 mm
|
|
1.492 in
37.9 mm
|
LDPE - PIR
|
1.323 in
33.6 mm
|
Tapered
|
||
| $0.0671 - $0.42 | 4226 In stock |
0.374 in
9.5 mm
|
0.625 in
15.9 mm
|
0.463 in
11.8 mm
|
LDPE
|
0.402 in
10.2 mm
|
|
||
| $0.0797 - $0.4973 | 15012 In stock |
0.531 in
13.5 mm
|
0.840 in
21.3 mm
|
0.695 in
17.7 mm
|
LDPE
|
0.610 in
15.5 mm
|
|
||
| $0.1376 - $0.8568 | 2492 In stock |
0.78 in
19.8 mm
|
1.410 in
35.8 mm
|
1.219 in
31 mm
|
LDPE
|
1.093 in
27.8 mm
|
|
||
| $0.0713 - $0.4467 | 24388 In stock |
0.406 in
10.3 mm
|
0.656 in
16.7 mm
|
0.512 in
13 mm
|
LDPE
|
0.448 in
11.4 mm
|
|
||
| $0.0921 - $0.5769 | 12069 In stock |
0.591 in
15.0 mm
|
1.000 in
25.4 mm
|
0.825 in
21 mm
|
LDPE
|
0.727 in
18.5 mm
|
|
||
| $0.2369 - $1.487 | 2500 In stock |
0.709 in
18.0 mm
|
1.530 in
38.9 mm
|
1.360 in
34.5 mm
|
LDPE
|
1.235 in
31.4 mm
|
|
||
| $0.068 - $0.425 | 4922 In stock |
0.367 in
9.32 mm
|
0.625 in
15.9 mm
|
0.486 in
12.3 mm
|
LDPE
|
0.422 in
10.7 mm
|
|
||
| $0.0815 - $0.5093 | 16476 In stock |
0.551 in
14.0 mm
|
0.938 in
23.8 mm
|
0.787 in
20 mm
|
LDPE
|
0.691 in
17.6 mm
|
|
||
| $0.1481 - $0.9221 | 3118 In stock |
0.752 in
19.1 mm
|
1.550 in
39.4 mm
|
1.286 in
32.7 mm
|
LDPE
|
1.150 in
29.2 mm
|
|
||
| $0.2792 - $0.3104 | 33500 In stock |
0.394 in
10.0 mm
|
1.339 in
34.0 mm
|
0.768 in
19.5 mm
|
LDPE
|
0.689 in
17.5 mm
|
|
||
| $0.3677 - $0.4083 | Request the lead time here |
0.472 in
12.0 mm
|
1.661 in
42.2 mm
|
1.102 in
28.0 mm
|
LDPE
|
0.984 in
25.0 mm
|
|
||
| $2.069 - $4.598 | 1539 In stock |
0.984 in
25.0 mm
|
2.937 in
74.6 mm
|
2.764 in
70.2 mm
|
LDPE - PIR
|
2.654 in
67.4 mm
|
|
||
| $1.4235 - $3.1631 | 300 In stock |
1.039 in
26.4 mm
|
2.248 in
57.1 mm
|
2.075 in
52.7 mm
|
LDPE - PIR
|
1.898 in
48.2 mm
|
|
||
| $0.2889 - $0.7196 | 1998 In stock |
0.988 in
25.1 mm
|
2.440 in
62 mm
|
2.243 in
57 mm
|
LDPE
|
2.067 in
52.5 mm
|
|
||
| $0.1584 - $0.9872 | 119596 In stock |
0.315 in
8.0 mm
|
0.689 in
17.5 mm
|
0.374 in
9.5 mm
|
TPR
|
0.374 in
9.5 mm
|
1
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue