These Center Pull Plugs are used to seal electrical wire ends. Due to the tapered design, the item can plug multiple inner diameters. These plugs' snug fit and secure seal prevents undesired substances from entering the open tube or hole, protecting internal components and ensuring optimal performance.
The integrated centre tab is designed for quick and easy removal and installation by hand and with a tool. It protects against damage, dirt, moisture, and corrosion during storage and shipping. Used in various applications, including electrical cables in machinery, equipment, and control panels.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | H | D | d2 | Material | d1 | Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| $0.4223 - $0.6569 | 2000 In stock |
0.472 in
12.0 mm
|
|
1.87 in
47.5 mm
|
LDPE - PIR
|
1.752 in
44.5 mm
|
Tapered
|
||
| $0.4481 - $0.6971 | 2000 In stock |
0.472 in
12.0 mm
|
|
2.008 in
51.0 mm
|
LDPE - PIR
|
1.909 in
48.5 mm
|
Tapered
|
||
| $0.4092 - $0.6365 | 1900 In stock |
0.472 in
12.0 mm
|
|
1.693 in
43.0 mm
|
LDPE - PIR
|
1.575 in
40.0 mm
|
Tapered
|
||
| $0.3747 - $0.5829 | 2000 In stock |
0.472 in
12.0 mm
|
|
1.492 in
37.9 mm
|
LDPE - PIR
|
1.323 in
33.6 mm
|
Tapered
|
||
| $0.4784 - $0.744 | 1900 In stock |
0.472 in
12.0 mm
|
|
2.126 in
54.0 mm
|
LDPE - PIR
|
2.028 in
51.5 mm
|
Tapered
|
||
| $0.3942 - $0.6132 | 2000 In stock |
0.472 in
12.0 mm
|
|
1.398 in
35.5 mm
|
LDPE - PIR
|
1.26 in
32.0 mm
|
Tapered
|
||
| $0.4137 - $0.6435 | 2000 In stock |
0.472 in
12.0 mm
|
|
1.772 in
45.0 mm
|
LDPE - PIR
|
1.673 in
42.5 mm
|
Tapered
|
||
| $0.4049 - $0.6299 | 1500 In stock |
0.472 in
12.0 mm
|
|
1.594 in
40.5 mm
|
LDPE - PIR
|
1.516 in
38.5 mm
|
Tapered
|
||
| $0.0648 - $0.4032 | 12948 In stock |
0.327 in
8.3 mm
|
0.469 in
11.9 mm
|
0.303 in
7.7 mm
|
LDPE
|
0.239 in
6.1 mm
|
|
||
| $0.2141 - $0.5384 | 2900 In stock |
0.315 in
8.0 mm
|
0.610 in
15.5 mm
|
0.295 in
7.5 mm
|
TPR
|
0.295 in
7.5 mm
|
1
|
||
| $0.1157 - $0.1286 | 745 In stock |
0.374 in
9.5 mm
|
0.913 in
23.2 mm
|
0.394 in
10.0 mm
|
LDPE
|
0.315 in
8.0 mm
|
|
||
| $2.069 - $4.598 | 1539 In stock |
0.984 in
25.0 mm
|
2.937 in
74.6 mm
|
2.764 in
70.2 mm
|
LDPE - PIR
|
2.654 in
67.4 mm
|
|
||
| $0.1092 - $0.1214 | 1000 In stock |
0.374 in
9.5 mm
|
0.917 in
23.3 mm
|
0.374 in
9.5 mm
|
LDPE
|
0.276 in
7.0 mm
|
|
||
| $0.2546 - $0.2829 | 1500 In stock |
0.394 in
10.0 mm
|
1.22 in
31.0 mm
|
0.669 in
17.0 mm
|
LDPE - PIR
|
0.571 in
14.5 mm
|
|
||
| $0.3852 - $0.428 | 500 In stock |
0.472 in
12.0 mm
|
1.85 in
47.0 mm
|
1.24 in
31.5 mm
|
LDPE - PIR
|
1.142 in
29.0 mm
|
|
||
| $0.1838 - $1.1472 | 2220 In stock |
0.701 in
17.8 mm
|
1.138 in
28.9 mm
|
1.004 in
25.5 mm
|
LDPE - PIR
|
0.886 in
22.5 mm
|
|
||
| $0.3677 - $0.4083 | Request the lead time here |
0.472 in
12.0 mm
|
1.661 in
42.2 mm
|
1.102 in
28.0 mm
|
LDPE
|
0.984 in
25.0 mm
|
|
||
| $0.6017 - $1.5038 | 3812 In stock |
0.961 in
24.4 mm
|
2.660 in
67.6 mm
|
2.464 in
62.6 mm
|
LDPE
|
2.300 in
58.4 mm
|
|
||
| $0.5432 - $3.4032 | 7374 In stock |
0.394 in
10.0 mm
|
0.846 in
21.5 mm
|
0.501 in
12.7 mm
|
TPR
|
0.501 in
12.7 mm
|
1
|
||
| $0.1023 - $0.1139 | 3000 In stock |
0.374 in
9.5 mm
|
0.831 in
21.1 mm
|
0.315 in
8.0 mm
|
LDPE - PIR
|
0.236 in
6.0 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue