Menu Search

Centre Pull Plugs

In stock

These Center Pull Plugs are used to seal electrical wire ends. Due to the tapered design, the item can plug multiple inner diameters. These plugs' snug fit and secure seal prevents undesired substances from entering the open tube or hole, protecting internal components and ensuring optimal performance.

The integrated centre tab is designed for quick and easy removal and installation by hand and with a tool. It protects against damage, dirt, moisture, and corrosion during storage and shipping. Used in various applications, including electrical cables in machinery, equipment, and control panels.

  • Material: LDPE, TPR, Low Density Polyethylene
  • Colour: Yellow, Red, Black, Orange

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Show less filters Show more filters
80 results
Product SKUs information
Item Code Price range Availability H D d2 Material d1 Type View
$0.4223 - $0.6569 2000 In stock
0.472 in
1.87 in
LDPE - PIR
1.752 in
Tapered
$0.4137 - $0.6435 2000 In stock
0.472 in
1.772 in
LDPE - PIR
1.673 in
Tapered
$0.4481 - $0.6971 2000 In stock
0.472 in
2.008 in
LDPE - PIR
1.909 in
Tapered
$0.4049 - $0.6299 1500 In stock
0.472 in
1.594 in
LDPE - PIR
1.516 in
Tapered
$0.3747 - $0.5829 2000 In stock
0.472 in
1.492 in
LDPE - PIR
1.323 in
Tapered
$0.0671 - $0.42 4226 In stock
0.374 in
0.625 in
0.463 in
LDPE
0.402 in
$0.0797 - $0.4973 15012 In stock
0.531 in
0.840 in
0.695 in
LDPE
0.610 in
$0.1376 - $0.8568 2492 In stock
0.78 in
1.410 in
1.219 in
LDPE
1.093 in
$0.0713 - $0.4467 24388 In stock
0.406 in
0.656 in
0.512 in
LDPE
0.448 in
$0.0921 - $0.5769 12069 In stock
0.591 in
1.000 in
0.825 in
LDPE
0.727 in
$0.2369 - $1.487 2500 In stock
0.709 in
1.530 in
1.360 in
LDPE
1.235 in
$0.068 - $0.425 4922 In stock
0.367 in
0.625 in
0.486 in
LDPE
0.422 in
$0.0815 - $0.5093 16476 In stock
0.551 in
0.938 in
0.787 in
LDPE
0.691 in
$0.1481 - $0.9221 3118 In stock
0.752 in
1.550 in
1.286 in
LDPE
1.150 in
$0.2792 - $0.3104 33500 In stock
0.394 in
1.339 in
0.768 in
LDPE
0.689 in
$0.3677 - $0.4083 Request the lead time here
0.472 in
1.661 in
1.102 in
LDPE
0.984 in
$2.069 - $4.598 1539 In stock
0.984 in
2.937 in
2.764 in
LDPE - PIR
2.654 in
$1.4235 - $3.1631 300 In stock
1.039 in
2.248 in
2.075 in
LDPE - PIR
1.898 in
$0.2889 - $0.7196 1998 In stock
0.988 in
2.440 in
2.243 in
LDPE
2.067 in
$0.1584 - $0.9872 119596 In stock
0.315 in
0.689 in
0.374 in
TPR
0.374 in
1
  • of 4
Centre Pull Tab Plug - ; LDPE - PIR ; Yellow

20572808

Price Range
$0.6569 - $0.4223

Stock Levels
2000 In stock
Attributes
  • d1
    1.752 in
  • d2
    1.87 in
  • H
    0.472 in
  • Type
    Tapered
  • Commodity Code
    3923509000
Centre Pull Tab Plug - ; LDPE - PIR ; Yellow

20572792

Price Range
$0.6435 - $0.4137

Stock Levels
2000 In stock
Attributes
  • d1
    1.673 in
  • d2
    1.772 in
  • H
    0.472 in
  • Type
    Tapered
  • Commodity Code
    3923509000
Centre Pull Tab Plug - ; LDPE - PIR ; Yellow

20572815

Price Range
$0.6971 - $0.4481

Stock Levels
2000 In stock
Attributes
  • d1
    1.909 in
  • d2
    2.008 in
  • H
    0.472 in
  • Type
    Tapered
  • Commodity Code
    3923509000
Centre Pull Tab Plug - ; LDPE - PIR ; Yellow

20572778

Price Range
$0.6299 - $0.4049

Stock Levels
1500 In stock
Attributes
  • d1
    1.516 in
  • d2
    1.594 in
  • H
    0.472 in
  • Type
    Tapered
  • Commodity Code
    3923509000
Centre Pull Tab Plug - ; LDPE - PIR ; Yellow

20572761

Price Range
$0.5829 - $0.3747

Stock Levels
2000 In stock
Attributes
  • d1
    1.323 in
  • d2
    1.492 in
  • H
    0.472 in
  • Type
    Tapered
  • Commodity Code
    3923509000
Centre Pull Tab Plug - 0.750 in ; LDPE ; Orange

CP10A

Price Range
$0.42 - $0.0671

Stock Levels
4226 In stock
Attributes
  • D
    0.625 in
  • d1
    0.402 in
  • d2
    0.463 in
  • H
    0.374 in
Centre Pull Tab Plug - 0.780 in ; LDPE ; Orange

CP19A

Price Range
$0.4973 - $0.0797

Stock Levels
15012 In stock
Attributes
  • D
    0.840 in
  • d1
    0.610 in
  • d2
    0.695 in
  • H
    0.531 in
Centre Pull Tab Plug - 1.000 in ; LDPE ; Orange

CP42A

Price Range
$0.8568 - $0.1376

Stock Levels
2492 In stock
Attributes
  • D
    1.410 in
  • d1
    1.093 in
  • d2
    1.219 in
  • H
    0.78 in
Centre Pull Tab Plug - 0.563 in ; LDPE ; Orange

CP12A

Price Range
$0.4467 - $0.0713

Stock Levels
24388 In stock
Attributes
  • D
    0.656 in
  • d1
    0.448 in
  • d2
    0.512 in
  • H
    0.406 in
Centre Pull Tab Plug - 0.840 in ; LDPE ; Orange

CP24A

Price Range
$0.5769 - $0.0921

Stock Levels
12069 In stock
Attributes
  • D
    1.000 in
  • d1
    0.727 in
  • d2
    0.825 in
  • H
    0.591 in
Centre Pull Tab Plug - 1.000 in ; LDPE ; Orange

CP46A

Price Range
$1.487 - $0.2369

Stock Levels
2500 In stock
Attributes
  • D
    1.530 in
  • d1
    1.235 in
  • d2
    1.360 in
  • H
    0.709 in
Centre Pull Tab Plug - 0.781 in ; LDPE ; Orange

CP11A

Price Range
$0.425 - $0.068

Stock Levels
4922 In stock
Attributes
  • D
    0.625 in
  • d1
    0.422 in
  • d2
    0.486 in
  • H
    0.367 in
Centre Pull Tab Plug - 0.750 in ; LDPE ; Orange

CP23A

Price Range
$0.5093 - $0.0815

Stock Levels
16476 In stock
Attributes
  • D
    0.938 in
  • d1
    0.691 in
  • d2
    0.787 in
  • H
    0.551 in
Centre Pull Tab Plug - 1.000 in ; LDPE ; Orange

CP44A

Price Range
$0.9221 - $0.1481

Stock Levels
3118 In stock
Attributes
  • D
    1.550 in
  • d1
    1.150 in
  • d2
    1.286 in
  • H
    0.752 in
Centre Pull Tab Plug - 17.5 mm | 0.689 in ; 19.5 mm | 0.768 in ; LDPE ; Yellow

498728

Price Range
$0.3104 - $0.2792

Stock Levels
33500 In stock
Attributes
  • D
    1.339 in
  • d1
    0.689 in
  • d2
    0.768 in
  • H
    0.394 in
  • Commodity Code
    3923509000
Centre Pull Tab Plug - 25.0 mm | 0.984 in ; 28.0 mm | 1.102 in ; LDPE ; Yellow

498733

Price Range
$0.4083 - $0.3677

Stock Levels
Request the lead time here
Attributes
  • D
    1.661 in
  • d1
    0.984 in
  • d2
    1.102 in
  • H
    0.472 in
  • Commodity Code
    3926909790
Centre Pull Tab Plug - 67.4 mm | 2.654 in ; 70.2 mm | 2.764 in ; LDPE - PIR ; Red

110042

Price Range
$4.598 - $2.069

Stock Levels
1539 In stock
Attributes
  • D
    2.937 in
  • d1
    2.654 in
  • d2
    2.764 in
  • H
    0.984 in
  • Commodity Code
    3926909790
Centre Pull Tab Plug - 48.2 mm | 1.898 in ; 52.7 mm | 2.075 in ; LDPE - PIR ; Red

110039

Price Range
$3.1631 - $1.4235

Stock Levels
300 In stock
Attributes
  • D
    2.248 in
  • d1
    1.898 in
  • d2
    2.075 in
  • H
    1.039 in
  • Commodity Code
    3923509000
Centre Pull Tab Plug - 1.250 in ; LDPE ; Orange

CP61A

Price Range
$0.7196 - $0.2889

Stock Levels
1998 In stock
Attributes
  • D
    2.440 in
  • d1
    2.067 in
  • d2
    2.243 in
  • H
    0.988 in
Centre Pull Tab Plug - ; TPR ; Black

MPP10A

Price Range
$0.9872 - $0.1584

Stock Levels
119596 In stock
Attributes
  • D
    0.689 in
  • d1
    0.374 in
  • d2
    0.374 in
  • H
    0.315 in
  • Type
    1