Menu Search

Centre Pull Plugs

In stock

These Center Pull Plugs are used to seal electrical wire ends. Due to the tapered design, the item can plug multiple inner diameters. These plugs' snug fit and secure seal prevents undesired substances from entering the open tube or hole, protecting internal components and ensuring optimal performance.

The integrated centre tab is designed for quick and easy removal and installation by hand and with a tool. It protects against damage, dirt, moisture, and corrosion during storage and shipping. Used in various applications, including electrical cables in machinery, equipment, and control panels.

  • Material: LDPE, TPR, Low Density Polyethylene
  • Colour: Yellow, Red, Black, Orange

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Show less filters Show more filters
80 results
Product SKUs information
Item Code Price range Availability H D d2 Material d1 Type View
$0.3747 - $0.5829 2000 In stock
0.472 in
1.492 in
LDPE - PIR
1.323 in
Tapered
$0.4137 - $0.6435 2000 In stock
0.472 in
1.772 in
LDPE - PIR
1.673 in
Tapered
$0.2522 - $0.6326 1945 In stock
1 in
2.160 in
1.938 in
LDPE
1.807 in
$0.0656 - $0.408 23500 In stock
0.374 in
0.531 in
0.370 in
LDPE
0.302 in
$0.4928 - $1.2287 33898 In stock
0.394 in
1.004 in
0.693 in
TPR
0.693 in
1
$0.1542 - $0.1713 1000 In stock
0.374 in
0.976 in
0.453 in
LDPE
0.374 in
CP8A $0.0699 - $0.4371 7000 In stock
0.37 in
0.530 in
0.396 in
LDPE
0.330 in
$0.572 - $1.4297 3900 In stock
0.472 in
1.083 in
0.764 in
TPR
0.764 in
1
$0.1928 - $0.2141 1009 In stock
0.374 in
1.043 in
0.492 in
LDPE
0.413 in
$0.2889 - $0.321 3547 In stock
0.394 in
1.339 in
0.787 in
LDPE - PIR
0.709 in
$0.2076 - $1.2963 1298 In stock
0.752 in
1.750 in
1.601 in
LDPE
1.451 in
$0.0648 - $0.4032 Request the lead time here
0.406 in
0.469 in
0.335 in
LDPE
0.267 in
$0.1533 - $0.9582 13999 In stock
0.394 in
0.768 in
0.453 in
TPR
0.453 in
1
$0.0963 - $0.107 11210 In stock
0.374 in
0.799 in
0.276 in
LDPE - PIR
0.197 in
CP9A $0.0663 - $0.413 6641 In stock
0.374 in
0.594 in
0.428 in
LDPE
0.362 in
$0.6017 - $1.5038 3812 In stock
0.961 in
2.660 in
2.464 in
LDPE
2.300 in
$0.5432 - $3.4032 7374 In stock
0.394 in
0.846 in
0.501 in
TPR
0.501 in
1
$0.3261 - $0.8151 5000 In stock
0.472 in
1.122 in
0.925 in
TPR
0.925 in
1
$0.2052 - $0.228 112535 In stock
0.394 in
1.118 in
0.571 in
LDPE - PIR
0.492 in
$0.3081 - $0.3426 916 In stock
0.433 in
1.524 in
0.953 in
LDPE - PIR
0.827 in
  • of 4
Centre Pull Tab Plug - ; LDPE - PIR ; Yellow

20572761

Price Range
$0.5829 - $0.3747

Stock Levels
2000 In stock
Attributes
  • d1
    1.323 in
  • d2
    1.492 in
  • H
    0.472 in
  • Type
    Tapered
  • Commodity Code
    3923509000
Centre Pull Tab Plug - ; LDPE - PIR ; Yellow

20572792

Price Range
$0.6435 - $0.4137

Stock Levels
2000 In stock
Attributes
  • d1
    1.673 in
  • d2
    1.772 in
  • H
    0.472 in
  • Type
    Tapered
  • Commodity Code
    3923509000
Centre Pull Tab Plug - 1.250 in ; LDPE ; Orange

CP57A

Price Range
$0.6326 - $0.2522

Stock Levels
1945 In stock
Attributes
  • D
    2.160 in
  • d1
    1.807 in
  • d2
    1.938 in
  • H
    1 in
Centre Pull Tab Plug - 0.750 in ; LDPE ; Orange

CP7A

Price Range
$0.408 - $0.0656

Stock Levels
23500 In stock
Attributes
  • D
    0.531 in
  • d1
    0.302 in
  • d2
    0.370 in
  • H
    0.374 in
Centre Pull Tab Plug - ; TPR ; Black

MPP55A

Price Range
$1.2287 - $0.4928

Stock Levels
33898 In stock
Attributes
  • D
    1.004 in
  • d1
    0.693 in
  • d2
    0.693 in
  • H
    0.394 in
  • Type
    1
Centre Pull Tab Plug - 9.5 mm | 0.374 in ; 11.5 mm | 0.453 in ; LDPE ; Yellow

498720

Price Range
$0.1713 - $0.1542

Stock Levels
1000 In stock
Attributes
  • D
    0.976 in
  • d1
    0.374 in
  • d2
    0.453 in
  • H
    0.374 in
  • Commodity Code
    3923509000
Centre Pull Tab Plug - 0.790 in ; LDPE ; Orange

CP8A

Price Range
$0.4371 - $0.0699

Stock Levels
7000 In stock
Attributes
  • D
    0.530 in
  • d1
    0.330 in
  • d2
    0.396 in
  • H
    0.37 in
Centre Pull Tab Plug - ; TPR ; Black

MPP60A

Price Range
$1.4297 - $0.572

Stock Levels
3900 In stock
Attributes
  • D
    1.083 in
  • d1
    0.764 in
  • d2
    0.764 in
  • H
    0.472 in
  • Type
    1
Centre Pull Tab Plug - 10.5 mm | 0.413 in ; 12.5 mm | 0.492 in ; LDPE ; Yellow

498721

Price Range
$0.2141 - $0.1928

Stock Levels
1009 In stock
Attributes
  • D
    1.043 in
  • d1
    0.413 in
  • d2
    0.492 in
  • H
    0.374 in
  • Commodity Code
    3923509000
Centre Pull Tab Plug - 18.0 mm | 0.709 in ; 20.0 mm | 0.787 in ; LDPE - PIR ; Yellow

498729

Price Range
$0.321 - $0.2889

Stock Levels
3547 In stock
Attributes
  • D
    1.339 in
  • d1
    0.709 in
  • d2
    0.787 in
  • H
    0.394 in
  • Commodity Code
    3926909790
Centre Pull Tab Plug - 1.000 in ; LDPE ; Orange

CP55A

Price Range
$1.2963 - $0.2076

Stock Levels
1298 In stock
Attributes
  • D
    1.750 in
  • d1
    1.451 in
  • d2
    1.601 in
  • H
    0.752 in
Centre Pull Tab Plug - 0.625 in ; LDPE ; Orange

CP6A

Price Range
$0.4032 - $0.0648

Stock Levels
Request the lead time here
Attributes
  • D
    0.469 in
  • d1
    0.267 in
  • d2
    0.335 in
  • H
    0.406 in
Centre Pull Tab Plug - ; TPR ; Black

MPP20A

Price Range
$0.9582 - $0.1533

Stock Levels
13999 In stock
Attributes
  • D
    0.768 in
  • d1
    0.453 in
  • d2
    0.453 in
  • H
    0.394 in
  • Type
    1
Centre Pull Tab Plug - 5.0 mm | 0.197 in ; 7.0 mm | 0.276 in ; LDPE - PIR ; Yellow

498716

Price Range
$0.107 - $0.0963

Stock Levels
11210 In stock
Attributes
  • D
    0.799 in
  • d1
    0.197 in
  • d2
    0.276 in
  • H
    0.374 in
  • Commodity Code
    3923509000
Centre Pull Tab Plug - 0.750 in ; LDPE ; Orange

CP9A

Price Range
$0.413 - $0.0663

Stock Levels
6641 In stock
Attributes
  • D
    0.594 in
  • d1
    0.362 in
  • d2
    0.428 in
  • H
    0.374 in
Centre Pull Tab Plug - 1.250 in ; LDPE ; Orange

CP65A

Price Range
$1.5038 - $0.6017

Stock Levels
3812 In stock
Attributes
  • D
    2.660 in
  • d1
    2.300 in
  • d2
    2.464 in
  • H
    0.961 in
Centre Pull Tab Plug - ; TPR ; Black

MPP30A

Price Range
$3.4032 - $0.5432

Stock Levels
7374 In stock
Attributes
  • D
    0.846 in
  • d1
    0.501 in
  • d2
    0.501 in
  • H
    0.394 in
  • Type
    1
Centre Pull Tab Plug - ; TPR ; Black

MPP80A

Price Range
$0.8151 - $0.3261

Stock Levels
5000 In stock
Attributes
  • D
    1.122 in
  • d1
    0.925 in
  • d2
    0.925 in
  • H
    0.472 in
  • Type
    1
Centre Pull Tab Plug - 12.5 mm | 0.492 in ; 14.5 mm | 0.571 in ; LDPE - PIR ; Yellow

498723

Price Range
$0.228 - $0.2052

Stock Levels
112535 In stock
Attributes
  • D
    1.118 in
  • d1
    0.492 in
  • d2
    0.571 in
  • H
    0.394 in
  • Commodity Code
    3926909790
Centre Pull Tab Plug - 21.0 mm | 0.827 in ; 24.2 mm | 0.953 in ; LDPE - PIR ; Yellow

498731

Price Range
$0.3426 - $0.3081

Stock Levels
916 In stock
Attributes
  • D
    1.524 in
  • d1
    0.827 in
  • d2
    0.953 in
  • H
    0.433 in
  • Commodity Code
    3923509000