Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Center Pull Plugs are used to seal electrical wire ends. Due to the tapered design, the item can plug multiple inner diameters. These plugs' snug fit and secure seal prevents undesired substances from entering the open tube or hole, protecting internal components and ensuring optimal performance.
The integrated centre tab is designed for quick and easy removal and installation by hand and with a tool. It protects against damage, dirt, moisture, and corrosion during storage and shipping. Used in various applications, including electrical cables in machinery, equipment, and control panels.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | H | D | d2 | Material | d1 | Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| $0.2076 - $1.2963 | 1298 In stock |
0.752 in
19.1 mm
|
1.750 in
44.5 mm
|
1.601 in
40.7 mm
|
LDPE
|
1.451 in
36.9 mm
|
|
||
| $0.0648 - $0.4032 | Request the lead time here |
0.406 in
10.3 mm
|
0.469 in
11.9 mm
|
0.335 in
8.5 mm
|
LDPE
|
0.267 in
6.8 mm
|
|
||
| $1.4235 - $3.1631 | 300 In stock |
1.039 in
26.4 mm
|
2.248 in
57.1 mm
|
2.075 in
52.7 mm
|
LDPE - PIR
|
1.898 in
48.2 mm
|
|
||
| $0.2546 - $0.2829 | 1500 In stock |
0.394 in
10.0 mm
|
1.22 in
31.0 mm
|
0.669 in
17.0 mm
|
LDPE - PIR
|
0.571 in
14.5 mm
|
|
||
| $0.1542 - $0.1713 | 1000 In stock |
0.374 in
9.5 mm
|
0.976 in
24.8 mm
|
0.453 in
11.5 mm
|
LDPE
|
0.374 in
9.5 mm
|
|
||
| $0.4928 - $1.2287 | 33898 In stock |
0.394 in
10.0 mm
|
1.004 in
25.5 mm
|
0.693 in
17.6 mm
|
TPR
|
0.693 in
17.6 mm
|
1
|
||
| $0.2522 - $0.6326 | 1945 In stock |
1 in
25.4 mm
|
2.160 in
54.9 mm
|
1.938 in
49.2 mm
|
LDPE
|
1.807 in
45.9 mm
|
|
||
| $0.0656 - $0.408 | 23500 In stock |
0.374 in
9.5 mm
|
0.531 in
13.5 mm
|
0.370 in
9.4 mm
|
LDPE
|
0.302 in
7.7 mm
|
|
||
| $0.5693 - $1.4216 | 3000 In stock |
0.72 in
18.3 mm
|
1.906 in
48.4 mm
|
1.735 in
44.1 mm
|
LDPE
|
1.615 in
41 mm
|
|
||
| $0.1157 - $0.1286 | 745 In stock |
0.374 in
9.5 mm
|
0.913 in
23.2 mm
|
0.394 in
10.0 mm
|
LDPE
|
0.315 in
8.0 mm
|
|
||
| $0.2699 - $0.2997 | 3553 In stock |
0.394 in
10.0 mm
|
1.26 in
32.0 mm
|
0.709 in
18.0 mm
|
LDPE
|
0.61 in
15.5 mm
|
|
||
| $0.4239 - $0.471 | 1975 In stock |
0.472 in
12.0 mm
|
1.874 in
47.6 mm
|
1.26 in
32.0 mm
|
LDPE - PIR
|
1.161 in
29.5 mm
|
|
||
| $0.4092 - $0.6365 | 1900 In stock |
0.472 in
12.0 mm
|
|
1.693 in
43.0 mm
|
LDPE - PIR
|
1.575 in
40.0 mm
|
Tapered
|
||
| $0.3747 - $0.5829 | 2000 In stock |
0.472 in
12.0 mm
|
|
1.492 in
37.9 mm
|
LDPE - PIR
|
1.323 in
33.6 mm
|
Tapered
|
||
| $0.4481 - $0.6971 | 2000 In stock |
0.472 in
12.0 mm
|
|
2.008 in
51.0 mm
|
LDPE - PIR
|
1.909 in
48.5 mm
|
Tapered
|
||
| $0.3942 - $0.6132 | 2000 In stock |
0.472 in
12.0 mm
|
|
1.398 in
35.5 mm
|
LDPE - PIR
|
1.26 in
32.0 mm
|
Tapered
|
||
| $0.4223 - $0.6569 | 2000 In stock |
0.472 in
12.0 mm
|
|
1.87 in
47.5 mm
|
LDPE - PIR
|
1.752 in
44.5 mm
|
Tapered
|
||
| $0.4137 - $0.6435 | 2000 In stock |
0.472 in
12.0 mm
|
|
1.772 in
45.0 mm
|
LDPE - PIR
|
1.673 in
42.5 mm
|
Tapered
|
||
| $0.4049 - $0.6299 | 1500 In stock |
0.472 in
12.0 mm
|
|
1.594 in
40.5 mm
|
LDPE - PIR
|
1.516 in
38.5 mm
|
Tapered
|
||
| $0.4784 - $0.744 | 1900 In stock |
0.472 in
12.0 mm
|
|
2.126 in
54.0 mm
|
LDPE - PIR
|
2.028 in
51.5 mm
|
Tapered