Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Cinch Rivets are a type of push-in fastener that set without the need for access to the back of a panel.
To install; simply set by pulling the mandrel head into the rivet body, which expands the rivet body and causes it to flare against the reverse side. When sufficient force is applied, the mandrel will snap at its break point.
These Cinch Rivets can be installed using an installation tool, which are available to buy elsewhere.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | Head Diameter | Compatible Panel Thickness Range | View | |
|---|---|---|---|---|---|---|
| $0.1779 - $0.2441 | 1000 In stock |
0.252 in
6.4 mm
|
0.625 in
15.9 mm
|
0.02 - 0.173 in
0.5 - 4.4 mm
|
||
| $0.0963 - $0.132 | 13000 In stock |
0.126 in
3.2 mm
|
0.250 in
6.4 mm
|
0.02 - 0.11 in
0.5 - 2.8 mm
|
||
| $0.4695 - $0.5477 | 14000 In stock |
0.252 in
6.4 mm
|
0.375 in
9.5 mm
|
0.02 - 0.11 in
0.5 - 2.8 mm
|
||
| $0.1224 - $0.1679 | Request the lead time here |
0.185 in
4.7 mm
|
0.375 in
9.5 mm
|
0.02 - 0.173 in
0.5 - 4.4 mm
|
||
| $0.1347 - $0.1847 | 200000 In stock |
0.185 in
4.7 mm
|
0.375 in
9.5 mm
|
0.02 - 0.173 in
0.5 - 4.4 mm
|
||
| $0.1061 - $0.1452 | 141000 In stock |
0.126 in
3.2 mm
|
0.250 in
6.4 mm
|
0.02 - 0.11 in
0.5 - 2.8 mm
|
||
| $0.347 - $0.4047 | Request the lead time here |
0.252 in
6.4 mm
|
0.625 in
15.9 mm
|
0.02 - 0.173 in
0.5 - 4.4 mm
|
||
| $0.5165 - $0.6024 | Request the lead time here |
0.252 in
6.4 mm
|
0.375 in
9.5 mm
|
0.02 - 0.11 in
0.5 - 2.8 mm