Menu Search

Circular Connector Caps

In stock

Circular Connect Caps are a cost-effective way to protect connectors during transit and storage. They prevent the connection from the ingress of dirt, dust and moisture.

The caps have a flanged design that allows for easy fitting and removal by hand. The caps can be used to protect connectors with standard threads, with options suitable for electrical connectors per Military Specifications 90376.

  • Material: Low-Density Polyethylene (LDPE)
  • Color: Red

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
56 results
Product SKUs information
Item Code Price range Availability Military Specification View
$0.066 - $0.5841 14241 In stock
MIL 90376
$0.1332 - $0.833 472 In stock
$0.1277 - $0.8619 Request the lead time here
MIL 90376
$0.1077 - $0.6711 5591 In stock
$0.1125 - $0.7967 3060 In stock
MIL 90376
$0.1437 - $0.8979 566 In stock
$0.2159 - $1.3491 2918 In stock
$0.2075 - $1.2672 2217 In stock
MIL 90376
$0.0935 - $0.6444 1000 In stock
MIL 90376
$0.1172 - $0.7314 700 In stock
$0.138 - $1.1538 726 In stock
MIL 90376
$0.0617 - $0.4107 21900 In stock
MIL 90376
$0.1848 - $1.2383 1714 In stock
MIL 90376
$0.0974 - $0.6086 1500 In stock
$0.0639 - $0.3983 3400 In stock
$0.1032 - $0.705 1800 In stock
MIL 90376
$0.4844 - $1.2111 14 In stock
MIL 90376
$0.0693 - $0.4298 3643 In stock
$0.1985 - $1.2939 2600 In stock
MIL 90376
$0.1922 - $1.2021 1553 In stock
  • of 3
Parallel Protection Plug - Yellow ; 18.2 mm | 0.715 in ; Fitting Height 15.9 mm | 0.625 in

FC711B

Price Range
$0.5841 - $0.066

Stock Levels
14241 In stock
Attributes
  • Overall Height
    0.660 in
  • Colour
    Yellow
  • Fitting Style
    Push Fit
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
Parallel Protection Plug - Yellow ; 32.8 mm | 1.290 in ; Fitting Height 15.9 mm | 0.625 in

H1-1/4A

Price Range
$0.833 - $0.1332

Stock Levels
472 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
Parallel Protection Plug - Yellow ; 30.9 mm | 1.215 in ; Fitting Height 15.9 mm | 0.625 in

FC719A

Price Range
$0.8619 - $0.1277

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    0.660 in
  • Colour
    Yellow
  • Fitting Style
    Push Fit
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
Parallel Protection Plug - Yellow ; 26.2 mm | 1.030 in ; Fitting Height 15.9 mm | 0.625 in

H1A

Price Range
$0.6711 - $0.1077

Stock Levels
5591 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
Parallel Protection Plug - Yellow ; 27.6 mm | 1.088 in ; Fitting Height 15.9 mm | 0.625 in

FC717C

Price Range
$0.7967 - $0.1125

Stock Levels
3060 In stock
Attributes
  • Overall Height
    0.660 in
  • Colour
    Yellow
  • Fitting Style
    Push Fit
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
Parallel Protection Plug - Yellow ; 35.7 mm | 1.407 in ; Fitting Height 15.9 mm | 0.625 in

H1-3/8A

Price Range
$0.8979 - $0.1437

Stock Levels
566 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
Parallel Protection Plug - Yellow ; 45.6 mm | 1.794 in ; Fitting Height 15.9 mm | 0.625 in

H1-3/4A

Price Range
$1.3491 - $0.2159

Stock Levels
2918 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
Parallel Protection Plug - Yellow ; 43.6 mm | 1.718 in ; Fitting Height 15.9 mm | 0.625 in

FC727C

Price Range
$1.2672 - $0.2075

Stock Levels
2217 In stock
Attributes
  • Overall Height
    0.660 in
  • Colour
    Yellow
  • Fitting Style
    Push Fit
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
Parallel Protection Plug - Yellow ; 21.5 mm | 0.845 in ; Fitting Height 15.9 mm | 0.625 in

FC713B

Price Range
$0.6444 - $0.0935

Stock Levels
1000 In stock
Attributes
  • Overall Height
    0.660 in
  • Colour
    Yellow
  • Fitting Style
    Push Fit
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
Parallel Protection Plug - Yellow ; 29.4 mm | 1.159 in ; Fitting Height 15.9 mm | 0.625 in

H1-1/8A

Price Range
$0.7314 - $0.1172

Stock Levels
700 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
Parallel Protection Plug - Yellow ; 34 mm | 1.340 in ; Fitting Height 15.9 mm | 0.625 in

FC721A

Price Range
$1.1538 - $0.138

Stock Levels
726 In stock
Attributes
  • Overall Height
    0.660 in
  • Colour
    Yellow
  • Fitting Style
    Push Fit
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
Parallel Protection Plug - Yellow ; 15.1 mm | 0.595 in ; Fitting Height 15.9 mm | 0.625 in

FC709B

Price Range
$0.4107 - $0.0617

Stock Levels
21900 In stock
Attributes
  • Overall Height
    0.660 in
  • Colour
    Yellow
  • Fitting Style
    Push Fit
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
Parallel Protection Plug - Yellow ; 37.1 mm | 1.460 in ; Fitting Height 15.9 mm | 0.625 in

FC723A

Price Range
$1.2383 - $0.1848

Stock Levels
1714 In stock
Attributes
  • Overall Height
    0.660 in
  • Colour
    Yellow
  • Fitting Style
    Push Fit
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
Parallel Protection Plug - Yellow ; 23.2 mm | 0.912 in ; Fitting Height 15.9 mm | 0.625 in

H7/8A

Price Range
$0.6086 - $0.0974

Stock Levels
1500 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
Parallel Protection Plug - Yellow ; 16.8 mm | 0.663 in ; Fitting Height 15.9 mm | 0.625 in

H5/8A

Price Range
$0.3983 - $0.0639

Stock Levels
3400 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
Parallel Protection Plug - Yellow ; 24.5 mm | 0.963 in ; Fitting Height 15.9 mm | 0.625 in

FC715B

Price Range
$0.705 - $0.1032

Stock Levels
1800 In stock
Attributes
  • Overall Height
    0.660 in
  • Colour
    Yellow
  • Fitting Style
    Push Fit
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
Parallel Protection Plug - Yellow ; 56.1 mm | 2.210 in ; Fitting Height 15.9 mm | 0.625 in

FC735A

Price Range
$1.2111 - $0.4844

Stock Levels
14 In stock
Attributes
  • Overall Height
    0.660 in
  • Colour
    Yellow
  • Fitting Style
    Push Fit
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
Parallel Protection Plug - Yellow ; 19.9 mm | 0.783 in ; Fitting Height 15.9 mm | 0.625 in

H3/4A

Price Range
$0.4298 - $0.0693

Stock Levels
3643 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
Parallel Protection Plug - Yellow ; 40.1 mm | 1.580 in ; Fitting Height 15.9 mm | 0.625 in

FC725B

Price Range
$1.2939 - $0.1985

Stock Levels
2600 In stock
Attributes
  • Overall Height
    0.660 in
  • Colour
    Yellow
  • Fitting Style
    Push Fit
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
Parallel Protection Plug - Yellow ; 38.9 mm | 1.530 in ; Fitting Height 15.9 mm | 0.625 in

H1-1/2A

Price Range
$1.2021 - $0.1922

Stock Levels
1553 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE