Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Fluted Clamping Knobs are a round design with a positive comfortable grip. The scalloped style allows for a stylish yet functional knob. Flexible mounting options include studded, threaded insert and thru-hole. Our knobs are ideal for many mechanical clamping conditions and come in both standard and soft-touch materials.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Stud Length | Knob Diameter | Thread Size | Insert Type | Insert Material | Knob Material | View | |
|---|---|---|---|---|---|---|---|---|---|
| Request the lead time here |
1.000 in
25.4 mm
|
2.380 in
60.5 mm
|
1/4" x 20
|
Stud
|
Steel
|
PP
|
|||
| Request the lead time here |
1.000 in
25.4 mm
|
2.500 in
63.5 mm
|
1/2-13
|
Stud
|
Steel
|
TPE
|
|||
| 490 In stock |
1.000 in
25.4 mm
|
1.750 in
44.5 mm
|
5/16-18
|
Stud
|
Steel
|
PP
|
|||
| Request the lead time here |
2.000 in
50.8 mm
|
2.500 in
63.5 mm
|
3/8-16
|
Stud
|
Steel
|
TPE
|
|||
| Request the lead time here |
0.625 in
15.9 mm
|
1.375 in
34.9 mm
|
1/4" x 20
|
Stud
|
Steel
|
PP
|
|||
| Request the lead time here |
1.000 in
25.4 mm
|
2.380 in
60.5 mm
|
5/16-18
|
Stud
|
Steel
|
PP
|
|||
| Request the lead time here |
1.750 in
44.5 mm
|
1.750 in
44.5 mm
|
1/4" x 20
|
Stud
|
Steel
|
PP
|
|||
| Request the lead time here |
1.500 in
38.1 mm
|
2.500 in
63.5 mm
|
3/8-16
|
Stud
|
Steel
|
TPE
|
|||
| Request the lead time here |
1.750 in
44.5 mm
|
2.380 in
60.5 mm
|
1/4" x 20
|
Stud
|
Steel
|
PP
|
|||
| Request the lead time here |
1.500 in
38.1 mm
|
2.500 in
63.5 mm
|
1/2-13
|
Stud
|
Steel
|
TPE
|
|||
| Request the lead time here |
1.000 in
25.4 mm
|
1.750 in
44.5 mm
|
1/4" x 20
|
Stud
|
Steel
|
PP
|
|||
| Request the lead time here |
2.000 in
50.8 mm
|
2.500 in
63.5 mm
|
5/16-18
|
Stud
|
Steel
|
TPE
|
|||
| Request the lead time here |
0.750 in
19.1 mm
|
1.750 in
44.5 mm
|
1/4" x 20
|
Stud
|
Steel
|
PP
|
|||
| Request the lead time here |
0.750 in
19.1 mm
|
1.750 in
44.5 mm
|
3/8-16
|
Stud
|
Steel
|
PP
|
|||
| Request the lead time here |
0.750 in
19.1 mm
|
2.380 in
60.5 mm
|
5/16-18
|
Stud
|
Steel
|
PP
|
|||
| Request the lead time here |
0.500 in
12.7 mm
|
2.380 in
60.5 mm
|
1/2-13
|
Stud
|
Steel
|
PP
|
|||
| 264 In stock |
1.250 in
31.8 mm
|
1.750 in
44.5 mm
|
3/8-16
|
Stud
|
Steel
|
PP
|
|||
| Request the lead time here |
0.500 in
12.7 mm
|
2.380 in
60.5 mm
|
3/8-16
|
Stud
|
Steel
|
PP
|
|||
| Request the lead time here |
1.500 in
38.1 mm
|
2.380 in
60.5 mm
|
1/2-13
|
Stud
|
Steel
|
PP
|
|||
| Request the lead time here |
0.875 in
22.2 mm
|
1.375 in
34.9 mm
|
3/8-16
|
Stud
|
Steel
|
PP
|
|||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue