Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Fluted Clamping Knobs are a round design with a positive comfortable grip. The scalloped style allows for a stylish yet functional knob. Flexible mounting options include studded, threaded insert and thru-hole. Our knobs are ideal for many mechanical clamping conditions and come in both standard and soft-touch materials.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Stud Length | Thread Size | Insert Type | Insert Material | Nominal Diameter | Knob Material | View | |
|---|---|---|---|---|---|---|---|---|---|
| $1.41 - $2.43 | Request the lead time here |
|
1/4-20
|
Stop Nut
|
Steel
|
1.375 in
34.9 mm
|
PP
|
||
| $1.94 - $3.35 | Request the lead time here |
|
5/16-18
|
Blind Hole
|
Steel
|
1.720 in
43.7 mm
|
PP
|
||
| $1.16 - $1.98 | Request the lead time here |
|
#10-24
|
Stop Nut
|
Steel
|
1.375 in
34.9 mm
|
PP
|
||
| $2.81 - $4.83 | Request the lead time here |
|
3/8-16
|
Blind Hole
|
Steel
|
2.380 in
60.5 mm
|
PP
|
||
| $2.37 - $4.08 | Request the lead time here |
|
1/4-20
|
Stop Nut
|
Steel
|
2.380 in
60.5 mm
|
PP
|
||
| $3.72 - $6.39 | Request the lead time here |
|
1/2-13
|
Through Hole
|
Steel
|
2.500 in
63.5 mm
|
TPE Overlay PP
|
||
| $1.77 - $3.03 | Request the lead time here |
|
1/4-20
|
Blind Hole
|
Steel
|
1.720 in
43.7 mm
|
PP
|
||
| $3.60 - $6.20 | Request the lead time here |
|
3/8-16
|
Blind Hole
|
Steel
|
2.500 in
63.5 mm
|
TPE Overlay PP
|
||
| $2.12 - $3.63 | Request the lead time here |
|
3/8-16
|
Through Hole
|
Steel
|
1.720 in
43.7 mm
|
PP
|
||
| $3.14 - $5.40 | Request the lead time here |
|
5/16-18
|
Through Hole
|
Steel
|
2.500 in
63.5 mm
|
TPE Overlay PP
|
||
| $1.59 - $2.73 | Request the lead time here |
|
5/16-18
|
Blind Hole
|
Steel
|
1.375 in
34.9 mm
|
PP
|
||
| $3.38 - $5.79 | Request the lead time here |
|
5/16-18
|
Blind Hole
|
Steel
|
2.500 in
63.5 mm
|
TPE Overlay PP
|
||
| $2.03 - $3.48 | Request the lead time here |
|
5/16-18
|
Stop Nut
|
Steel
|
1.720 in
43.7 mm
|
PP
|
||
| $3.08 - $5.28 | Request the lead time here |
|
1/2-13
|
Stop Nut
|
Steel
|
2.380 in
60.5 mm
|
PP
|
||
| $1.34 - $2.28 | Request the lead time here |
|
1/4-20
|
Blind Hole
|
Steel
|
1.375 in
34.9 mm
|
PP
|
||
| $3.26 - $5.60 | Request the lead time here |
|
5/16-18
|
Blind Hole
|
Steel
|
2.500 in
63.5 mm
|
TPE Overlay PP
|
||
| $1.85 - $3.18 | Request the lead time here |
|
5/16-18
|
Through Hole
|
Steel
|
1.720 in
43.7 mm
|
PP
|
||
| $2.90 - $4.98 | Request the lead time here |
|
1/2-13
|
Through Hole
|
Steel
|
2.380 in
60.5 mm
|
PP
|
||
| $2.21 - $3.80 | Request the lead time here |
|
1/4-20
|
Through Hole
|
Steel
|
2.380 in
60.5 mm
|
PP
|
||
| $3.50 - $6.00 | Request the lead time here |
|
3/8-16
|
Through Hole
|
Steel
|
2.500 in
63.5 mm
|
TPE Overlay PP