Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Fluted Clamping Knobs are a round design with a positive comfortable grip. The scalloped style allows for a stylish yet functional knob. Flexible mounting options include studded, threaded insert and thru-hole. Our knobs are ideal for many mechanical clamping conditions and come in both standard and soft-touch materials.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Stud Length | Thread Size | Insert Type | Insert Material | Nominal Diameter | Knob Material | View | |
|---|---|---|---|---|---|---|---|---|---|
| $1.89 - $3.24 | Request the lead time here |
0.787 in
20.0 mm
|
M10
|
Stud
|
Steel
|
|
Polypropylene
|
||
| $2.51 - $4.31 | Request the lead time here |
0.984 in
25.0 mm
|
M10
|
Stud
|
Steel
|
|
Polypropylene
|
||
| $1.43 - $2.46 | Request the lead time here |
0.394 in
10.0 mm
|
M6
|
Stud
|
Steel
|
|
Polypropylene
|
||
| $1.62 - $2.78 | Request the lead time here |
0.591 in
15.0 mm
|
M8
|
Stud
|
Steel
|
|
Polypropylene
|
||
| $1.47 - $2.54 | Request the lead time here |
0.984 in
25.0 mm
|
M6
|
Stud
|
Steel
|
|
Polypropylene
|
||
| $2.09 - $3.57 | Request the lead time here |
1.575 in
40.0 mm
|
M10
|
Stud
|
Steel
|
|
Polypropylene
|
||
| $2.69 - $4.62 | Request the lead time here |
1.378 in
35.0 mm
|
M10
|
Stud
|
Steel
|
|
Polypropylene
|
||
| $1.52 - $2.61 | Request the lead time here |
1.181 in
30.0 mm
|
M6
|
Stud
|
Steel
|
|
Polypropylene
|
||
| $1.80 - $3.09 | Request the lead time here |
1.378 in
35.0 mm
|
M8
|
Stud
|
Steel
|
|
Polypropylene
|
||
| $2.04 - $3.50 | Request the lead time here |
1.378 in
35.0 mm
|
M10
|
Stud
|
Steel
|
|
Polypropylene
|
||
| $1.58 - $2.69 | Request the lead time here |
1.575 in
40.0 mm
|
M6
|
Stud
|
Steel
|
|
Polypropylene
|
||
| $2.40 - $4.14 | Request the lead time here |
0.787 in
20.0 mm
|
M10
|
Stud
|
Steel
|
|
Polypropylene
|
||
| $1.98 - $3.42 | Request the lead time here |
1.181 in
30.0 mm
|
M10
|
Stud
|
Steel
|
|
Polypropylene
|
||
| $1.67 - $2.85 | Request the lead time here |
0.787 in
20.0 mm
|
M8
|
Stud
|
Steel
|
|
Polypropylene
|
||
| $1.76 - $3.02 | Request the lead time here |
1.181 in
30.0 mm
|
M8
|
Stud
|
Steel
|
|
Polypropylene
|
||
| $2.87 - $4.94 | Request the lead time here |
1.181 in
30.0 mm
|
M12
|
Stud
|
Steel
|
|
Polypropylene
|
||
| $1.85 - $3.17 | Request the lead time here |
1.575 in
40.0 mm
|
M8
|
Stud
|
Steel
|
|
Polypropylene
|
||
| $2.78 - $4.79 | Request the lead time here |
1.575 in
40.0 mm
|
M10
|
Stud
|
Steel
|
|
Polypropylene
|
||
| $1.71 - $2.94 | Request the lead time here |
0.984 in
25.0 mm
|
M8
|
Stud
|
Steel
|
|
Polypropylene
|
||
| $1.94 - $3.35 | Request the lead time here |
0.984 in
25.0 mm
|
M10
|
Stud
|
Steel
|
|
Polypropylene