Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Fluted Clamping Knobs are a round design with a positive comfortable grip. The scalloped style allows for a stylish yet functional knob. Flexible mounting options include studded, threaded insert and thru-hole. Our knobs are ideal for many mechanical clamping conditions and come in both standard and soft-touch materials.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Stud Length | Thread Size | Insert Type | Insert Material | Nominal Diameter | Knob Material | View | |
|---|---|---|---|---|---|---|---|---|---|
| $1.71 - $2.94 | Request the lead time here |
1.000 in
25.4 mm
|
1/4-20
|
Stud
|
Steel
|
1.750 in
44.5 mm
|
PP
|
||
| $3.44 - $5.91 | Request the lead time here |
2.000 in
50.8 mm
|
5/16-18
|
Stud
|
Steel
|
2.500 in
63.5 mm
|
TPE Overlay PP
|
||
| $1.31 - $2.24 | Request the lead time here |
0.500 in
12.7 mm
|
1/4-20
|
Stud
|
Steel
|
1.375 in
34.9 mm
|
PP
|
||
| $1.79 - $3.08 | Request the lead time here |
2.000 in
50.8 mm
|
1/4-20
|
Stud
|
Steel
|
1.750 in
44.5 mm
|
PP
|
||
| $2.15 - $3.69 | Request the lead time here |
1.000 in
25.4 mm
|
3/8-16
|
Stud
|
Steel
|
1.750 in
44.5 mm
|
PP
|
||
| $2.63 - $4.52 | Request the lead time here |
1.750 in
44.5 mm
|
5/16-18
|
Stud
|
Steel
|
2.380 in
60.5 mm
|
PP
|
||
| $2.82 - $4.86 | Request the lead time here |
2.250 in
57.2 mm
|
3/8-16
|
Stud
|
Steel
|
2.380 in
60.5 mm
|
PP
|
||
| $2.42 - $4.17 | Request the lead time here |
1.000 in
25.4 mm
|
1/4-20
|
Stud
|
Steel
|
2.380 in
60.5 mm
|
PP
|
||
| $2.48 - $4.25 | Request the lead time here |
1.750 in
44.5 mm
|
1/4-20
|
Stud
|
Steel
|
2.380 in
60.5 mm
|
PP
|
||
| $4.02 - $6.93 | Request the lead time here |
1.500 in
38.1 mm
|
1/2-13
|
Stud
|
Steel
|
2.500 in
63.5 mm
|
TPE Overlay PP
|
||
| $2.60 - $4.46 | Request the lead time here |
1.000 in
25.4 mm
|
5/16-18
|
Stud
|
Steel
|
2.380 in
60.5 mm
|
PP
|
||
| $1.86 - $3.21 | Request the lead time here |
1.000 in
25.4 mm
|
5/16-18
|
Stud
|
Steel
|
1.750 in
44.5 mm
|
PP
|
||
| $2.28 - $3.93 | Request the lead time here |
|
1/4-20
|
Blind Hole
|
Steel
|
2.380 in
60.5 mm
|
PP
|
||
| $1.41 - $2.43 | Request the lead time here |
|
1/4-20
|
Blind Hole (Stop Nut)
|
Steel
|
1.375 in
34.9 mm
|
PP
|
||
| $2.46 - $4.25 | Request the lead time here |
|
5/16-18
|
Thru-Hole
|
Steel
|
2.380 in
60.5 mm
|
PP
|
||
| $3.84 - $6.60 | 1813 In stock |
|
1/2-13
|
Blind Hole (Stop Nut)
|
Steel
|
2.500 in
63.5 mm
|
TPE Overlay PP
|
||
| $1.16 - $1.98 | Request the lead time here |
|
#10-24
|
Blind Hole (Stop Nut)
|
Steel
|
1.375 in
34.9 mm
|
PP
|
||
| $2.21 - $3.80 | Request the lead time here |
|
1/4-20
|
Thru-Hole
|
Steel
|
2.380 in
60.5 mm
|
PP
|
||
| $3.50 - $6.00 | Request the lead time here |
|
3/8-16
|
Thru-Hole
|
Steel
|
2.500 in
63.5 mm
|
TPE Overlay PP
|
||
| $2.81 - $4.83 | Request the lead time here |
|
3/8-16
|
Blind Hole
|
Steel
|
2.380 in
60.5 mm
|
PP