Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Star Knobs offer a secure grip with its multi prong design for controlling, positioning and tightening on a variety of different applications. Flexible mounting options include studded, threaded insert and thru-hole. Our plastic lobe knobs allow for an economical, lighter weight alternative to steel with good impact strength, resistance to oil, grease and solvents.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Stud Length | Knob Diameter | Thread Size | Insert Type | Insert Material | Knob Material | View | |
|---|---|---|---|---|---|---|---|---|---|
| $0.95 - $1.64 | 25 In stock |
1.000 in
25.4 mm
|
1.750 in
44.5 mm
|
5/16-18
|
Stud
|
Steel
|
PP
|
||
| $1.19 - $2.03 | Request the lead time here |
1.000 in
25.4 mm
|
2.250 in
57.2 mm
|
5/16-18
|
Stud
|
Steel
|
PP
|
||
| $1.41 - $2.42 | Request the lead time here |
|
|
1/2-13
|
Stud
|
Steel
|
PP
|
||
| $1.05 - $1.44 | Request the lead time here |
|
1.750 in
44.5 mm
|
5/16-18
|
Blind Hole
|
Steel
|
PP
|
||
| $0.69 - $1.19 | Request the lead time here |
|
|
5/16-18
|
Stop Nut
|
Steel
|
PP
|
||
| $1.02 - $1.76 | 593 In stock |
|
2.250 in
57.2 mm
|
5/16-18
|
Through Hole
|
Steel
|
PP
|
||
| $1.20 - $2.07 | Request the lead time here |
|
2.250 in
57.2 mm
|
3/8-16
|
Blind Hole
|
Steel
|
PP
|
||
| $0.96 - $1.13 | Request the lead time here |
|
1.380 in
35.1 mm
|
5/16-18
|
Blind Hole
|
Steel
|
PP
|
||
| $1.22 - $2.07 | Request the lead time here |
1.500 in
38.1 mm
|
2.250 in
57.2 mm
|
5/16-18
|
Stud
|
Steel
|
PP
|
||
| $0.63 - $1.08 | Request the lead time here |
|
1.380 in
35.1 mm
|
1/4" x 20
|
Stop Nut
|
Steel
|
PP
|
||
| $0.96 - $1.65 | Request the lead time here |
|
2.250 in
57.2 mm
|
1/4" x 20
|
Through Hole
|
Steel
|
PP
|
||
| $1.23 - $2.13 | Request the lead time here |
|
2.250 in
57.2 mm
|
3/8-16
|
Through Hole
|
Steel
|
PP
|
||
| $0.72 - $1.23 | Request the lead time here |
|
1.750 in
44.5 mm
|
1/4" x 20
|
Through Hole
|
Steel
|
PP
|
||
| $1.05 - $1.82 | Request the lead time here |
|
2.250 in
57.2 mm
|
5/16-18
|
Through Hole
|
Steel
|
PP
|
||
| $0.75 - $1.29 | Request the lead time here |
|
|
1/4" x 20
|
Blind Hole
|
Steel
|
PP
|
||
| $0.81 - $1.40 | Request the lead time here |
|
1.750 in
44.5 mm
|
5/16-18
|
Through Hole
|
Steel
|
PP
|
||
| $1.14 - $1.97 | Request the lead time here |
|
2.250 in
57.2 mm
|
3/8-16
|
Through Hole
|
Steel
|
PP
|
||
| $0.99 - $1.71 | Request the lead time here |
|
2.250 in
57.2 mm
|
1/4" x 20
|
Blind Hole
|
Steel
|
PP
|
||
| $0.87 - $1.02 | 300 In stock |
|
1.380 in
35.1 mm
|
1/4" x 20
|
Blind Hole
|
Steel
|
PP
|
||
| $0.75 - $1.29 | Request the lead time here |
0.500 in
12.7 mm
|
1.380 in
35.1 mm
|
1/4" x 20
|
Stud
|
Steel
|
PP