T Handle Knobs are available in a wide range of configurations. The T Handle design offers a positive torqueing operation and is available in studded, threaded insert and thru-hole mounting configurations. The simple yet functional clamping knob is available in standard and ergonomic grip designs.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Stud Length | Knob Diameter | Thread Size | Insert Type | Insert Material | Knob Material | View | |
|---|---|---|---|---|---|---|---|---|---|
| $1.11 - $1.92 | Request the lead time here |
|
2.000 in
50.8 mm
|
1/4" x 20
|
Through Hole
|
Steel
|
PP
|
||
| $1.55 - $2.66 | Request the lead time here |
|
2.500 in
63.5 mm
|
5/16-18
|
Stop Nut
|
Steel
|
Nylon
|
||
| $1.91 - $3.29 | Request the lead time here |
|
2.250 in
57.2 mm
|
5/16-18
|
Blind Hole
|
Steel
|
PP
|
||
| $0.84 - $1.44 | Request the lead time here |
0.500 in
12.7 mm
|
1.120 in
28.4 mm
|
10-32
|
Stud
|
Steel
|
PP
|
||
| $1.58 - $2.70 | Request the lead time here |
2.000 in
50.8 mm
|
2.500 in
63.5 mm
|
5/16-18
|
Stud
|
Steel
|
PP
|
||
| $1.49 - $2.57 | Request the lead time here |
1.500 in
38.1 mm
|
2.000 in
50.8 mm
|
3/8-16
|
Stud
|
Steel
|
PP
|
||
| $1.49 - $2.55 | Request the lead time here |
|
2.500 in
63.5 mm
|
5/16-18
|
Blind Hole
|
Steel
|
PP
|
||
| $1.37 - $2.36 | Request the lead time here |
1.500 in
38.1 mm
|
2.000 in
50.8 mm
|
5/16-18
|
Stud
|
Steel
|
PP
|
||
| $2.10 - $3.62 | Request the lead time here |
1.120 in
28.4 mm
|
1.250 in
31.8 mm
|
10-32
|
Stud
|
Stainless Steel
|
PP
|
||
| $1.08 - $1.86 | Request the lead time here |
|
1.160 in
29.5 mm
|
5/16-18
|
Stop Nut
|
Steel
|
PP
|
||
| $1.58 - $2.72 | Request the lead time here |
|
2.500 in
63.5 mm
|
3/8-16
|
Through Hole
|
Steel
|
PP
|
||
| $1.62 - $2.78 | Request the lead time here |
0.750 in
19.1 mm
|
2.500 in
63.5 mm
|
3/8-16
|
Stud
|
Steel
|
PP
|
||
| $1.70 - $2.91 | Request the lead time here |
|
2.250 in
57.2 mm
|
1/4" x 20
|
Blind Hole
|
Steel
|
PP
|
||
| $1.08 - $1.86 | Request the lead time here |
0.500 in
12.7 mm
|
1.120 in
28.4 mm
|
1/4" x 20
|
Stud
|
Steel
|
Polypropylene
|
||
| $1.01 - $1.73 | Request the lead time here |
0.750 in
19.1 mm
|
1.120 in
28.4 mm
|
1/4" x 20
|
Stud
|
Steel
|
PP
|
||
| $1.20 - $2.07 | Request the lead time here |
1.500 in
38.1 mm
|
2.000 in
50.8 mm
|
1/4" x 20
|
Stud
|
Steel
|
PP
|
||
| $0.92 - $1.58 | Request the lead time here |
|
1.160 in
29.5 mm
|
1/4" x 20
|
Through Hole
|
Steel
|
PP
|
||
| $1.05 - $1.80 | Request the lead time here |
|
1.160 in
29.5 mm
|
5/16-18
|
Through Hole
|
Steel
|
PP
|
||
| $1.97 - $3.39 | Request the lead time here |
|
2.250 in
57.2 mm
|
3/8-16
|
Blind Hole
|
Steel
|
PP
|
||
| $1.23 - $1.70 | Request the lead time here |
|
1.160 in
29.5 mm
|
1/4" x 20
|
Blind Hole
|
Steel
|
PP
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue