Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
T Handle Knobs are available in a wide range of configurations. The T Handle design offers a positive torqueing operation and is available in studded, threaded insert and thru-hole mounting configurations. The simple yet functional clamping knob is available in standard and ergonomic grip designs.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Stud Length | Thread Size | Insert Type | Insert Material | Nominal Diameter | Knob Material | View | |
|---|---|---|---|---|---|---|---|---|---|
| $1.20 - $2.06 | 700 In stock |
|
1/4-20
|
Blind Hole
|
Steel
|
2.000 in
50.8 mm
|
PP
|
||
| $1.53 - $2.64 | Request the lead time here |
|
5/16-18
|
Blind Hole
|
Steel
|
2.500 in
63.5 mm
|
PP
|
||
| $1.34 - $2.30 | Request the lead time here |
0.750 in
19.1 mm
|
5/16-18
|
Stud
|
Steel
|
2.000 in
50.8 mm
|
PP
|
||
| $1.53 - $2.66 | Request the lead time here |
1.500 in
38.1 mm
|
3/8-16
|
Stud
|
Steel
|
2.000 in
50.8 mm
|
PP
|
||
| $1.46 - $2.52 | Request the lead time here |
2.000 in
50.8 mm
|
5/16-18
|
Stud
|
Steel
|
2.000 in
50.8 mm
|
PP
|
||
| $1.05 - $1.80 | Request the lead time here |
|
1/4-20
|
Thru-Hole
|
Moulded Plastic
|
1.160 in
29.5 mm
|
PA
|
||
| $1.32 - $2.28 | Request the lead time here |
|
5/16-18
|
Blind Hole (Stop Nut)
|
Steel
|
2.000 in
50.8 mm
|
PA
|
||
| $1.97 - $3.41 | Request the lead time here |
0.750 in
19.1 mm
|
5/16-18
|
Stud
|
Steel
|
2.250 in
57.2 mm
|
PP
|
||
| $1.41 - $2.43 | Request the lead time here |
1.500 in
38.1 mm
|
5/16-18
|
Stud
|
Steel
|
2.000 in
50.8 mm
|
PP
|
||
| $2.04 - $3.51 | Request the lead time here |
0.500 in
12.7 mm
|
3/8-16
|
Stud
|
Steel
|
2.250 in
57.2 mm
|
PP
|
||
| $0.99 - $1.71 | 900 In stock |
0.500 in
12.7 mm
|
1/4-20
|
Stud
|
Steel
|
1.120 in
28.4 mm
|
PP
|
||
| $1.29 - $2.22 | Request the lead time here |
2.000 in
50.8 mm
|
1/4-20
|
Stud
|
Steel
|
2.000 in
50.8 mm
|
PP
|
||
| $1.40 - $2.40 | Request the lead time here |
|
3/8-16
|
Blind Hole
|
Steel
|
2.000 in
50.8 mm
|
PP
|
||
| $0.92 - $1.58 | Request the lead time here |
|
1/4-20
|
Thru-Hole
|
Steel
|
1.160 in
29.5 mm
|
PP
|
||
| $1.43 - $2.46 | Request the lead time here |
|
3/8-16
|
Blind Hole (Stop Nut)
|
Steel
|
2.000 in
50.8 mm
|
PP
|
||
| $1.97 - $3.41 | Request the lead time here |
|
5/16-18
|
Blind Hole
|
Steel
|
2.250 in
57.2 mm
|
PP
|
||
| $1.08 - $1.86 | Request the lead time here |
|
5/16-18
|
Thru-Hole
|
Steel
|
1.160 in
29.5 mm
|
PP
|
||
| $1.46 - $2.52 | Request the lead time here |
|
1/4-20
|
Thru-Hole
|
Steel
|
2.500 in
63.5 mm
|
PP
|
||
| $2.18 - $3.74 | Request the lead time here |
1.120 in
28.4 mm
|
#10-32
|
Stud
|
Stainless Steel
|
1.250 in
31.8 mm
|
Nylon
|
||
| $0.95 - $1.64 | Request the lead time here |
0.750 in
19.1 mm
|
#10-24
|
Stud
|
Steel
|
1.120 in
28.4 mm
|
PP