Available in a wide range of sizes and styles, our plastic Wing Knobs offer simple finger-tip clamping control and come in both studded and threaded insert versions. The wing design allows for easy torqueing operation and is an economical, lighter weight alternative to steel with good chemical resistance.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Stud Length | Knob Diameter | Thread Size | Insert Type | Insert Material | Knob Material | View | |
---|---|---|---|---|---|---|---|---|---|
$2.00 - $3.44 | Request the lead time here |
|
2.500 in
63.5 mm
|
5/16-18
|
Through Hole
|
Steel
|
PP
|
||
$1.68 - $2.90 | Request the lead time here |
1.250 in
31.8 mm
|
1.260 in
32 mm
|
1/4-20
|
Stud
|
Steel
|
PP
|
||
$1.59 - $2.75 | Request the lead time here |
2.000 in
50.8 mm
|
1.260 in
32 mm
|
10-24
|
Stud
|
Steel
|
PP
|
||
$2.10 - $3.62 | Request the lead time here |
|
2.500 in
63.5 mm
|
5/16-18
|
Stop Nut
|
Steel
|
PP
|
||
$1.77 - $3.05 | Request the lead time here |
|
|
5/16-18
|
Through Hole
|
Steel
|
PP
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue